Automotive

Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

X
Product Hall-Effect Gear Tooth Speed and Direction Sensor
Hall-Effect Gear Tooth Speed and Direction Sensor
Piher Sensing Systems' flange mount gear tooth speed and direction sensors provide precise, reliable speed and direction measurement for demanding environments. The touchless, rugged design ensures long-term reliability. Key features include: "Plug and play" operation, wide operating temperature range, fast and near-zero speed sensing, compact and rugged design and IP67 sealing.

Product HC Signal Connector
HC Signal Connector
Amphenol HC Signal Series connectors are designed as a high-performance, cost-effective solution for the signal and power transmission for PDU in a battery pack. The connector has integrated both signal and power transmission in one body.

Product HCSO-1W Open Loop Current Sensor
HCSO-1W Open Loop Current Sensor
The HCSO-1W sensor simplifies current measurement (AC/DC) for batteries, chargers & motors. It clamps directly on cables, reducing installation steps & errors. Based on Hall effect tech, it offers accurate readings & various current ranges. Easy to install & calibrate, making it cost-effective for manufacturers.

Product HCSP-1BS Open Loop Current Transducer
HCSP-1BS Open Loop Current Transducer
Open-loop current transducer: Hall effect-based, busbar mounted. Simple or dual analog output, Accurately measures currents from ±200 A to ±1.500 A. Non-intrusive with galvanic separation, Operates reliably in temperatures from -40°C to +125°C.

Product HD-BNC Connector Series
HD-BNC Connector Series
The HD-BNC product series features the trusted, push and turn interface of a traditional BNC, providing tactile feedback and a positive lock for quick and guaranteed mating.

Product HEAVYSOK
HEAVYSOK
HV/HP connector for applications >60V and aluminium housing. All connectors are sealed and equipped with EMC shielding. The aluminum housing ensures a robust structure in the vehicle, it can withstand higher temperatures and can dissipate high currents. The HEAVYSOK connectors are available with various codings.

Product High Voltage Power Outlets
High Voltage Power Outlets
High voltage power outlets offer "your home" in a vehicle. These power ports offer 110V or 230V power for consumer electronics and appliances for both interior and exterior cabin use.

Product HSD (High Speed Data) Connector System
HSD (High Speed Data) Connector System
HSD connector system is a fully shielded interconnect system that can be used with shielded twisted quad cables. It has a high-performance digital system for low-voltage differential signals which prevents interference from crosstalk and external sources. It has the minimum size to satisfy global automotive requirements such as LVDS camera, USB, and IEEE 1394 applications.

Product HS-Lok Push-Lock Connectors
HS-Lok Push-Lock Connectors
Amphenol LTW's HS-Lok Push-Lock Connectors provide IP68 protection and are rated to UL-F1 UV resistance, making them ideal for indoor or outdoor wet locations. HS-Lok features audible feedback and guided key design, ensuring error-proof and easy assembly for blind mating. The HS-Lok is UL2238 and UL50e compliant and rated up to 5A【Quick Guide: https://amphenolltw.com/down.php?supp_download=98】

Product Humidity Sensor
Humidity Sensor
The humidity sensor measures windscreen, ambient temperature, and humidity to calculate dew point and predict fogging condition on the windscreen to support HVAC systems.

Product HVBI
HVBI
HVBI specially designed for high power EV & Energy Storage, with ruggedized design, convenient push-pull operation in limited space, robust metal shells with excellent electromagnetism shielding, potting design for backshell provide excellent anti-vibration and waterproof performance, has a wide range of current from 60A to 250A. UL and TUV Certification.

Product HVCO GB/T
HVCO GB/T
HVCO GB/T Connectors are all compliant with GB/T 20234.1/2/3 standards.

Product HVCO IEC
HVCO IEC
HVCO IEC/CCS2 connectors are all compliant with IEC 62196-2, IEC 61851-1 standards.

Product HVCO SAE
HVCO SAE
HVCO SAE/CCS1 connectors are all compliant with IEC 62196-2, IEC 62196-3 standards.

Product HV/EV Connectors and Components China / Asia
HV/EV Connectors and Components China / Asia
Complete interconnect solutions for all High Voltage Devices for Electric and Hybrid Electric drivetrain and electric power connections inside of HV applications including Charge Inlets, OBC, EV Battery, Inverters, e-motors, and AUX devices.

Product HV Harness Assemblies
HV Harness Assemblies
Various build-to-print cable assembly including different process assembly such as potting, overmolding, electrical welding

Product HVPT
HVPT
HVPT Pass-Through, which is equipped with plastic housing and cable gland, provides a reliable high voltage connection.IP67 rated, light in weight and easy to install, it offers a good price-quality ratio. Multiple coding positions are available. 1 to 3 positions, cable size: 25 to 70mm2 shielded wires

Product HVSL1000
HVSL1000
HVSL1000 offers a rated current of 250A Max and a rated voltage up to 1000V. It is perfectly suitable for EV applications such as power solutions. External HVIL: 1 position / Internal HVIL: 2 to 3 positions. / EMI / Compliant with LV215, USCAR-2, USCAR-37, ROHS / IP68 (mated), IP6K9K / Touch-proof / Multiple coding positions / 25 to 70mm2 shielded wire.

Product HVSL1200
HVSL1200
HVSL1200 is the latest generation of the Excel|Mate series. The RADSOK® Technology R4 version 10mm and an interlock solution ensure a safe and reliable connection. 2 position / Rated voltage: 1000V / Rated current: 350A / EMI / Compliant with LV215, USCAR-2, USCAR-37, ROHS/ IP68 (mated), IP6K9K / Touch-proof / Multiple coding positions / 70 to 95mm² shielded wire

Product HVSL1400
HVSL1400
HVSL1400, The 14mm contacts combined with an interlock solution ensure a safe and reliable connection. 2 position connectors with a voltage rating of up to 1000 V DC and a current carrying capability of up to 450A. cable size: 70 to 120mm2

Showing 101 to 120 of 243 items