Automotive

Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

X
Product Boltrack™ Connector
Boltrack™ Connector
FCI Basics Boltrack™ connector promotes signal and PoE++ transmission over Cat 5e and 6 cables in a wide range of datacom and industrial applications. It offers lightning protection, EMI shielding, and is field-installable. Boltrack™ connector comes in a 4-pair right-angle board receptacle and cable plug mating combination. The connector can resist voltages up to 2,500V.

Product Breathable Vent
Breathable Vent
Amphenol LTW provides a comprehensive product range of Breathable Vent. The Vents help control pressure release within safe operating limits, specifically designed to balance internal and external pressures. Range: M6, M8, M10, Fit-In Plastic/Metal (Oil Filtration), M12, M14, M24, M32 & Rectangular【Quick Guide: https://amphenolltw.com/down.php?supp_download=103】Video: https://youtu.be/dke5JH_B2A0

Product BTFW Floating Board To Board
BTFW Floating Board To Board
The BTFW Series is a floating board-to-board connector system consisting of plugs and receptacles with two rows of staggered contacts on 1.00mm (0.039in.) centerlines. This connector system is designed for applications that require high density, and high reliability interconnects with higher pin counts and surface mount termination, such as audio-video (AV) and navigation systems in automobiles.

Product Build-to-Print Harness Assemblies & Mechatronic Systems
Build-to-Print Harness Assemblies & Mechatronic Systems
Comprehensive range of build-to-print cable and mechatronic assemblies, including potting, overmolding, electrical welding, PCBA integration, and complex design. Applications include automatic trunk and door openers, HVAC systems, turbochargers, steering column and steering wheel harnesses, and kick sensor harnesses.

Product Bulb Sockets
Bulb Sockets
Cemm Thome´s bulb sockets provide solutions for automotive exterior lamps, assuring quality performance due to internal development, design, internal laboratory, injection, assembly. Highlight: • USCAR-15 Validation • Socket diversity for different CAP´s and focal lengths • Sealed and unsealed • Customizable design • Ergonomics • Optional handles

Product Bulb Sockets China / Asia
Bulb Sockets China / Asia
Docharm Amphenol has the ability to develop and design light bulb sockets. The entire in-house development, testing, production, and assembly can be realized. Complete production testing can confirm the reliability of product quality. Highlight: · USCAR-15 Validation · Socket diversity · Sealed and unsealed · Customizable design

Product Ceres Circular Connector
Ceres Circular Connector
Amphenol LTW Ceres Connectors are environmentally sealed, up to IP68, rugged, and cost-effective, available in plastic and metal. Our Ceres provides a comprehensive size range and variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments and are suitable for power and data applications【Quick guide: https://amphenolltw.com/down.php?supp_download=92】.

Product Conan® Lite 1.00mm Connector
Conan® Lite 1.00mm Connector
Conan® Lite 1.00mm connectors come with a robust metal down feature that helps in establishing a reliable connection with the PCB in both parallel and perpendicular board-to-board applications. These connectors also feature an audible "click" sound ensuring mating in place. Conan® Lite vertical headers, receptacles and right angle headers are offered in 9-69 positions.

Product C-Type USB Connector
C-Type USB Connector
Amphenol LTW offers a comprehensive range of rugged USB Type-C connectors delivering a high data transmission rate of up to 10 Gbps and superior power charging up to 5A current. Designed in various form factors with multiple termination options make it ideal to fulfill industrial harsh application【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

Product Current Sensors
Current Sensors
Piher Sensing Systems designs and manufacturers current sensors based on contactless technology for accurate measurement of currents in automotive battery management and motor control applications. Piher’s precision current sensors improve motor or solenoid control applications and grid monitoring addressing the needs of both Tier 1 suppliers and OEMs.

Product Customized Switches
Customized Switches
Car Lock Switches, Potting Switches Assemblies, Overmoulded Switch Assemblies

Product Data Cable Assemblies China / Asia
Data Cable Assemblies China / Asia
Cable and Harness assemblies for vehicle data communication including HSD, Low, and High Speed Ethernet, FAKRA and MiniFAKRA

Product DC/DC Converter
DC/DC Converter
Modules to provide power management and voltage conversion for 12V, 24V, and 48V vehicle architectures

Product DIN 41612 Headers and Receptacles
DIN 41612 Headers and Receptacles
DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability. The product design for Board-to-Board and I/O solutions involve both standard mount and reverse mount mating combination.

Product DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in the Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market. The 2.54mm pitch HT connectors comply with the relevant standards like IEC 603-2, NFF 16-101/102, and EN45545-2.

Product DIN IDC Cable Connectors and Cable Assemblies
DIN IDC Cable Connectors and Cable Assemblies
FCI Basics DIN IDC cable connectors are available in 4 connector sizes as 96, 42, 21 and 9 positions. Available in wire sizes 30AWG to 24AWG, their unique insulation displacement design grants the lowest installed cost for users. Standard accessories are also offered to make up a fully modular system. This robust and standardized solution is widely used in Industrial and Instrumentation markets.

Product DLP® Sockets
DLP® Sockets
Amphenol's sockets for DLP® products are interconnect solutions for the Texas Instruments DLP® chips suitable for ultra-mobile and portable applications. TI's DLP technology leads the industry in display and advanced light control solutions.

Product Driver Assistance Components
Driver Assistance Components
RF Connectors for transmitting LVDS and Multi-Gig-Ethernet. We offer cable assembly and customized solutions needed to transfer data within a vehicle. These are used to connect cameras, antennas as well as Radar/Lidar systems and enable scanning of the area for semi-autonomous and autonomous driving. Most approved connector families ready for production with full part-level traceability and quality

Product DuraMate™ Family
DuraMate™ Family
DuraMate™ Family of environmentally-sealed, multi-pin, heavy duty, plastic (AHDP) or metal (AHDM/AHDBM) circular connectors provide an economical, quick-connect, bayonet-locking system manufactured to withstand the challenges and complexities of harsh-environment, off-road applications.

Product ecomate® Aquarius™
ecomate® Aquarius™
Available in a variety of shell sizes and insert arrangements for Power, Mixed Power/Signal, Coax, and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius Waterproof Connectors provide an IP67/69K waterproof rating when in a mated condition for industrial applications and incorporates the latest technology in high impact thermoplastic design, offering many advantages.

Showing 21 to 40 of 127 items