Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.
RADSOK R8S
HV/HP contact with a new design. Asymmetric socket contact for Automotive and Industrial applications. Several connection possibilities and sizes are available. Produced by a precision and price optimized stamping and bending process.
Rain Light Sensor
The rain and light sensor provides configurable wiper control inputs for Heavy Truck applications in addition to supporting auto-headlight control.
Rear Lamp Harness
Applications in Rear lamps, such as Trunk, Stop, liftgate, turn lights
Remote Laptop Controllers
Tecvox has developed a Remote Laptop Controller for police, emergency, and fleet vehicle applications. Our understanding of demanding data management architectures provides our customers with innovative and cost-effective solutions.
Removable Data Storage Devices
Tecvox provides removable data storage options for vehicle performance data recording and 360-degree camera systems. Up to 2 Terabyte SD card capability for recording hours to days of vehicular data.
Resistive Position Sensor
Potentiometric Angular position to analog voltage converter with endless rotation, 340° wide electrical angle, SMD/through-hole mount, extended working temperature range, and a variety of customization options. Ideal for appliance, automotive, and sensor applications. Fully customiseable.
RF Jumper and Socket
Amphenol’s RF Jumper and Socket covers 1st through 5th generations. The 4th generation RF jumper cable is compatible with lpex spec using a soldering connection instead of crimping between RF connector and the jumper cable creating a more secure joint for better high-frequency performance. The 5th generation version is Hirose compatible and has a 1.0 mm mating height with 0.81 mm diameter cable.
Rod Antennas
The AM/FM function is cost-effective and provides good reception. It can be customized as an active or passive antenna based on requirements.
Rotaconnect® Rotatable Board-to-Board Connector
Amphenol ICC extends the RotaConnect® Board-to-Board range with a pegged version. This eliminates the hold-down, hence aids simple placement and saves the space between connectors on the PCB. The RotaConnect® BTB range is a unique rotatable Board-to-Board SMT connector that can be used to support perpendicular, coplanar, and angled connections, in multiple mating and un-mating directions.
RotaConnect® Wire-To-Board Connector
FCI Basics extends the RotaConnect® range with a WTB solution. The WTB connector mates horizontally with RotaConnect® Board-to-Board (BTB) solution. RotaConnect® WTB is a 3.00mm pitch connector with a dual-beam spring contact design, delivering high-performance and reliability. The connector also features a passive latch for housing retention which protects pins and prevents mismatching.
Rugged USB 3.0
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION
Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.
Rugged USB Type C
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB Type C plugs.
Safety Harness
Cable Assembly including designed mechatronic parts for clockspring activation with a compact design.
Safety Harness Europe & North America
Safety Harnesses are available in various combinations and can be customized to customer specifications and needs.
Scorpion Modular
Design your own connector with our Scorpion series! The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.
SD Express
SD Express offers the fastest data transfer rates up to 985MB/s adhering to PCIe® Gen 3 x1 lane interface and NVMe application protocol. Meeting SD 7.0 specifications, these connectors come with a pin detection function, which offers enhanced protection and establishes a better read function when the memory card is inserted.
Sealed Connectors
Competitive Cost Sealed Connectors to Automotive Sensors and Switches
Shark-fin Antennas
Diverse appearance, beautiful shape, can be painted with the color of the whole vehicle. The function can integrate AM/FM/DAB + dual GNSS (GPS/BD/GLONASS/Galileo) + dual 4g, and the function combination can be freely selected according to the demand.
SIM Card Connectors
FCI Basics SIM Card connectors are 6- to 8-pin connectors primarily used as SIM card readers in smartphones and other mobile devices. These are designed for full SIM, mini SIM, and micro SIM "Plug-in" applications with hinges and covers for secure card retention. The SMT connectors are space-saving and low-profile.
Small Harness for Harsh Environment
Engine Wire Harness, Tailgate Wire Harness, Door Wire Harness