Automotive

Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

X
Product RotaSense™ 2 Position Temperature Sensor Connector
RotaSense™ 2 Position Temperature Sensor Connector
ACCURATE AMBIENT TEMPERATURE SENSING TO OPTIMIZE SYSTEM PERFORMANCE The RotaSense™ 2 Position Temperature Sensor Connector is a cost-effective, two-piece Temperature Sensor Connector that accurately measures ambient temperatures. It optimizes fan speed, and ensures precise control of operating temperatures.

Product Rugged Magnetic Angle Position Sensor
Rugged Magnetic Angle Position Sensor
The Piher HRPS-M50 is a high-performance, contactless magnetic angle sensor featuring an integrated connector and robust IP67/IP69K sealing. Utilizing a touchless Hall-effect system with an endless 360-degree mechanical range, it delivers up to 50 million cycles and configurable ratiometric or current-based outputs for reliable operation in harsh environments.

Product Rugged USB 2.0
Rugged USB 2.0
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB plugs.

Product Rugged USB 3.0
Rugged USB 3.0
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.

Product Rugged USB Type C
Rugged USB Type C
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.

Product Safety Harness
Safety Harness
Cable Assembly including designed mechatronic parts for clockspring activation with a compact design.

Product Safety Harness Europe & North America
Safety Harness Europe & North America
Safety Harnesses are available in various combinations and can be customized to customer specifications and needs.

Product Scorpion Modular
Scorpion Modular
Design your own connector with our Scorpion series! The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.

Product SD Express
SD Express
SD Express offers the fastest data transfer rates up to 985MB/s adhering to PCIe® Gen 3 x1 lane interface and NVMe application protocol. Meeting SD 7.0 specifications, these connectors come with a pin detection function, which offers enhanced protection and establishes a better read function when the memory card is inserted.

Product Sealed Connectors
Sealed Connectors
Competitive Cost Sealed Connectors to Automotive Sensors and Switches

Product Shark-fin Antennas
Shark-fin Antennas
Diverse appearance, beautiful shape, can be painted with the color of the whole vehicle. The function can integrate AM/FM/DAB + dual GNSS (GPS/BD/GLONASS/Galileo) + dual 4g, and the function combination can be freely selected according to the demand.

Product SIM Card Connectors
SIM Card Connectors
FCI Basics SIM Card connectors are 6- to 8-pin connectors primarily used as SIM card readers in smartphones and other mobile devices. These are designed for full SIM, mini SIM, and micro SIM "Plug-in" applications with hinges and covers for secure card retention. The SMT connectors are space-saving and low-profile.

Product Single Pair Ethernet
Single Pair Ethernet
Amphenol LTW’s Single Pair Ethernet mechanical interfaces are all designed and made according to IEEE 802.3bp standard offering 5 mechanical mating interfaces all IP67 up and above giving you the freedom to choose the interconnects suitable to your needs. The SPE Connectors interface integrated in M5, M8, M12, FLOS and X-Lok【Quick Guide: https://amphenolltw.com/down.php?supp_download=107】

Product Single Pair Ethernet (SPE) IP20 Connectors and Cable Assemblies
Single Pair Ethernet (SPE) IP20 Connectors and Cable Assemblies
Single Pair Ethernet (SPE) connectors for Industrial applications bring direct Ethernet connectivity to peripheral devices like sensors, actuators, and vision system cameras that operate at speeds up to 1Gb/s. SPE eliminates slow expensive and complex Fieldbus protocols and connections by simplifying and standardizing existing and new industrial network systems.

Product Single Pair Ethernet (SPE) IP67 Circular Push-Pull Connectors and Cables
Single Pair Ethernet (SPE) IP67 Circular Push-Pull Connectors and Cables
Single Pair Ethernet (SPE) connectors for Industrial applications bring direct Ethernet connectivity to peripheral devices like sensors, actuators, and vision system cameras that operate at speeds up to 1Gb/s. SPE eliminates slow expensive and complex fieldbus protocols and connections by simplifying and standardizing existing and new industrial network systems.

Product Small Hall-Effect Rotary Position Sensor
Small Hall-Effect Rotary Position Sensor
The Piher MSC-360 is a miniature, contactless Hall-effect rotary position sensor designed for space-constrained applications. It delivers high performance with 360-degree absolute position feedback, 12-bit resolution, and IP67 sealing. This lightweight, rugged sensor eliminates mechanical wear and operates reliably in the most demanding and harsh environments.

Product Small Harness for Harsh Environment
Small Harness for Harsh Environment
Engine Wire Harness, Tailgate Wire Harness, Door Wire Harness

Product Smart Lighting China / Asia
Smart Lighting China / Asia
Smart lighting with LED RGB source technology and a variety of dynamic lighting effects. Highlight: • Internal laboratory for photometry and colorimetry measurements • Optical Simulation • Dynamic

Product SMARTSOK
SMARTSOK
HP connector for applications <60V with smart connection systems. Due to its optimized design, the SMARTSOK connectors can be installed quickly and easily. If necessary the connection can be locked by various solutions.

Product Solid & Flexible Busbar
Solid & Flexible Busbar
Custom, High-Engineered Solutions for EV and ESS Busbars; Solid & Flexible Busbars, Cooper & Aluminium jointed busbar by different welding method, such as Diffusion bonding, Induction welding, Laser welding, Insulation using powercoating. Busbar Application includes, connectivity for Power Electronics, Converter, Battery Pack, Battery Managment system, Onboard Charger, Ciruit Breakage and charging unit

Showing 381 to 400 of 450 items