Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.
BTFW Floating Board To Board
The BTFW Series is a floating board-to-board connector system consisting of plugs and receptacles with two rows of staggered contacts on 1.00mm (0.039in.) centerlines. This connector system is designed for applications that require high density, and high reliability interconnects with higher pin counts and surface mount termination, such as audio-video (AV) and navigation systems in automobiles.
Buckle Switch Assemblies
Mechanical & Hall Effect Switches for seatbelt detection
Build-to-Print Harness Assemblies & Mechatronic Systems
Comprehensive range of build-to-print cable and mechatronic assemblies, including potting, overmolding, electrical welding, PCBA integration, and complex design. Applications include automatic trunk and door openers, HVAC systems, turbochargers, steering column and steering wheel harnesses, and kick sensor harnesses.
Bulb Sockets
Cemm Thome´s bulb sockets provide solutions for automotive exterior lamps, assuring quality performance due to internal development, design, internal laboratory, injection, assembly.
Highlight:
• USCAR-15 Validation
• Socket diversity for different CAP´s and focal lengths
• Sealed and unsealed
• Customizable design
• Ergonomics
• Optional handles
Bulb Sockets China / Asia
Docharm Amphenol has the ability to develop and design light bulb sockets. The entire in-house development, testing, production, and assembly can be realized. Complete production testing can confirm the reliability of product quality.
Highlight:
· USCAR-15 Validation
· Socket diversity
· Sealed and unsealed
· Customizable design
Cable Assemblies - Connectivity
Tecvox supplies a full range of high-speed data cable assemblies including USB, HSD, LVDS, HDMI, and emerging Type C interfaces. Tecvox data management cables complete connectivity networks, supplying fully validated systems to our customers.
CCS1 EVSE Cable Assy
CCS1 EVSE cable assembly for Charging Electrical Vehicles. MADE IN USA 200A, 125A, and 65A assemblies options UL2251 with UL62 cable rated with outstanding flexibility performance.
Ceres Circular Connector
Amphenol LTW Ceres Connectors are environmentally sealed, up to IP68, rugged, and cost-effective, available in plastic and metal. Our Ceres provides a comprehensive size range and variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments and are suitable for power and data applications【Quick guide: https://amphenolltw.com/down.php?supp_download=92】.
Charge Inlet China / Asia
Charge inlets and assemblies for eMobility applications. There is a wide portfolio of Charge Ports available supporting all major interfaces like GB/T, IEC Type 1 & Type 2, DC Combo, or DC Fast Charging. Special features including locking actuator or LED Charge indicator lights are available as well as related charge plugs and cable assemblies.
charge|mate
The charge|mate series represents an innovative and comprehensive product family specifically developed to meet the demands of modern DC charging in electromobility. It includes both CCS2 and MCS charging cable variants and is designed for operators and users of charging infrastructure who place the highest value on performance, safety, durability, and ease of maintenance.
Chassis & Safety Harness
Electrical Liftgate System - contactless and quiet opening and closing of the boot is ensured by electric spindle drives. We manufacture these cable harnesses and the corresponding components on automatic production lines. Process steps such as overmolding inserts, automated clamp assembly, induction soldering, and casting are carried out according to customer specifications.
CHD
Presenting our ruggedized heavy-duty connector, meticulously crafted for electric vehicles, ensuring steadfast reliability
in challenging conditions.
Our durable designs are tailored to excel in extreme settings, capable of withstanding strong vibrations and repelling
water and dust.
CHD10: 10mm contact size, 1500VDC, 250A Max.
CHD14: 14mm contact size, 1500VDC, 500A Max.
Clip
DIFFERENT OPENINGS FOR DIFFERENT THICKNESS AND CABLE SIZES
Amphenol Aorora clip products can be provided by different openings for different thickness and cable sizes, they are widely used in automotive market, especially the infotainment. The opening from 0.1mm to 1.0mm, the material can be stainless steel and copper alloy, and provide gold, tin or nickel plating as an option.
CNC Bar Forming
CNC Form Long HV busbars for Battery Interconnects and Charging systems with low NRE and minimum material wastage
CNC Machinging
Pecision CNC machining components for EV, Energy Storage, Heavy Truck
Combined Pressure & Temperature Sensors
i2s is your contact for the development and production of pressure sensors, temperature sensors, mass air flow sensors, as well as combination sensors for several measurements. Customers from the automotive, commercial vehicle, mechanical engineering, and metrology industries have been relying on our experience and know-how for more than 15 years.
ComboNET™ Automotive Modular Connector
SCALABLE, VERSATILE, MODULAR AUTOMOTIVE-GRADE CONNECTOR. The ComboNET™ Automotive Modular Connector is a versatile, scalable, space-efficient solution, allowing standard modules such as Ve-NET™, Mini-Fakra, and power and signal pins to be combined and interchanged freely to suit specific application requirements. It supports high-speed differential and coaxial data transmission as well as signal and power..
ComboStak® 0.50mm & PowerStak® 2.00mm Board-to-Board Connector
HYBRID AND HIGH SPEED SOLUTION
The ComboStak® 0.50 mm BTB connectors are compact, hybrid (signal and power) board-to-board connectors. ComboStak® 0.50 mm combines existing, BergStak® 0.5mm pitch HS signal pins with 2.00mm pitch power blades. ComboStak® 0.50 mm provides high signal and current density with a wide range of stack heights.
ComboStak® 0.80mm & PowerStak® 2.00mm Board-to-Board Connectors
HYBRID AND MEDIUM POWER SOLUTION
ComboStak® and PowerStak® are compact, hybrid (signal and power) and power board-to-board connectors. ComboStak® combines existing, BergStak® 0.8mm pitch signal pins with 2.00mm pitch power blades. PowerStak® is the power only version. Both ComboStak® and PowerStak® provide high signal and current density with a wide range of stack heights.
Compact Combo Connectors
SIGNAL & HYBRID SOLUTIONS FOR BTB, WTW, AND WTB
Solutions offer optimized space, high reliability with adequate creepage and clearance distances for power and allows easy to mate/crimp and cable management. The connector system offers hybrid solutions choice of signal and power loading with an active latching feature.