Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.
SV Microwave's Right Angle PCB Multiport connectors provide a direct solution for RF applications with severe vertical space constraints. The right angle design allows for tight cable routing in low-profile environments without exceeding the cable assembly's minimum bend radius or compromising signal integrity. Available in 2-port and 4-port configurations.
RJFIELD™ and USBFIELD™ kits provide all components needed to build a complete 360° EMI-shielded connection. Compliant with TEMPEST, COMSEC, and SDIP‑27 standards, they protect sensitive data from cyber threats. Supplied without cable, they support custom wiring or our rugged halogen-free Ethernet and USB cables. Compatible turnkey, fully assembled solutions are also available on request.
Rugged USB Type C Active Optical Cable Extender for Harsh Military and Industrial Environments
The AOC USB Type‑C Active Optical Cable extends high‑speed connectivity up to 15 meters with guaranteed performance, even in harsh environments. It features rugged MIL‑DTL‑38999 Series III thread coupling, EMI protection with full shielding continuity, IP68 fluid and dust resistance, and a low‑smoke, halogen‑free TPE jacket for maximum reliability.
Rugged USB Type C Active Optical Cable Extender for Harsh Military and Industrial Environments
The AOC USB Type‑C Active Optical Cable extends high‑speed connectivity up to 15 meters with guaranteed performance, even in harsh environments. It features rugged MIL‑DTL‑38999 Series III thread coupling, EMI protection with full shielding continuity, IP68 fluid and dust resistance, and a low‑smoke, halogen‑free TPE jacket for maximum reliability.
Design your own connector with our Scorpion series! The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.
SEAL3D™, our sealed 38999 III adapter connectors, are bulkhead-mount interconnect devices that can be designed for most MIL-STD-1560 contact patterns, are configurable to socket/pin, pin/socket, or pin/pin mating faces, feature lighter aluminum shells that are fully sealed to 1x10-5 cc/sec helium leak rate (1x10-6 cc/sec air), provide fully sealed performance from -55 °C to 150 °C.
SV Microwave's secure locking QuarterBack® R/A cable connectors utilize a quarter turn bayonet style coupling nut with a locking feature for standard female SMP / SMPM interfaces. All SV QuarterBack® products are ideal for high vibration and test applications that require a large number of mating cycles. This newly expanded product line now offers cable connectors in a right angle orientation.
SV Microwave has expanded its tooling portfolio with a new family of installation and removal tools designed for our Threaded SMPM connectors and the SMPS QuarterBack secure-locking product line. These tools ensure proper engagement and improve system reliability in high-density, high-frequency environments. Suitable for both production teams and field technicians.
The MIL-DTL-38999 series of connectors was born in the 1960’s and Amphenol has continued to innovate new features and capabilities. The new Series Five connector is the next evolutionary step in the impressive D38999 lineage. Combining all of the capabilities of the traditional 38999 style connector in a lighter, smaller, and more compact package to support the military and aerospace industry.