Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.
SV Microwave offers fixed-length RF cable assemblies using its extremely pliable SuperFlex Ø.047" cable. SV's SuperFlex product line includes right angle and straight SMP and SMPM connectors for unmatched routing in tight spaces.
This super flexible coax cable is capable of extreme bends, which allow it to fit in tight spaces and route for any application. Available in series: SMP, SMPM and SMA.
SV’s D38999 size 20 pin and socket contacts are compatible with MIL-DTL-38999 Series I, II, III, and IV housings, while the Micro38999 size 20HD pin and socket contacts are designed for MIL-DTL-32689, 2M, and Series 80. This high-frequency solution delivers superior electrical performance up to 40 GHz and is optimized for .047 cable, offering exceptional flexibility for compact packaging applications.
SV Microwave's manufacturing teams are able to support the production of glass-seal PCB connectors through either COTS (Custom Off The Shelf) products or through customized orders. Our flexible and agile team can support both high and low volume orders.
TCOM®-195-FR is a flexible, low-loss coaxial cable designed for durability and high shielding performance. Matching the attenuation of LMR®, it offers low PIM and rugged multi-layer shielding. Ideal for environments requiring movement after installation. The TCOM-195-FR variant features a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket.
TCOM-240-FR is a flexible, low-loss coaxial cable with the same attenuation as LMR, engineered for durability and low PIM performance. Its multi-layer shielding ensures reliable operation in demanding environments with frequent handling. The TCOM-240-FR variant features a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket for added safety and compliance.
TCOM-400-FR is a flexible, low-loss coaxial cable offering the same attenuation as LMR with enhanced shielding and rugged construction. Ideal for low PIM applications involving movement after installation and harsh environments. The TCOM-400-FR variant adds fire resistance with a non-halogen, CMR/MPR-rated (PCC-FT4) jacket for added safety and compliance.
TCOM-600-FR is a rugged, low-loss coaxial cable offering the same attenuation as LMR with superior shielding and flexibility. Designed for low PIM applications involving movement after installation, it performs reliably in harsh environments. The TCOM-600-FR variant includes a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket for enhanced safety and compliance.
SV Microwave's TEE-Series adapters are crafted to facilitate tee connections, allowing for multiple signal paths. This series is designed to accommodate applications where signal splitting or combining is essential. Offering a range of connector options, our TEE-Series adapters ensure efficient signal distribution while maintaining high-quality electrical performance.