Commercial Aerospace

Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product 1720 Push-Pull Connectors
1720 Push-Pull Connectors
The Amphenol Air LB France's 1720 push-pull connectors Series is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system applications where shielding is not necessary.

Product 180° Clocked RF Cable Assemblies
180° Clocked RF Cable Assemblies
SV Microwave has just released a series of 180° clocked cable assemblies that feature right-angle connectors positioned in opposing directions. These high-performance assemblies have been configured to maximize space in applications with tight routing. These fixed-length 6" and 12" cable assemblies are available in SMP and SMA series in both Ø.047" and Ø.085" cable types.

Product 30° Solderless PCB Compression Mount Connectors
30° Solderless PCB Compression Mount Connectors
SV Microwave has released a new line of PCB connectors with a brand-new body orientation angled 30° away from the PCB. The body of these connectors has been thoughtfully designed to improve the electrical performance over the standard Surface Mount PCB connectors. Achieve Edge Launch-like performance anywhere on the board!

Product 3240 / 3242 Monoblock assemblies
3240 / 3242 Monoblock assemblies
Designed for power distribution purposes, the Amphenol Air LB France's monoblock assemblies are made of terminal junction block, for copper or aluminum cable connections. They are available with individual or shunted terminals, from 1 to 12 terminals, in different diameters. The protective cover fixing, as well as the terminal assembly’s fixing on structure are ensured by pillar bolts.

Product 38999 Integral Accessories
38999 Integral Accessories
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding, enhanced sealing, and ease for overmold applications.

Product Adapter USB3 Type A to Type C
Adapter USB3 Type A to Type C
The USB 3.0 Type A to Type C adapter is designed to integrate modern USB-C devices into existing USB-A infrastructures, ensuring high-speed data transfer and robust performance in demanding environments.

Product Air LB Contacts / VG95319-1009 approved
Air LB Contacts / VG95319-1009 approved
VG-approved 75 Ω coaxial, or fiber optic contacts for video and data transmission. Compatible with VG95319‑1016, MIL-DTL-38999 Series III, TV/CTV connectors. Coaxial contacts support 0–3 GHz with matched 75 Ω impedance; fiber optic termini offer excellent optical and mechanical performance for single- and multimode.

Product Air LB GCB-B  Series /  AA95234 / VG95234 approved /
Air LB GCB-B Series / AA95234 / VG95234 approved /
Robust circular CONNECTOR with reverse-bayonet locking, offering up to 61 contacts for signal and power transmission up to 245A per contact in a robust shell. A wide range of versions, configurations, backshells, contacts, and insert arrangements is available to meet defense application requirements in harsh environments.

Product Air LB TV|CTV Series / VG95319-1006; -1007; -1008; -1016 A, B, C, G, H, N
Air LB TV|CTV Series / VG95319-1006; -1007; -1008; -1016 A, B, C, G, H, N
Circular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating, offering up to 187 contacts for electrical or fiber-optic data transmission, as well as signal or power transmission up to 230A per contact— all within a scoop-proof shell. A wide range of versions, contacts, and insert arrangements is available to meet the most demanding application requirements

Product Air LB  TV-SIM | CTV-SIM Series / VG95319-1016 K,L,M  approved
Air LB TV-SIM | CTV-SIM Series / VG95319-1016 K,L,M approved
Modular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating. This series enables the integration of EN4165 (VG96513) modules, with up to 30 contacts, for electrical or fiber-optic data transmission, as well as signal and power transmission up to 125A per contact, all within a circular MIL-DTL-38999 III shell (size 17).

Product Air LB VG96927-2 approved harnesses, Basic type A-D1 & M-P
Air LB VG96927-2 approved harnesses, Basic type A-D1 & M-P
Custom electrical and fiber-optic harnesses built to VG96929-2 (A-D1 & M-P) or IPC/WHMA-A-620. We deliver precision prototypes and series builds for defense, aviation, marine, industrial, and electric air mobility. Built-to-print or built-to-spec with full test documentation including FAI, ATR, and electrical testing, plus mechanical integration.

Product Alternate to Cadmium Platings
Alternate to Cadmium Platings
Multiple options for alternate-to-cadmium platings, including Durmalon, Black Zinc Nickel, and the new AP-93 1000-hour salt spray approved plating. Amphenol uses the RoHS requirements and the latest revisions to the MIL-DTL-38999 specification to develop these platings.

Product AOC USB Type C Extender - Active Optical Cable
AOC USB Type C Extender - Active Optical Cable
USB Type C Active Optical Cable extender is a hybrid copper and fiber optic cable that enables long distance transmission of high-speed USB 3.2 Gen 2 data, video, and power delivery without signal loss or latency. This USB Type C extender supports lengths up to 15 meters maximum instead 1 meter max in copper version, delivering stable data and video transmission over long distances.

Product ARINC 404 Filter Connectors
ARINC 404 Filter Connectors
Amphenol CDI Filtered ARINC 404 filter connectors feature the complete line of standard ARINC layouts and meet the applicable performance and environmental portions of the ARINC and SAE specifications. These connectors provide the key interface for rack and panel avionics equipment. As with all avionics boxes, signal integrity is paramount and filtering is a must.

Product ARINC 600
ARINC 600
ARINC 600 Connectors are a recognized standard rack and panel connector for Aircraft applications. The ARINC 600 is the successor to the ARINC 404 for many of the new avionic designs. Compared to the ARINC 404, the ARINC 600 features lower mating force contacts, increased contact count, and a front release, floating keying system. Can be filtered.

Product ARINC 801 Fiber Optic Connectors
ARINC 801 Fiber Optic Connectors
Amphenol offers a multi-channel circular connector that complies with the ARINC specification. This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini.

Product Armored RF Cable Assemblies
Armored RF Cable Assemblies
SV Microwave offers a range of armored RF cable assemblies designed to excel in challenging conditions, especially in applications like ground vehicle communications systems. Cable assemblies are available in both fully and partially armored configurations, these can deliver outstanding resistance to corrosion and crushing.

Product Bantam Micro-Bayonet Connectors
Bantam Micro-Bayonet Connectors
Bantam is a high-performance circular connector product range developed for aerospace applications where electrical performance must be met with affordability. High mating cycles along with excellent shell-to-shell electrical bonding for EMI are the benchmark of rugged connectors. Bantam provides a solution that meets your budget and performance goals.

Product Between-Series Adapters
Between-Series Adapters
Designed with RF performance in mind, SV Microwave's between-series adapters ensure optimal signal integrity and performance. Between-series adapters support transitions between various connector series, accommodating the diverse needs of RF and microwave systems, all while maintaining a compact footprint.

Product Black Chrome Connectors
Black Chrome Connectors
SV Microwave's newest line of cable connectors and accompanying dust cap maintains the same rugged and durable style as our standard SMAs, but is finished in black chrome to ensure a completely non-reflective finish. Available for .085 cable, this product line is ideal for military applications and provides excellent RF performance from DC to 18 GHz.

Showing 1 to 20 of 260 items