Commercial Aerospace

Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product 1100 Modules
1100 Modules
The Amphenol Air LB France's 1100 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 up to 21 contacts size 22 in different contact configurations.

Product 1174 Circular Grounding Modules
1174 Circular Grounding Modules
Grounding modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements, these Amphenol Air LB France's modules are suited for grounding applications. Including components or not, they can be screwed directly on the structure. Available for 10 or 12 contacts size 20, male or female contacts, with or without components.

Product 1200 Modules
1200 Modules
Derived from the 1100 series, the Amphenol Air LB France's Junction modules 1200 series are conform to the ABS1569 standard. Suitable for aircraft and military applications. Modules are mounted on tracks. Different contact arrangements are available per contact size. Specially designed for microcurrents applications (modules to be fitted with female crimp contacts).

Product 127/HE801-HE804-HE807
127/HE801-HE804-HE807
The 127/HE8 series is a medium-density range of multi-contact plug-in connectors for PCB. This range of 2.54 staggered grid, low profile connectors offers the widest range of hardware, guides, and contact terminations, providing more flexibility to PCB designers.

Product 1720 Push-Pull Connectors
1720 Push-Pull Connectors
The Amphenol Air LB France's 1720 push-pull connectors Series is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system applications where shielding is not necessary.

Product 1750 Modules
1750 Modules
The Amphenol Air LB France's 1750 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available in different contact configurations (size 12 to 22).

Product 1758 Ground Modules
1758 Ground Modules
The Amphenol Air LB France's grounding modules are suited for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Specifically suited for wiring optimization, while offering weight and cost savings, these modules come with individual mounting brackets or can be mounted on metallic tracks. Available from 36 contacts size 22 to 8 contacts size 12.

Product 1765 Electronic Component Carrying Modules
1765 Electronic Component Carrying Modules
Derived from the 1750 series, the Amphenol Air LB France's 1765 modules series consists of components carrier versions that can be fitted with diodes, resistors, fuses, etc. Perfectly suited in a cable harness to easily insert a component. They offer a perfect sealing (IP66 / IP68 and IP69K), space and weight-saving. Mounting on composite or metallic tracks.

Product 254/HE701-HE901
254/HE701-HE901
The 254 series is a double-sided, 2,54 [.100] pitch, range of connectors for printed circuit boards.

Product 30° Solderless PCB Compression Mount Connectors
30° Solderless PCB Compression Mount Connectors
SV Microwave has released a new line of PCB connectors with a brand-new body orientation angled 30° away from the PCB. The body of these connectors has been thoughtfully designed to improve the electrical performance over the standard Surface Mount PCB connectors. Achieve Edge Launch-like performance anywhere on the board!

Product 3240 / 3242 Monoblock assemblies
3240 / 3242 Monoblock assemblies
Designed for power distribution purposes, the Amphenol Air LB France's monoblock assemblies are made of terminal junction block, for copper or aluminum cable connections. They are available with individual or shunted terminals, from 1 to 12 terminals, in different diameters. The protective cover fixing, as well as the terminal assembly’s fixing on structure are ensured by pillar bolts.

Product 38999 Integral Accessories
38999 Integral Accessories
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding, enhanced sealing, and ease for overmold applications.

Product 38999 Reduced Flange Jam Nut Receptacle
38999 Reduced Flange Jam Nut Receptacle
The 38999 reduced flange connector provides more density on the panel with a 41% surface saving in harsh environment applications. This connector is designed for harsh environment applications across multiple markets, such as ground vehicles, data acquisition equipment, planes, helicopters, avionics calculators, and UAVs where superior electrical performance and surface savings are needed.

Product 75P Clamp
75P Clamp
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.

Product 86P Clamp
86P Clamp
86P Clamp was developed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring key value-add design elements, including separate locking and mounting locations, a bottom hinge for easy wire bundle installation, and a non-conductive, non-corrosive, PEEK polymer construction, a versatile solution for anyone looking to reduce weight and installation time.

Product ABS1424 Accessories
ABS1424 Accessories
Designed to help guide wire bundles through aircraft and vehicles, Amphenol Air LB France’s Standoffs are designed with strength, stability, and weight reduction in mind. These standoffs are made with black thermoplastic and conform to ABD031 and FAR 25853 flammability standards. Two versions are available with screw mount, or with tie-down mount.

Product ABS14XX Pipe Clamps
ABS14XX Pipe Clamps
Amphenol Air LB France's ABS14xx monoblock pipe clamps allow the fixing of hydraulic pipes on a structure. Designed in composite with silicon overmolding, they provide perfect protection to the pipes from shocks and vibrations. Multiple versions are available, for general (brown silicon) or fuel zone use (blue silicon), with 1 to 5 holes from various and mixed diameters (from 6.3 to 19 mm).

Product ABS1688 Accessories
ABS1688 Accessories
Designed to help guide hydraulic pipes through aircraft and vehicles, Amphenol Air LB France’s composite mounting tracks were designed with strength, stability, and weight reduction in mind. They are made with black thermoplastic and conform to ABD0031 and FAR25853 flammability standards.

Product ABS1694 Accessories
ABS1694 Accessories
Designed to help guide ventilation conduits through aircraft and vehicles, Amphenol Air LB France’s composite mounting tracks were designed with strength, stability, and weight reduction in mind. They are made with black thermoplastic and conform to ABD0031 and FAR25853 flammability standards.

Product ABS1695 Accessories
ABS1695 Accessories
Designed to help guide ventilation conduits through aircraft and vehicles, Amphenol Air LB France’s composite mounting tracks were designed with strength, stability, and weight reduction in mind. They are made with black thermoplastic and conform to ABD0031 and FAR25853 flammability standards.

Showing 1 to 20 of 254 items