Commercial Aerospace

Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product 1100 Modules
1100 Modules
The Amphenol Air LB France's 1100 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 up to 21 contacts size 22 in different contact configurations.

Product 1119 Series Mil/Aero In-Line Junctions
1119 Series Mil/Aero In-Line Junctions
In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper or alu cable contacts (also exist in components carrier versions for diodes, resistors, or fuses inserted). These Amphenol Air LB France's splices are sealed, compact, thin, and easy to use. Perfectly suited in a cable harness, easily insert a component and change a signal, or simply to repair a damaged wire.

Product 1174 Circular Grounding Modules
1174 Circular Grounding Modules
Grounding modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements, these Amphenol Air LB France's modules are suited for grounding applications. Including components or not, they can be screwed directly on the structure. Available for 10 or 12 contacts size 20, male or female contacts, with or without components.

Product 1200 Modules
1200 Modules
Derived from the 1100 series, the Amphenol Air LB France's Junction modules 1200 series are conform to the ABS1569 standard. Suitable for aircraft and military applications. Modules are mounted on tracks. Different contact arrangements are available per contact size. Specially designed for microcurrents applications (modules to be fitted with female crimp contacts).

Product 127/HE801-HE804-HE807
127/HE801-HE804-HE807
The 127/HE8 series is a medium-density range of multi-contact plug-in connectors for PCB. This range of 2.54 staggered grid, low profile connectors offers the widest range of hardware, guides, and contact terminations, providing more flexibility to PCB designers.

Product 1750 Modules
1750 Modules
The Amphenol Air LB France's 1750 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available in different contact configurations (size 12 to 22).

Product 1758 Ground Modules
1758 Ground Modules
The Amphenol Air LB France's grounding modules are suited for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Specifically suited for wiring optimization, while offering weight and cost savings, these modules come with individual mounting brackets or can be mounted on metallic tracks. Available from 36 contacts size 22 to 8 contacts size 12.

Product 1765 Electronic Component Carrying Modules
1765 Electronic Component Carrying Modules
Derived from the 1750 series, the Amphenol Air LB France's 1765 modules series consists of components carrier versions that can be fitted with diodes, resistors, fuses, etc. Perfectly suited in a cable harness to easily insert a component. They offer a perfect sealing (IP66 / IP68 and IP69K), space and weight-saving. Mounting on composite or metallic tracks.

Product 1900Elio / ABS1696 Connectors
1900Elio / ABS1696 Connectors
The Amphenol Air LB France's 1900Elio series is derived from the legacy EN3545 connectors. Composite rectangular connectors offering 36 keying positions, it comes with 7 Elio® Optical termini for Aerospace applications.

Product 1900SIM connectors
1900SIM connectors
Amphenol Air LB France's 1900SIM is a '3 modules' rectangular connector providing versatility and high density within a small form factor. They come in a composite version for weight-saving applications and are available in plated versions for shielding applications. Many accessories and backshells also available.

Product 254/HE701-HE901
254/HE701-HE901
The 254 series is a double-sided, 2,54 [.100] pitch, range of connectors for printed circuit boards.

Product 2-part Touchless Concentric Rotary Position Sensor
2-part Touchless Concentric Rotary Position Sensor
The PS2P-CON is a low-profile, two-piece touchless Hall-effect rotary position sensor providing absolute angle sensing up to 360 degrees. Featuring separate magnet and sensor modules to eliminate mechanical wear, it ensures an unlimited service life, high tolerance to misalignment, IP67 and IP69K sealing, and dual channel redundant outputs for reliable operation in harsh environments.

Product 2-piece Linear Touchless Hall-Effect Position Sensor
2-piece Linear Touchless Hall-Effect Position Sensor
The Piher PS2P-LIN is a compact, touchless Hall-effect linear position sensor engineered for harsh operating environments. Featuring a separate magnet and sensor module, this contactless sensor operates without gears or linkages to ensure a virtually unlimited lifetime. It delivers absolute position feedback up to 25mm, IP67 and IP69K sealing, and dual output options for redundancy.

Product 2-Piece Touchless Rotary Position Sensor
2-Piece Touchless Rotary Position Sensor
The Piher HRPM is a 2-piece touchless Hall-effect rotary position sensor featuring an integrated AMP Superseal connector. Engineered with a separate sensor and magnet module to deliver a virtually unlimited mechanical life, this rugged IP69K-rated sensor provides absolute position feedback across angles up to 360 degrees in harsh operating environments.

Product 30° Solderless PCB Compression Mount Connectors
30° Solderless PCB Compression Mount Connectors
SV Microwave has released a new line of PCB connectors with a brand-new body orientation angled 30° away from the PCB. The body of these connectors has been thoughtfully designed to improve the electrical performance over the standard Surface Mount PCB connectors. Achieve Edge Launch-like performance anywhere on the board!

Product 3240 / 3242 Monoblock assemblies
3240 / 3242 Monoblock assemblies
Designed for power distribution purposes, the Amphenol Air LB France's monoblock assemblies are made of terminal junction block, for copper or aluminum cable connections. They are available with individual or shunted terminals, from 1 to 12 terminals, in different diameters. The protective cover fixing, as well as the terminal assembly’s fixing on structure are ensured by pillar bolts.

Product 3357 Push-Pull Connectors
3357 Push-Pull Connectors
Push-pull and compact, the Amphenol Air LB France's 3357 connectors Series is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system applications where shielding is not necessary. Available in cable-to-cable or cable-to-PCB versions.

Product 3559 Push-Pull Connectors
3559 Push-Pull Connectors
Push-pull and modular, the Amphenol Air LB France's 3559 connectors Series is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system applications where shielding is not necessary. It can be fitted with the whole range of EN4165 / SIM modules.

Product 38999 Integral Accessories
38999 Integral Accessories
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding, enhanced sealing, and ease for overmold applications.

Product 3mm Board-to-board Interconnects
3mm Board-to-board Interconnects
SV Microwave just launched our line of 3mm coaxial between board spacing PCB interconnects. This line allows for the lowest stacked height (3mm) of any board-to-board high frequency coaxial connection system. SV’s 3mm product line is ideal for high density stacked and high density multiport applications. Additionally, installation of this line can be accomplished with and without solder.

Showing 1 to 20 of 418 items