Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.
Low Mating Force Rectangular Connector series is one of the highest performing board-level connectors in the world with proven performance on the ground, in the air, and at sea. Utilizes the B³ brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
Medium-sized, environmentally resistant circular connector. MIL-DTL-83723 is used for both general-purpose and high-temperature applications in commercial aerospace. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
Includes styles from Pyle National, with proven technology for severe environments in commercial and military aerospace markets. These have proven technology for severe environments and are widely used in commercial and military aerospace markets. high-temperature styles are capable of operation at 260° C/500°F.
Developed in alignment with The Open Group Sensor Open Systems Architecture™ (SOSA) technical standard and VITA 91 requirements, MIL-HD2 provides developers with a robust open architecture solution for tighter card pitches and chassis designs where space and performance are critical. These connectors are available in 3-, 4-, and 6-pair configurations.
MIL-HD2 Next-Gen SOSA™/VITA 91 Aligned Connector Series
Developed in alignment with The Open Group Sensor Open Systems Architecture™ (SOSA) technical standard, MIL-HD2 provides developers with a readily available, robust open architecture solution for tighter card pitches and chassis designs where space requirements and density are critical.
FCI Basics Millipacs® Vertical header and receptacle mating combination offer a range of stack heights between 15mm and 25mm for low speed and 10Gb/s mezzanine applications. Millipacs® connector interfaces provide high reliability and robustness making them suitable for the most demanding applications in aerospace, industrial, and also traditional telecom segments.
FCI Basics Millipacs® is a 2.00mm modular, BTB & CTB Interconnection System in Hard Metric (HM) configuration designed in accordance with IEC 917, IEC 61076- 4-101, and Telcordia GR-1217-CORE standards. These connectors are enriched with additional options for higher speed, shielding, High operating temperature (175°C), higher current rating (3A/pin), and low smoke low halogen compatibility.
FCI Basics Millipacs® is a 2.00mm modular BTB or CTB Interconnection system in a hard metric configuration designed in accordance with IEC 917 and IEC 61076-4-101 and Telcordia GR-1217-CORE standards. These connectors are enriched with additional options for higher operating temperature (175°C), current rating (3A+/pin), low smoke low halogen (LSLH) materials, touch-proof / dust-free caps.
Millipacs® HM vertical receptacles are offered in standard 5 and 8 row signal modules and up to maximum of 200 signal contacts. Vertical receptacle module, when mated to a standard straight header are suitable for parallel Board-to-Board applications. Vertical receptacle can also be used in backplane in the place of vertical header and mated with right angle header on the daughter card.
A complete line of AS39029 contacts for all major Mil-Spec circular connectors for MIL-DTL-38999, MIL-DTL-26482, MIL-DTL-83723, MIL-DTL-5015, MIL-DTL-22992.
MILTECH® Assemblies are the qualified family of hermetically sealed flexible RF and microwave transmission line assemblies that are optimized and qualified for commercial, military airborne, and other demanding applications.
MILTECH® Assemblies are the qualified family of hermetically sealed flexible RF and microwave transmission line assemblies that are optimized and qualified for commercial, military airborne, and other demanding applications.
MILTECH® Assemblies are the qualified family of hermetically sealed flexible RF and microwave transmission line assemblies that are optimized and qualified for commercial, military airborne, and other demanding applications.
MILTECH® Assemblies are the qualified family of hermetically sealed flexible RF and microwave transmission line assemblies that are optimized and qualified for commercial, military airborne, and other demanding applications.
MILTECH® Assemblies are the qualified family of hermetically sealed flexible RF and microwave transmission line assemblies that are optimized and qualified for commercial, military airborne, and other demanding applications.
MILTECH® Assemblies are the qualified family of hermetically sealed flexible RF and microwave transmission line assemblies that are optimized and qualified for commercial, military airborne, and other demanding applications.
Miniature circular bayonet coupling connectors meet MIL-26482 Series II requirements & its QPL qualified, Connectors with crimp contacts rear insertable & rear releasable contacts. Contacts are qualified to SAE AS 39029 & Grommet constructed as tear-resistant.
µCOM-USBC is a rugged miniaturized USB Type-C connector solution with push-pull or threaded coupling. It offers protection against fluids, dust, shocks, and vibration disconnection, while ensuring reversible data and power transmission. Designed for flexible configurations with Amphenol Socapex’s expertise in rugged connectors.
MMA combines the best features of ARINC 600 with the sealing capabilities of M83527 using shell seal, face seal, and grommet and provides them in a smaller package. MMA, MMB, MMC, MMD are different configurations. Modular inserts are effective for separating signal and power contacts while providing ease of installation and customization. Standard and custom versions are available.
Offer the versatility of a standard connector with transient protection for sensitive circuits. Internal housing of the MOV sleeve offers weight and space savings over other protection methods available today and eliminates costly and bulky exterior suppression mechanisms in appropriate situations. Sleeves are presently available in contact sizes 22, 20, and 16.