Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.
SV Microwave has just released a new line of threaded SMPM cable assemblies that feature a standard SMPM RF interface with a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high vibration environments while still maintaining superior electrical and mechanical performance.
Amphenol SV Microwave has a complete line of threaded SMPM RF connectors that feature a standard SMPM RF interface with the addition of a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high-vibration environments while still maintaining superior electrical and mechanical performance. Available in a variety of finishes.
With precision-machined contacts and a thru-hole soldering design, these connectors ensure excellent impedance control, low insertion loss, and enhanced durability. Their robust construction allows for strong retention to the PCB, providing a long-lasting and stable connection in high-frequency environments.
Based on mechanics-free MEMS technology these inclinometers accurately measure inclination, tilt and angle in harsh environmental conditions. With its ability to measure angles up to 360° with an accuracy of <0.5° over the full temperature range, it is perfect for use in heavy-duty applications such as vehicle load monitoring, leveling, boom angle monitor, skid-steers, mobile cranes, platform leveling etc.
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Designed to reduce the size and weight of your electrical systems without sacrificing performance.
Rapid Prototyping. Achieve any pin-out you can imagine – without sacrificing performance or lead time. Thanks to Amphenol’s revolutionary insulator technology (patent pending), we can rapidly produce connectors in any PCB contact configuration and get you fully functional sample pieces within a week. MIL-DTL-38999, Reverse Bayonet GT, MIL-DTL-5015, 2M, and more.
Provide additional shielding when terminated to Triax cable having solid or stranded center conductors. Amphenol supplies Triax contacts in sizes 8, 10, and 12 and they are ideally suited for use in D38999 Series I, II, and III circular connectors.
These specific adaptations of μCom and TVμCom are optimized for USB3.2 Gen1 and intended for connection and disconnection in harsh environment military and aerospace applications.
The size 8 Concentric Twinax contact was developed for use in MIL-STD-1553 Airborne multiplex data bus applications which require high-performance interconnect characteristics in multi-pin connectors. Ideal for this application need is the high-performance Tri-Start connector with its fully scoop-proof feature of recessed pins.