Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
SV Microwave, a longstanding participant in the VITA community and active member of the electro-mechanical and hardware working groups, is now officially licensed to offer NanoRF modules and contacts. This addition to our VITA modular interconnect system underscores our commitment to staying at the forefront of VITA technologies.
Amphenol Fiber Systems International (AFSI) is pleased to offer MIL-PRF-NGCON compliant fiber optic connectors with proven technology and features from existing connector standards of D38999 and 28876 for the next generation connector (NGCON). These innovative connectors include genderless contacts and high-density packaging.
SV Microwave’s latest addition to its Non-Magnetic product family introduces high-performance cable assemblies engineered for magnetically sensitive environments. These compact 6" assemblies pair trusted SMA and SMPM interfaces with Ø.047" or Ø.085" flexible cables to deliver low-loss, high-frequency performance in a ready-to-use format. Ideal for applications in quantum computing, test and measurement.
Amphenol CDI Non-Metallic Overbraid provides lightweight, flexible, and durable protection for cable assemblies in aerospace, military, space, and industrial applications. Designed to enhance abrasion resistance, insulation, and overall cable longevity, these overbraids offer a high-performance alternative to traditional metallic shielding.
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.
Size 8 Octonet Contacts for MIL-DTL-38999 Series III connectors. Available in size 8 crimp termination style, including PC tails. Can be installed in existing size 8 Quadrax cavities. Meets performance specifications of CAT-6A cable. Overall higher bandwidth than standard CAT5E Quadrax-supports up to 4.0 Gbps per pair. 10G Ethernet compliant.
Omega Clamps were developed to replace and outperform traditional P-Clamps and Saddle Clamps. Featuring an over-mold silicone cushion with PEEK polymer, our clamps are completely non-conductive/non-corrosive, lightweight, and very durable.
SV Microwave's panel mount connectors are designed for robust and dependable RF connections. They are built to endure harsh environmental conditions and provide excellent durability during mating. These connectors are perfect for applications that require panel mounting, ensuring a secure RF connection in demanding environments.
SV Microwave's new IP68-rated panel-mounted cable assemblies provide a rugged, high-performance solution for routing RF signals from an external, sealed interface to a high-density internal connection. Designed with an IP68-rated SMA female bulkhead on one end, these assemblies provide an environmental seal against dust and water ingress at the panel.
SV Microwave's PCB connectors deliver high-speed signal integrity and easy integration onto printed circuit boards. They are designed to minimize signal distortion and ensure consistent electrical performance. These connectors are available in solderless and soldered attachment styles, with configurations in edge launch and surface mount to suit various applications.