Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
SV Microwave's new IP68-rated panel-mounted cable assemblies provide a rugged, high-performance solution for routing RF signals from an external, sealed interface to a high-density internal connection. Designed with an IP68-rated SMA female bulkhead on one end, these assemblies provide an environmental seal against dust and water ingress at the panel.
The Piher PSE series features compact, panel-mount Hall-effect rotary position sensors providing accurate absolute position feedback. Built with a non-contacting design for up to 50 million cycles of operational life, these robust sensors are available with 360-degree endless rotation or a 290-degree mechanical stop to deliver high resistance to humidity, vibration, and shock.
SV Microwave's PCB connectors deliver high-speed signal integrity and easy integration onto printed circuit boards. They are designed to minimize signal distortion and ensure consistent electrical performance. These connectors are available in solderless and soldered attachment styles, with configurations in edge launch and surface mount to suit various applications.
PCB Tail contacts are best for applications that have limited space and connectors that are attached to printed circuit boards. Three standard tail lengths (.15 inches, .25 inches, .35 inches). Custom designs available. Gold plated or pre-tinned.
APC has a highly skilled applications and design support team available to collaborate with you on new designs, product updates, wire harness conversions and reverse-engineering of legacy products.
APC Designs meet IPC-2221/2223. Support all typical design platforms and use advanced modeling.
SV Microwave introduces our new RF PCB multiports with right-angle contacts. This product line offers a board-level solution to a common assembler need: inspection of a solder joint. Although the multiport connector has a straight body, it features a swept contact that exits the connector body at a right angle to the PCB trace. While still offering excellent RF performance from DC - 40 GHz.
Pegasus is Amphenol Pcd’s latest innovation in small, lightweight, rugged connectors. Designed for use in harsh environments, Pegasus builds on the successful Luminus Series Aerospace connector with the addition of EMI shielding. Tests show between 40db and 60db of attenuation, depending on frequency. RoHS and REACH compliant.
Pegasus High Speed provides exceptional performance in tight spaces, with a svelte shell size 8 (0.512”) outer diameter. With the explosive growth in Ethernet-enabled devices (IOT), this is size and configuration is particularly suited for endpoint applications, such as individual avionics sensors, panel-mounted units, seat back, and wall-mounted displays and monuments.
PT-047 is a low-loss, highly flexible, foam-core micro coaxial cable. Originally designed for space satellite programs, this high-performance cable has many applications across multiple markets.
Amphenol LTW's Power Series is rated up to IP68, providing a current rating range up to 80A in a variety of shell sizes. In design, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions and a more robust design are only a few of the features of the series【Quick Guide: https://amphenolltw.com/down.php?supp_download=102】