Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
The SMASH connector offers extremely high robustness where signal integrity is required. Based on an
aluminum shell with 1, 2, or 3 bays, the SMASH connector can house up to 450 contacts.
The chevron grid pattern provides high contact density for advanced electronics packaging. The metallic shell is equipped with grounding, guide pins, and keying devices to ensure mechanical reliability.
SV Microwave’s newly expanded Edge Lock PCB Connector introduces small form, push-on SMP and SMPM connectors. Designed for high-frequency performance up to 65 GHz, these edge launch connectors deliver minimal Insertion Loss and low reflections without burdensome assembly techniques for reflow. Their fixture-less, conical-leg design ensures secure PCB edge retention.
SV Microwave’s new two-, four-, and eight-port PCB surface-mount connectors are designed for high-frequency, high-density PCB applications where minimizing crosstalk is essential. Available in SMP, and SMPM RF interface configurations, these connectors deliver reliable performance for demanding designs. Elevate your system’s capabilities today!
SV has just released a new line of high-density thru-hole and surface mount connectors. These connectors are ideal for high frequency printed circuit board applications where precision is key. Current configurations include male interfaces in the SMP and SMPM series. Take your system to the next level!
The SMP interface is a subminiature interface in the same scale as MMCX connectors but offers a frequency range of DC to 40 GHz. It is commonly used in miniaturized high frequency coaxial modules and is offered in both push-on and snap-on mating styles.
SV Microwave’s SMPM Mini-D RF Interconnects combine the proven Mini-D multiport form factor with a high-performance SMPM interface, delivering a high-density solution for RF applications up to 40 GHz. This product family includes an 8-port ganged RF cable assembly and two PCB connector mating halves, creating a complete interconnect system for PCB applications.
This line of VITA 67.3 contact terminations prevents RF signals from reflecting back and causing damage to your embedded system. Now available for both SMPM and SMPS series. SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform.
SMPM-XT RF Interconnects are designed to maintain reliable electrical performance even when mechanical tolerances vary. Featuring an extended interface, these SMPM interconnects accommodate a greater degree of axial tolerance, ensuring secure and repeatable board-to-board connections up to 12 GHz. Featuring fixed-length bullets and single, two-, and four-port mating halves.
SV Microwave offers a complete line of SMP and SMPM fixed bullets in a variety of lengths. Our newest fixed bullets start at a nominal length of .265" for SMP and .188" for SMPM. These additional lengths round out SV's fixed bullet offering and allow a system designer flexibility when integrating a board-to-board RF solution.
SV Microwave’s SMP spring bullets guarantee maximum RF performance by eliminating gaps between the bullet and shroud during gang mating. Additionally, these spring-loaded bullets have been designed for repeatable VSWR performance under all states of compression by solving radial misalignment issues when fully mated.