Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
The 300Gb/s Leap-AHRD High-Speed Optical Module is faster, smaller, more cost, and power-efficient than most conventional data center interconnects. The on-board transceiver rugged device is capable of speeds up to 25Gbps and distances up to 100 meters. The optical cable can be routed above and around other components in the integrated heat-sink design.
New, lightweight grounding modules are suitable for a wide variety of military and airframe power distribution and grounding system applications. A convenient footprint for mounting on airframe or vehicle frames. High altitude operating specifications, low outgassing, and a high degree of salt spray resistance make the modules suitable for space & near-space applications.
Amphenol Socapex is a MIL-DTL-38999 series I standard QPL and HE308 qualified manufacturer. The LJT product range was developed to meet the needs of the aerospace and military industries. It offers bayonet coupling connectors with a large variety of contact arrangements and shell types, maximum weight/space-saving, and 100 % contact protection.
SV Microwave just released a new line of Low Profile RF cable assemblies that incorporate a unique ferrule design that protects the cable from overbending while maintaining a shorter distance from the front of the coupling nut to the back of the cable bend than standard offerings. The ferrule radius prevents the cable's overbending, which can cause defects that can lead to rework.
SV’s new low profile RF solderless edge launch connectors are ideal for high frequency PCB applications. These rugged and reusable connectors occupy a smaller footprint on your board with a flange that is 30% smaller than the standard. Able to accommodate multiple PCB thicknesses, these connectors do not damage your board. Available in SMA, 2.92mm, 2.4mm and 1.85mm series.
Line replaceable module connectors are for motherboard/daughterboard chassis enclosures and have multiple options for contact count and termination methods. The utilization of Brush contacts with low mating force, ESD shields for Level II Maintenance, and lateral float for ultimate cold wall heat dissipation, make this board-to-board mating scheme the best solution for ruggedized chassis.
Luminus are small, lightweight, cost-effective connectors that are highly reliable and simple to use. With multiple configurations and arrangements available, a solution can be tailored to suit your application’s exact requirements. RoHS and REACH compliant.
Lux Beam is a single expanded beam termini compatible with multi-source connectors (38999, EN4165, EN3645). Featuring ball lens technology with an expanded beam superior to 50X in multimode, this solution is ideal for head-up display, tactical communication, avionics communication, equipment with hybrid connection in harsh environments.
Lux Beam is a single expanded beam termini compatible with multi-source connectors (38999, EN4165, EN3645). Featuring ball lens technology with an expanded beam superior to 50X in multimode, this solution is ideal for head-up display, tactical communication, avionics communication, equipment with hybrid connection in harsh environments.
M81714 Style Splices/Electronic Splices are designed to provide a quick and efficient solution to application design wiring requirements and are highly resistant to temperature and fluids. Supplied with a wide variety of diodes, resistors, capacitors, and fuses. These solutions allow customers to incorporate system modifications into a wire bundle, avoiding changes in panels or boards.
The M83522 connector is qualified for military applications and features a higher spring force than commercial ST connectors, allowing it to meet the shock requirements of MIL-DTL-83522. COTS ST connectors provide the same robustness with a spring force more consistent with commercial ST connectors, enabling them to connect effectively with other ST connectors and ancillary electronics.
Positronic MACH-D connectors are built with precision machined shells providing superior EMI shielding, which protect against electronic disruptions, guard against data loss, & defend against system failure. They offer standard & high density signal contact arrangements as well as hybrid versions, combining power & signal in a single connector body. A wide variety of accessories are available.
Temposonics is recognized as an industry leader in sensing technologies and solutions. These sensors permit precise and dynamic position and speed measurement in advanced automation and safety-relevant applications. With a versatile and ever-increasing product portfolio, Temposonics works closely with customers, to optimize performance and reduce downtimes.
Martec presents the Julus Range, a collection of high-performance hermetic connectors designed and manufactured exclusively for demanding applications where integrity is crucial.
Our Julus industrial feedthrough connectors bring reliability and performance to electronic systems throughout the military, aerospace and industrial sectors.
Martec presents the Nimbus range – a series of lightweight high-performance hermetic connectors designed and manufactured exclusively for demanding applications where integrity is crucial.
Our Nimbus aluminium connectors bring reliability and performance to electronic systems throughout the Aerospace, Military, Space and Motorsport industries.
Martec presents the Phoenix Range, a series of high-performance hermetic connectors. Our connectors are designed and manufactured exclusively to meet the demanding environmental needs of applications requiring elevated temperature performance compared to COTS connectors.
The matched impedance coax contact is available in size 12 for use in 90-degree angle or bent cable applications. It incorporates a captivated inner contact which “snaps into” the outer contact preventing displacement or pull-back of the inner contact in situations where the cable may be bent. Provides 50 Ohm and 750 Ohm matched impedance resulting in low VSWR and low insertion loss.
The MCX (Micro Coaxial) series is a 50 Ω series with broadband capability ranging from DC to 6 GHz. In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling.
MDP Field is Mini DisplayPort interconnect system for harsh environments. MDP FTV is a complete ruggedized solution around Mini DisplayPort to allow you to insert a standard Mini DP cordset into a metallic plug which will protect it from shocks, dust and fluids.