Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
MILTECH® Assemblies are the qualified family of hermetically sealed flexible RF and microwave transmission line assemblies that are optimized and qualified for commercial, military airborne, and other demanding applications.
MILTECH® Assemblies are the qualified family of hermetically sealed flexible RF and microwave transmission line assemblies that are optimized and qualified for commercial, military airborne, and other demanding applications.
Amphenol SOCAPEX MILVA NGVA D38999 Cordsets & Jumpers are factory tested and ready to install cordsets. They are designed & manufactured according to MILVA NVGA Ethernet and USB overmolded cables per NGVA STANAG 4754 standard (NATO Generic Vehicle Architecture).
Miniature circular bayonet coupling connectors meet MIL-26482 Series II requirements & its QPL qualified, Connectors with crimp contacts rear insertable & rear releasable contacts. Contacts are qualified to SAE AS 39029 & Grommet constructed as tear-resistant.
µCOM-USBC is a rugged miniaturized USB Type-C connector solution with push-pull or threaded coupling. It offers protection against fluids, dust, shocks, and vibration disconnection, while ensuring reversible data and power transmission. Designed for flexible configurations with Amphenol Socapex’s expertise in rugged connectors.
The Mini-D product line offers multiport harnessed cable assemblies that integrate SV's smallest interface into a rugged, lightweight aluminum housing. Designed for high-density applications, it features .110" port-to-port spacing to optimize space in compact system designs. Available in both straight and right-angle configurations, the product line also includes a panel mount assembly.
MMA combines the best features of ARINC 600 with the sealing capabilities of M83527 using shell seal, face seal, and grommet and provides them in a smaller package. MMA, MMB, MMC, MMD are different configurations. Modular inserts are effective for separating signal and power contacts while providing ease of installation and customization. Standard and custom versions are available.
Amphenol SOCAPEX’s MPO Field solution enables users to transform a standard MPO patchcord into a robust connector designed to resist the harshest environments. The MPO patchcord is integrated into a metallic plug based on MIL-STD-38999 Series III, shell size 13 Military connector, to protect it from shocks, dust and fluids. There is no requirement for field termination.
Amphenol LTW provides a comprehensive product range of M series, including M5, M8, Guided M8, M10.5, M12, 7/8", M20 and M23. We also have push pull version, MPronto-12, The Mpronto-12 M12 push pull connectors are the World’s First truly backward compatible to all female M12*1.0 sockets made by different manufacturers.
【Quick guide: https://amphenolltw.com/down.php?supp_download=100】
MilTech® 160 coaxial assemblies from Times Microwave are engineered for high-performance RF and microwave applications in extreme environments. These hermetically sealed, flexible transmission lines are fully vapor sealed and ruggedized to ensure long-term reliability. Qualified for commercial and military airborne systems, MilTech® 160 delivers consistent signal integrity and durability.
MilTech® 160-XR Ruggedized offers hermetically sealed, flexible RF and microwave assemblies engineered for high-performance in harsh environments. These highly ruggedized transmission lines provide complete vapor sealing, deliver optimized performance, and meet strict qualification standards for commercial, military airborne, and other demanding applications.
MilTech® 175 assemblies are hermetically sealed, flexible RF and microwave cables engineered for reliable performance in harsh and high-vibration environments. These ruggedized transmission lines feature full vapor sealing and are optimized and qualified for commercial, military airborne, and other demanding applications.
MilTech® 175-XR Ruggedized features hermetically sealed, flexible RF and microwave assemblies built to perform reliably in extreme environments. These highly ruggedized transmission lines deliver full vapor sealing, optimized performance, and proven durability for commercial, military airborne, and other demanding applications.
MilTech® 230-XR Ruggedized are hermetically sealed, flexible RF and microwave assemblies engineered for maximum durability in extreme environments. These highly ruggedized and fully vapor-sealed transmission lines are optimized and qualified for commercial, military airborne, and other demanding applications.
MilTech® 340-XR Ruggedized are hermetically sealed, flexible RF and microwave assemblies designed for extreme durability and high-reliability performance. These highly ruggedized, fully vapor-sealed transmission lines are optimized and qualified for commercial, military airborne, and other demanding applications.
Amphenol offers a multi-channel circular connector with high-density MT fiber optics. This connector uses MT ferrules. Ferrules are available in either 12-fiber or 24-fiber versions, in multi-mode PC, single-mode PC, and single-mode APC configurations. 2 arrangements are available -- shell size 11 with one ferrule and shell size 21 with four ferrules.
MilTech® 650 assemblies are hermetically sealed, flexible RF and microwave solutions designed for robust performance in the most challenging environments. These ruggedized transmission lines feature complete vapor sealing and are thoroughly optimized and qualified for commercial, military airborne, and other demanding applications.
MilTech® 210 Light-Weight are hermetically sealed, flexible RF and microwave assemblies built for superior performance in harsh and high-stress environments. These ruggedized and fully vapor-sealed transmission lines are specifically optimized and qualified for use in commercial, military airborne, and other demanding applications.
MilTech® 230 Light-Weight are hermetically sealed, flexible RF and microwave assemblies built for durability and high performance in challenging environments. These ruggedized transmission lines are fully vapor sealed and engineered for reliability in commercial, military airborne, and other mission-critical applications.