Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product R58
R58
The Amphenol R58 series are high-performance environment-resistant, rectangular connectors designed to be compatible with all MIL-DTL-83733 connectors and Amphenol Canada is interchangeable with all M83733 connectors and the only qualified supplier for the Mil-Spec JN1122. Can be filtered. See our 458 series.

Product Rack and Panel Connector
Rack and Panel Connector
Brush Rack and Panel connector series utilizes Amphenol’s durable and reliable B3 contact system in a rugged, non-floating Rack and Panel connector. Included in this series are digital and power/digital “hybrid” insert arrangements. The hybrid series utilizes Amphenol’s high-performance RADSOK® power contacts along with Amphenol’s proven B3 contact.

Product RADSOK®
RADSOK®
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact. This provides the high normal forces required for conductivity and provides a large conductive surface area. Correspondingly low voltage drop and low-temperature rise are also achieved while maintaining low insertion forces

Product Receptacle "Stand off"
Receptacle "Stand off"
For quick and durable installation.

Product Receptacle with Enhanced Sealing
Receptacle with Enhanced Sealing
Withstand differential pressure with very low air leakage.

Product Rectangular
Rectangular
Positronic rectangular series connectors come with standard & high-density versions and are best for rack & panel applications or for applications with direct current, low-frequency analog, or digital high-speed data. Select products are certified to MIL-DTL-28748 and SAE AS39029.

Product Rectangular Backshells
Rectangular Backshells
Amphenol Canada can provide backshells for all our standard and custom products. From Arinc style to Micro-D. A wide variety of exit ports are available from EMI to cable clamp as well as different plating and mounting options.

Product Rectangular Connectors with Fiber Optic Termini
Rectangular Connectors with Fiber Optic Termini
High-speed fiber optic transmission is available in rectangular connectors for use in advanced avionics systems. The optical performance of fiber optic termini is the same as termini used in circular connectors. LRM interconnects can have hybrid arrangements of fiber optics with Brush contacts, as well as other contact types.

Product Rectangular Connectors with High Speed Contacts
Rectangular Connectors with High Speed Contacts
Offer several advantages for high data transfer rates, low power consumption, and excellent EMI compatibility. Variety of plated, aluminum shell styles available. Quadrax, Split Pair Quadrax, or Differential Twinax available. Board Level connectors can incorporate straight or PCB Tails right angle, or straight compliant tail contacts.

Product Reduced Flange Jam Nut Receptacles
Reduced Flange Jam Nut Receptacles
The MIL-DTL-38999 Series III jam-nut style connector features a reduced flange design that saves space, weight, and reduces your footprint when used in PCB applications. More connectors are able to be fit on a box or board due to the reduced flange having a smaller diameter than a standard jam nut receptacle. 30% lighter than standard 38999/24 (w/o stand-offs).

Product Reflow Stable Multiport PCB Connectors
Reflow Stable Multiport PCB Connectors
SV Microwave introduces a line of 2- and 4-port SMP, SMPM, and SMPS PCB connectors designed to withstand the high temperatures found in solder reflow ovens. Capable of withstanding up to 500°C, these connectors retain their internal geometries without compromising electrical and mechanical performance after going through solder reflow.

Product Relay Sockets
Relay Sockets
Adaptation device between a Relay and a Cable harness, our relay sockets are widely used by European aircraft manufacturers.

Product Removal Tools
Removal Tools
Elevate your RF connector handling experience with SV Microwaves advanced removal tools, crafted for precision and efficiency. From the 3mm Bullet Removal Tool to the SMPM Male Shroud Driver, each product is designed with ergonomic handles to ensure user comfort in confined spaces. SV Microwaves' comprehensive inventory includes specialized tools for various connector types, including SMP, SMPM, and SMPS.

Product Reverse Mount Thru-Hole RF PCB Connectors
Reverse Mount Thru-Hole RF PCB Connectors
Reverse-mount RF PCB connectors that pass through the board offer superior signal integrity by eliminating via transitions, making them ideal for high-frequency designs. They also reduce parasitics, simplify routing, and reduce PCB stackup, improving mechanical integration for modern RF systems. SV's newly designed line of Reverse-Mount thru-Hole RF PCB Connectors is available in the SMP and SMPM series.

Product RF and Microwave Short
RF and Microwave Short
SV Microwave offers a range of shorts designed for RF and microwave applications. These components short the signal path to ground and can help protect a system from electrostatic discharge. With precision design, customizable options, and compatibility with various connectors, reliable solutions for maintaining optimal performance in microwave systems.

Product RF and Mixed Signal Harnesses Overview
RF and Mixed Signal Harnesses Overview
SV Microwave offers design, assembly and test services to support your harness needs including Mil-Aero, Commercial Space and Hi-Reliability applications. Our J-STD certified harness technicians have experience manufacturing harnesses for some of the world's most challenging conditions including Low Earth Orbit, Military Aircraft and Industrial Test and Measurement.

Product RF Attenuators
RF Attenuators
SV Microwave’s attenuators are quality RF and microwave components engineered to reduce power without compromising signal integrity. Supporting a wide frequency range of up to 40 GHz and available in various attenuation (dB) values, these attenuators are ideal for telecommunications, aerospace, and defense applications. With exceptional performance and compatibility with different connectors.

Product RF Cable Connectors
RF Cable Connectors
SV Microwave offers a comprehensive range of cable connectors designed for optimal RF performance. SV’s cable connectors are designed to work with a wide array of both flexible and custom semi-rigid cable types, both inside and out of the box.

Product RF Jumpers
RF Jumpers
Amphenol CDI RF Jumpers are designed for high-performance signal transmission, providing reliable connectivity with minimal signal loss. Engineered for aerospace, military, space, and industrial applications, these jumpers offer exceptional electrical performance, durability, and flexibility to meet the demands of mission-critical RF systems. Available in a variety of configurations.

Product RF Microwave Harnesses
RF Microwave Harnesses
We support the full spectrum of harness interfaces including 1. MIL-SPEC circular and rectangular connectors 2. D38999 3. ARINC 4. LRM

Showing 321 to 340 of 475 items