Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Edge Launch Plus PCB Connectors
Edge Launch Plus PCB Connectors
SV Microwave’s Edge Launch Plus PCB Connectors are precision RF connectors engineered for board-edge applications where reliability and high-frequency performance are critical. This product line features an extended flange design at the PCB transition point to maintain ground contact in the event of copper pull-back, ensuring consistent electrical performance. Available in multiple detent styles.

Product Edge Lock RF PCB Connectors
Edge Lock RF PCB Connectors
SV Microwave’s new Edge-Lock PCB connector series is designed to pull the connector's contact lane into the edge of the PCB. The result is a fixture-less connector that is primed for reflow without any unnecessary custom fixtures to hold the connector in place. The secure fit between the connector and the PCB edge ensures optimal RF performance throughout the connector's full frequency range.

Product Edge Mount PCB Connectors
Edge Mount PCB Connectors
Amphenol CDI Edge Mount PCB Connectors provide high-performance RF signal transmission with a secure and space-efficient PCB mounting design. Engineered for aerospace, military, space, and industrial applications, these connectors offer low insertion loss, excellent impedance control, and superior shielding to ensure reliable connectivity in high-frequency environments.

Product Electro-Mechanical Integration
Electro-Mechanical Integration
Full integration, in-house LRU capabilities include aluminum enclosures, rigid, flex, and panel circuit card assemblies, internal/external cable assemblies, integration, and final assembly, and fully functional testing and environmental stress screening (ESS) in order to support our customers with full turnkey solutions.

Product Electronic Assemblies
Electronic Assemblies
Capabilities include automated select solder, press-fit, and hand solder for through hold, single and double-sided BGA's and uBGA's, high-density packages, chip on board, lead-free, and conformal coating (UR, UL, Parylene). Process validation capabilities: 3D Solder Paste Inspection (SPI), Pre and Post-Reflow Automated Optical Inspection (AOI), 3D X-ray, and aqueous and non-aqueous cleaning.

Product Electronic Control Unit
Electronic Control Unit
ECUs allow for monitoring and controlling of critical applications such as Flight Controls, Avionic suites, Instrumentation, and Sensors. Electronic circuits are segregated and incorporate Front Face Panel, FPGA, MicroProcessors, and Software. We hold Part21G and PART145 certificates for production and maintenance.

Product Embedded Phase Tuner
Embedded Phase Tuner
SV Microwave streamlines this with our innovative Embedded Phase Tuner. This component allows customers to independently adjust the phase of cable assemblies without external vendor involvement. The Embedded Phase Tuner operates by adjusting the transmission line length using a threaded coupling nut, simplifying the process.

Product EMI Gasket Bulkhead Connectors and Adapters
EMI Gasket Bulkhead Connectors and Adapters
SV Microwave has just released a series of SMA and 2.92mm cable connectors and adapters with built-in electromagnetic interference (EMI) shielding. These interconnects feature a gasket that improves EMI shielding over similar products, resulting in minimal to no electromagnetic interference.

Product EN3155 Power contacts
EN3155 Power contacts
Amphenol Socapex EN3155 Power Contacts are designed for high current-carrying capacity and reliability. These one-piece contacts are 100% made in France and compliant with both European EN3155 and US AS39029 standards. They are available in several terminations such as crimp, solder, PC tail, and compliant pins. These EN3155 power contacts are ideal for a wide range of applications including MIL-DTL-38999.

Product EN3155 Signal Contacts
EN3155 Signal Contacts
Our EN3155 contacts meet the latest requirements including enhanced performances on: - Vibrations at the highest temperature - Additional temperature exposures and variations

Product EN4165 / SIM Connectors Series 2 (Composite)
EN4165 / SIM Connectors Series 2 (Composite)
Modular and rectangular, Amphenol Air LB France's EN4165 / SIM connectors consist of shells and modules, which together create an integrated solution for signal and power. Flexible and easy-to-use, SIM is suited for a wide range of applications. Available in composite versions for weight-saving applications, SIMs are comparable to U.S. MIL-STD-810 in performance.

Product EN4165 / SIM Connectors Series 2 (Metallic)
EN4165 / SIM Connectors Series 2 (Metallic)
Modular and rectangular, Amphenol Air LB France's EN4165 / SIM connectors consist of shells and modules, which together create an integrated solution for signal and power. Flexible and easy-to-use, SIM is suited for a wide range of applications. Available in metallic versions for robust applications, SIMs are comparable to U.S. MIL-STD-810 in performance.

Product EN4165 / SIM Custom Plates
EN4165 / SIM Custom Plates
Derived from EN4165 connectors, Amphenol Air LB France's SIM plates consist of custom shells fitted with EN4165 standard modules, together creating an integrated solution. They can easily be integrated at the rear of electronic boxes, or fully replace boxes themselves. Plates are also suitable to connectorize boxes or structure parts, aiming to save parts and then simplify the supply chain.

Product EN4165 / SIM for MPO connectors
EN4165 / SIM for MPO connectors
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM MPO can be used with the whole range of EN4165 / SIM connectors. MTP/MPO connector directly plugs and locks itself into the module. Available from 12 to 48 fibers, Multimode, and Single mode. Easy removing for repair.

Product EN4165 / SIM Luxcis for ARINC 801 Contacts
EN4165 / SIM Luxcis for ARINC 801 Contacts
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM Luxcis can be used with the whole range of EN4165 / SIM connectors. EN 4165/SIM/ARINC 809 compliant inserts for ARINC 801 butt joint Fiber Optics contacts.

Product EN4165 / SIMTac03 Optical
EN4165 / SIMTac03 Optical
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. SIMTac03 modules come with 2 MTAC Connectors with Strain Relief. Recessed MT Ferrule reduces exposure. Boots are for round or ribbon fiber. Finger-touch-proof. Available in Multi-mode & single-mode versions.

Product EN4165 / SIM with Module RJ45-Cat6a 10Gb
EN4165 / SIM with Module RJ45-Cat6a 10Gb
Amphenol Air LB France's SIM module for RJ45 Cat6a 10Gb can be used with the whole range of EN4165 / SIM Monomodule connectors. Available for cable-to-cable or cable-to-PCB applications. Rear accessories are available to provide a sealed connection.

Product Ethernet Media Converters
Ethernet Media Converters
Ruggedized media conversion products that are centric to Ethernet.

Product Ethernet Military Switch RESMLAC-28MG
Ethernet Military Switch RESMLAC-28MG
The RESMLAC -28MG is a MIL-STD Fully managed Military-grade network switch offering 24 triple-speed (10/100/1000) ports + 4 x 10G fiber ports. The RESMLAC -28MG is compatible with all the newest military industry network protocols for redundant link topology, security, multicast, and management requirements.

Product Ethernet Military Switch RESMLAC-8MG-CAPS
Ethernet Military Switch RESMLAC-8MG-CAPS
Amphenol’s RESMLAC -8MG-CAPS is a MIL-STD fully managed Military-grade network switch offering 8 triple-speed (10/100/1000) ports. Developed for military and harsh environment applications, the RESMLAC -8MG-CAPS features mechanical packaging enhancements designed for MIL-STD-810F airborne and ground environmental compliance and high reliability.

Showing 101 to 120 of 475 items