Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Greenbrush
Greenbrush
Standardized product MIL DTL 55302/166 to /172.

Product Grounding Blocks
Grounding Blocks
Amphenol CDI Grounding Blocks are essential components for protecting RF systems from electrical surges and ensuring reliable signal performance. Designed to provide a low-resistance path to ground, these blocks help prevent damage caused by static discharge, lightning strikes, and power surges.

Product Ground Plane D38999/EN3645
Ground Plane D38999/EN3645
Derived from MIL-DTL-38999 & EN3645, consists of metallic inserts to maintain electrical continuity between the shell and contacts.

Product Hall-Effect Gear Tooth Speed and Direction Sensor
Hall-Effect Gear Tooth Speed and Direction Sensor
Piher Sensing Systems' flange mount gear tooth speed and direction sensors provide precise, reliable speed and direction measurement for demanding environments. The touchless, rugged design ensures long-term reliability. Key features include: "Plug and play" operation, wide operating temperature range, fast and near-zero speed sensing, compact and rugged design and IP67 sealing.

Product Hall-Effect Rotary Position Sensor with Integrated Connector
Hall-Effect Rotary Position Sensor with Integrated Connector
The Piher HRPS is a rugged, contactless Hall-effect rotary position sensor featuring an integrated AMP Superseal connector. It offers endless 360-degree mechanical rotation with configurable electrical angles from 50 to 360 degrees. Rated to IP67 and IP69K, this durable sensor delivers accurate ratiometric analog output and a product lifetime of up to 50 million cycles.

Product HCSP-3BS Three-Phase Open-Loop Current Sensor
HCSP-3BS Three-Phase Open-Loop Current Sensor
The Piher HCSP-3BS is an automotive-grade, three-phase open-loop current sensor engineered for EV traction inverters and battery management systems. Utilizing Hall-effect technology, it measures up to ±1,200 A with galvanic separation. The compact, busbar-mounted design features press-fit contacts and compatibility with Infineon HybridPack modules for precise, non-intrusive motor control.

Product HD38999
HD38999
The HD38999 family of connectors is designed to work with existing mil-specified 38999 shells. To the end-users familiar with standard 38999 connectors, this family of high-density connectors will look, feel and perform just like MIL-qualified connectors.

Product HD38999 High Density
HD38999 High Density
Features 30% more contact density than standard MIL-DTL-38999 inserts while utilizing the same connector dimensions and shell sizes. This connector design benefits users who need to increase the number of contacts in their application, allowing them to do so without increasing the size of their connector. Qualified to MIL-DTL-38999 Series III.

Product HDAS
HDAS
Amphenol Socapex's versatile HDAS board-to-board connector offers a wide range of contact types and arrangements. HDAS is used in more than 10 civil & military aircraft programs. HDAS is a high-density connector dedicated to harsh environments.

Product HDB3/HSB3
HDB3/HSB3
Incorporates a higher density contact pattern and lower mated height than Amphenol’s standard low mating force rectangular connectors. HDB3 connectors utilize the same durable and reliable B3 brush contact in a tighter .070” X .060” staggered grid pattern. Up to 160 brush contacts with data rates up to 6.250 Gb/s via 100 ohms matched impedance differential pairs. 100,000 mating cycles.

Product HDB3 - HSB3
HDB3 - HSB3
High-density brush connector HDB3/HSB3.

Product HD-BNC Connector Series
HD-BNC Connector Series
The HD-BNC product series features the trusted, push and turn interface of a traditional BNC, providing tactile feedback and a positive lock for quick and guaranteed mating.

Product HDMI AOC Extender
HDMI AOC Extender
HDMI AOC Extender enables you to extend your HDMI 2.0 over long distances * Mate with our HDMIFTV series (MIL-DTL-38999 series III type) with anti-decoupling device - Shell size 17 * 100 meters maximum with guaranteed performances. * HDMI cordset is provided by Amphenol. * Shock, vibration and traction resistance * Improved EMI protection

Product HDMI FTV Connector
HDMI FTV Connector
HDMI FTV is a complete ruggedized solution around HDMI standard using a Tri-Start Thread coupling mechanism (MIL-DTL-38999 series III type) to connect the plug and the receptacle. This solution allows you to insert a standard HDMI cordset into a metallic plug which will protect it from shocks, dust, and fluids.

Product Heavy Duty M12 Connectors - For high-temperature, ultra-reliable applications
Heavy Duty M12 Connectors - For high-temperature, ultra-reliable applications
Amphenol LTW presents the robust M12 high-temperature connector, the HDM12. Engineered for commercial applications with elevated vibration and challenging environmental conditions, the HDM12 excels in heavy-duty and harsh surroundings. Compliant with IEC 61076-2-101 and SAE J2839 standards, the HDM12 connectors emerge as the ideal solution for ultra-rugged applications prevalent in markets.

Product High Density D-Sub
High Density D-Sub
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.

Product High Density Low Profile Cable Assemblies
High Density Low Profile Cable Assemblies
SV Microwave redefines tight-space RF routing with our next-generation Low Profile RF Cable Assemblies. In standard coaxial cable assemblies, a common failure point occurs from breakage caused by solder wicking. During assembly, molten solder can escape the primary joint between the connector and the cable. This solder travels up the outer braid via capillary action, where it cools and hardens.

Product High Density Metric RF Cable Assemblies
High Density Metric RF Cable Assemblies
SV Microwave now offers fixed-length Ø.047" and Ø.085" RF cable assemblies in standard 125mm, 250mm, and 500mm lengths. These assemblies focus on high-density, high-frequency configurations featuring SMP, SMPM, or SMPS interfaces.

Product High Density RF Adapters
High Density RF Adapters
SV Microwave has released a line of high density SMP, SMPM and SMPS in-series RF adapters that operate up to a frequency of 65 GHz. With a blindmate push-on interface, these adapters are ideal for applications that are tight on space and electrical specifications.

Product High Frequency Coaxial D38999 Contacts
High Frequency Coaxial D38999 Contacts
SV Microwave offers DC to 40 GHz high frequency size 8, 12 and 16 coaxial contacts for the D38999 Series III housing and standard inserts. These contacts allow any application to continue to use the D38999 connector and be able to expand the use to include the microwave transmission lines.

Showing 161 to 180 of 475 items