Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Panel Mount Hall-Effect Rotary Position Sensor
Panel Mount Hall-Effect Rotary Position Sensor
The Piher PSE series features compact, panel-mount Hall-effect rotary position sensors providing accurate absolute position feedback. Built with a non-contacting design for up to 50 million cycles of operational life, these robust sensors are available with 360-degree endless rotation or a 290-degree mechanical stop to deliver high resistance to humidity, vibration, and shock.

Product PCBA (Customised)
PCBA (Customised)
Amphenol BSI (ABSI) is providing customised PCBA solutions to the market leaders in the Automotive, Medical, Mobile Device, and IT Datacom sectors. With investments in SMT and Visual/Electrical Test equipment, ABSI operations can facilitate volumes from 10k per year up to 1.5m on a single part number. Passive Assemblies Examples: Display & I/O Boards,

Product PCB Connectors
PCB Connectors
SV Microwave's PCB connectors deliver high-speed signal integrity and easy integration onto printed circuit boards. They are designed to minimize signal distortion and ensure consistent electrical performance. These connectors are available in solderless and soldered attachment styles, with configurations in edge launch and surface mount to suit various applications.

Product PCB Contacts
PCB Contacts
PCB Tail contacts are best for applications that have limited space and connectors that are attached to printed circuit boards. Three standard tail lengths (.15 inches, .25 inches, .35 inches). Custom designs available. Gold plated or pre-tinned.

Product PCB Design
PCB Design
APC has a highly skilled applications and design support team available to collaborate with you on new designs, product updates, wire harness conversions and reverse-engineering of legacy products. APC Designs meet IPC-2221/2223. Support all typical design platforms and use advanced modeling.

Product PCB Mounting Hardware
PCB Mounting Hardware
This hardware effectively redirects external forces away from the PCB connectors, ensuring a stable and reliable connection between the cable assembly and the PCB. The mounting hardware is designed for easy installation, leveraging existing cable connector features and requiring only a screw, nut, and Allen wrench for secure attachment. This solution is ideal for high-reliability applications.

Product PhaseTrack®-047
PhaseTrack®-047
PT-047 is a low-loss, highly flexible, foam-core micro coaxial cable. Originally designed for space satellite programs, this high-performance cable has many applications across multiple markets.

Product Power Connector
Power Connector
Amphenol LTW's Power Series is rated up to IP68, providing a current rating range up to 80A in a variety of shell sizes. In design, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions and a more robust design are only a few of the features of the series【Quick Guide: https://amphenolltw.com/down.php?supp_download=102】

Product Power Distribution Units (PDU)
Power Distribution Units (PDU)
Our Power Distribution Units (PDU) ensure advanced load balancing, surge protection, and seamless integration of crucial systems, with control and diagnostics via CAN bus, RS-485, and/or Ethernet, offering a robust foundation for military operations in challenging conditions from 28V to 600V.

Product Pressure Relief Vent (spring-loaded and piercing type)
Pressure Relief Vent (spring-loaded and piercing type)
Amphenol LTW provides M4, M5, M16, M20, M32 and M40 Over-pressure Relief Vents. The Vents act as specialized safeguards in emergencies involving sudden pressure surges, mitigating the risk of potential explosions. Feature: Hydrophobic & Oleophobic membranes types. Up to IP69K【Quick guide: https://amphenolltw.com/down.php?supp_download=103】【Video: https://youtu.be/dke5JH_B2A0】

Showing 321 to 330 of 520 items