Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Pre-Tinned (De-Golded) Capabilities
Pre-Tinned (De-Golded) Capabilities
SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. We plan for gold removal in the design stage, modifying the connector body so it can be fixtured effectively and gold can be thoroughly removed from the solderable area - including nearby areas which may be prone to capillary effect wicking.

Product Printed Circuit Boards
Printed Circuit Boards
We provide our customers with mission-critical high reliability, competitively priced printed circuit products (Conventional, RF/Microwave, HDI, Backplanes, Thermal Management, flex, rigid-flex, Backplanes, and assemblies) that are: High Speed, High Complexity, High Mix, High Reliability, High Value.

Product PRO-AR - Receiver Multicoupler
PRO-AR - Receiver Multicoupler
The PRO-AR is an active wideband receiver multicoupler for the VHF and UHF bands (30-960 MHz) with 1 antenna input and 4, 8, 12 or 16 RX output ports. Sufficient preselector filters are often built in to prevent possible interference from strong transmitters outside the frequency band of interest. The PRO-AR comes in versions fitted for 115 V AC for the US market and for 230 V AC for EU market.

Product PRO-COM450-HDAR-4 - Compact Combiner
PRO-COM450-HDAR-4 - Compact Combiner
The PRO-COM450-HDAR-4 is an integrated single tray (19") 4 channel radio 450 MHz combining solution, housing a hybrid Tx hybrid combiner, duplex filter, active Rx multicouplers and preselector. Tx power per channel is 50 W. It also comes in a 100 W per channel version. It is highly used in UHF 340-470 MHz LMR/PMR/DMR radio base stations for combining/splitting channels to just one TX/RX antenna.

Product Promi
Promi
Promi is a miniature optical cable adaptor for reduced space. It features a compact removable splice for easy installation & maintenance, a split nut for easy installation, and a boot for sealed connection.

Product Protective Caps
Protective Caps
Protective caps are available for many of our products, with options for chains and mounting hardware.

Product Protective Caps for Circular Connectors
Protective Caps for Circular Connectors
Amphenol India protective caps were developed to meet the environmental protection needs of circular connectors in Threaded & Bayonet version. These caps were designed on the basis of MIL standards & qualified to QPL product requirements.

Product PRO-TRI 174/380-520/760-960 - Triplexer
PRO-TRI 174/380-520/760-960 - Triplexer
The PRO-TRI 174/380-520/760-960 is a Triplex Filter (Multiplexer) used for combining /splitting 3 LMR/PMR radios, a VHF, a UHF, and an LTE to/from just one antenna. It comes in 2 versions both with SMA connectors, one for low/medium power up to 30 W per radio and one for high power radios up to 150 W per channel.

Product PT-110
PT-110
The PhaseTrack®110 is a Standard phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.

Product PT-150
PT-150
The PhaseTrack®150 is a phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTtech® cables and are ideal for applications demanding stable phase over temperature.

Showing 331 to 340 of 520 items