Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
Amphenol Canada can provide backshells for all our standard and custom products. From Arinc style to Micro-D. A wide variety of exit ports are available from EMI to cable clamp as well as different plating and mounting options.
High-speed fiber optic transmission is available in rectangular connectors for use in advanced avionics systems. The optical performance of fiber optic termini is the same as termini used in circular connectors. LRM interconnects can have hybrid arrangements of fiber optics with Brush contacts, as well as other contact types.
Offer several advantages for high data transfer rates, low power consumption, and excellent EMI compatibility. Variety of plated, aluminum shell styles available. Quadrax, Split Pair Quadrax, or Differential Twinax available. Board Level connectors can incorporate straight or PCB Tails right angle, or straight compliant tail contacts.
The MIL-DTL-38999 Series III jam-nut style connector features a reduced flange design that saves space, weight, and reduces your footprint when used in PCB applications. More connectors are able to be fit on a box or board due to the reduced flange having a smaller diameter than a standard jam nut receptacle. 30% lighter than standard 38999/24 (w/o stand-offs).
SV Microwave introduces a line of 2- and 4-port SMP, SMPM, and SMPS PCB connectors designed to withstand the high temperatures found in solder reflow ovens. Capable of withstanding up to 500°C, these connectors retain their internal geometries without compromising electrical and mechanical performance after going through solder reflow.
Elevate your RF connector handling experience with SV Microwaves advanced removal tools, crafted for precision and efficiency. From the 3mm Bullet Removal Tool to the SMPM Male Shroud Driver, each product is designed with ergonomic handles to ensure user comfort in confined spaces. SV Microwaves' comprehensive inventory includes specialized tools for various connector types, including SMP, SMPM, and SMPS.
Reverse-mount RF PCB connectors that pass through the board offer superior signal integrity by eliminating via transitions, making them ideal for high-frequency designs. They also reduce parasitics, simplify routing, and reduce PCB stackup, improving mechanical integration for modern RF systems. SV's newly designed line of Reverse-Mount thru-Hole RF PCB Connectors is available in the SMP and SMPM series.
SV Microwave offers a range of shorts designed for RF and microwave applications. These components short the signal path to ground and can help protect a system from electrostatic discharge. With precision design, customizable options, and compatibility with various connectors, reliable solutions for maintaining optimal performance in microwave systems.
SV Microwave’s attenuators are quality RF and microwave components engineered to reduce power without compromising signal integrity. Supporting a wide frequency range of up to 40 GHz and available in various attenuation (dB) values, these attenuators are ideal for telecommunications, aerospace, and defense applications. With exceptional performance and compatibility with different connectors.