Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Semi-rigid RF Cable Capabilities
Semi-rigid RF Cable Capabilities
SV Microwave has the ability to build your semi-rigid cable assembly in-house to precisely the dimensions and bend configuration you need. Our advanced CNC cable bender machine results in highly accurate bent configurations with typical tolerances on linear dimensions at ±.030".

Product Series Five Connectors
Series Five Connectors
The MIL-DTL-38999 series of connectors was born in the 1960’s and Amphenol has continued to innovate new features and capabilities. The new Series Five connector is the next evolutionary step in the impressive D38999 lineage. Combining all of the capabilities of the traditional 38999 style connector in a lighter, smaller, and more compact package to support the military and aerospace industry.

Product Series II Sockets
Series II Sockets
SV Microwave’s Series II D38999/2M SMPM and SMPS socket contacts are engineered for use in connector shells requiring Series II socket configurations. Available in Size 12 (SMPM) and 16 (SMPS) for .047" and .085" cable, these contacts feature a shorter body length than Series I, III, and IV socket contacts, due to the lower profile connector shells.

Product SF-047
SF-047
The SF-047 is a ruggedized, small-diameter coaxial cable engineered for reliable performance in harsh environments. Ideal for aerospace, defense, and industrial applications, it offers excellent durability, flexibility, and high-frequency signal integrity. Perfect for mission-critical systems requiring compact, lightweight, and robust RF cable solutions in extreme temperature and vibration conditions.

Product Shielded Coaxial Contact
Shielded Coaxial Contact
These contacts are required for high-frequency interconnection. High-speed Coax contacts within a connector provide shielding protection in order to eliminate interferences from outside electrical sources, and in many cases, the RF/Microwave performance needed in the circuitry of many applications.

Product Shielded Edge Launch PCB Connectors
Shielded Edge Launch PCB Connectors
Engineered for environments sensitive to EMI and cross talk, SV Microwave’s new Shielded Multiport connectors deliver outstanding performance with industry-leading isolation and crosstalk suppression—achieving 70 dB min at 30 GHz. This exceptional electrical separation between ports ensures ultra-clean signal transmission, setting a new benchmark compared to traditional coax PCB multiports.

Product SIM Connectors Series 3
SIM Connectors Series 3
Scoop-proof, modular and rectangular, Amphenol Air LB France's EN4165 / SIM series 3 consists of shells and modules, which together create an integrated solution for signal and power. Flexible and easy-to-use, SIM is suited for a wide range of applications. Available in metallic versions for robust applications, SIM are comparable to U.S. MIL-STD-810 in performance.

Product SIM Splices for Mil/Aero
SIM Splices for Mil/Aero
Amphenol Air LB France's modular composite splice provides a reliable and simple connection between two EN4165 / SIM modules. Available with or without cable clamp, and/or flange, the SIM splice can be fixed on/under a structure or Feed-through. It can be fitted with the whole range of EN4165 / SIM modules.

Product Size 16 D38999 RF Cable Assemblies
Size 16 D38999 RF Cable Assemblies
SV Microwave has recently expanded its Size 16 D38999 RF Cable Assemblies portfolio with six new fixed-length cable assemblies featuring SMPS D38999 pin and socket contacts. Designed for SWaP-C optimization, these assemblies offer a smaller form factor than their Size 12 and Size 8 counterparts while maintaining high-performance up to 65 GHz.

Product SMA and RP-SMA Connector Series
SMA and RP-SMA Connector Series
Using a threaded interface, SMA 50 Ohm connectors are semi-precision units that provide excellent electrical performance from DC to 18 GHz and outstanding mechanical durability.

Showing 401 to 410 of 520 items