Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product 109 Series Connectors®
109 Series Connectors®
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.

Product 127/HE801-HE804-HE807
127/HE801-HE804-HE807
The 127/HE8 series is a medium-density range of multi-contact plug-in connectors for PCB. This range of 2.54 staggered grid, low profile connectors offers the widest range of hardware, guides, and contact terminations, providing more flexibility to PCB designers.

Product 200WX WeatherStation® Instrument
200WX WeatherStation® Instrument
The WeatherStation 200WX is the best choice for mobile or stationary, weather-monitoring applications. Sensor rich, in a durable, rugged, small housing that is IPX6 rated, means the 200WX can be used on moving platforms such as TV-news and military vehicles. The 200WX calculates the dynamic true wind speed and direction based upon the apparent wind speed of the vehicle, and vehicle heading.

Product 254/HE701-HE901
254/HE701-HE901
The 254 series is a double-sided, 2,54 [.100] pitch, range of connectors for printed circuit boards.

Product 2M Caps
2M Caps
A large selection of protective caps for 2M plugs and receptacles.

Product 2M Micro38999 Connectors
2M Micro38999 Connectors
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors. Fully Intermateable, Intermountable, and Interchangeable with Mighty Mouse.

Product 2-part Touchless Concentric Rotary Position Sensor
2-part Touchless Concentric Rotary Position Sensor
The PS2P-CON is a low-profile, two-piece touchless Hall-effect rotary position sensor providing absolute angle sensing up to 360 degrees. Featuring separate magnet and sensor modules to eliminate mechanical wear, it ensures an unlimited service life, high tolerance to misalignment, IP67 and IP69K sealing, and dual channel redundant outputs for reliable operation in harsh environments.

Product 2-piece Linear Touchless Hall-Effect Position Sensor
2-piece Linear Touchless Hall-Effect Position Sensor
The Piher PS2P-LIN is a compact, touchless Hall-effect linear position sensor engineered for harsh operating environments. Featuring a separate magnet and sensor module, this contactless sensor operates without gears or linkages to ensure a virtually unlimited lifetime. It delivers absolute position feedback up to 25mm, IP67 and IP69K sealing, and dual output options for redundancy.

Product 2-Piece Touchless Rotary Position Sensor
2-Piece Touchless Rotary Position Sensor
The Piher HRPM is a 2-piece touchless Hall-effect rotary position sensor featuring an integrated AMP Superseal connector. Engineered with a separate sensor and magnet module to deliver a virtually unlimited mechanical life, this rugged IP69K-rated sensor provides absolute position feedback across angles up to 360 degrees in harsh operating environments.

Product 38999 Integral Accessories
38999 Integral Accessories
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding, enhanced sealing, and ease for overmold applications.

Product 38999 Reduced Flange Jam Nut Receptacle
38999 Reduced Flange Jam Nut Receptacle
The 38999 reduced flange connector provides more density on the panel with a 41% surface saving in harsh environment applications. This connector is designed for harsh environment applications across multiple markets, such as ground vehicles, data acquisition equipment, planes, helicopters, avionics calculators, and UAVs where superior electrical performance and surface savings are needed.

Product 44 Series™ Circular
44 Series™ Circular
Available in 1, 2, 3, 4, 5 and 6 position 44 Series™ Thermoplastic Rubber Circular Connectors meet the demand for reliable and versatile connectivity solutions that exhibit outstanding durability, resisting a range of environmental factors including water, fuel, lubricants, ozone, and road salt, and is vibration-resistant and field-proven for indoor/outdoor, rugged applications.

Product 62GB
62GB
A range of miniature, multi-contact circular connectors with bayonet coupling and non-removable solder contacts for AC and DC applications.

Product 62IN Series miniature connectors
62IN Series miniature connectors
Amphenol 62IN series connectors are general-purpose, environmental resistant, miniature circular connectors with three-point bayonet coupling & five keyway polarization, design to meet the requirement of MIL-DTL- 26482 series 1 solder type, These connectors are widely used in military & Industrial application, available in a variety of sizes, styles & configuration.

Product 97B Reverse Bayonet Connectors
97B Reverse Bayonet Connectors
Amphenol 97B reverse bayonet coupled connectors designed to meet the requirement of MIL-DTL-5015, available in a variety of styles & classes. Connectors having features like quick mating of bayonet coupling with audible full mating features provides resistance to shock & vibration and avoid connector decoupling in even the most ruggedized application.

Product ACA-B Series
ACA-B Series
This series meets the applicable requirements of SAE AS95234 and VG95234 with optional RADSOK® socket contacts for up to 250 amps possible in a ruggedized harsh environment, metal, reverse bayonet coupling, power, and signal connector. With over 280 insert arrangements ranging from 1 to 85 contacts per connector with a standard operating temperature from -55°C to +125°C.

Product AC Threaded
AC Threaded
This series, meeting applicable requirements of SAE AS50151 and up to 250 amps possible with optional RADSOK® socket contacts is a general duty or ruggedized harsh environment, metal, threaded coupling, power, and signal connector. With over 275 insert arrangements ranging from 1 to 85 contacts per connector with a standard operating temperature from -55°C to +125°C.

Product Adapter USB3 Type A to Type C
Adapter USB3 Type A to Type C
The USB 3.0 Type A to Type C adapter is designed to integrate modern USB-C devices into existing USB-A infrastructures, ensuring high-speed data transfer and robust performance in demanding environments.

Product AGE Power Connectors
AGE Power Connectors
AGE96929 its single pole high Ampere low voltage reverse bayonet connector meets the requirements of VG96929 standard. Shell design & mating dimensions based on VG95234 standard. Insulator split type with two-piece construction retained with constant spring force which allows exchanging crimp contacts multiple times.

Product Agnostic Media Converters
Agnostic Media Converters
Media conversion products that work across a variety of protocols.

Showing 1 to 20 of 428 items