Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Control Panels
Control Panels
Control panels for construction machines, yachts, and boats include pushbuttons and switches (for example from Carlingswitch), control indicators, and displays with application software. Control panels made out of ABS, PMMA, metal class A2 and A4. Possible protection rate up to IP65-67. Manufactured according to customer specification and design.

Product COTS Products Customizations
COTS Products Customizations
SV Microwave offers a flexible approach to customizing our COTS products to meet unique customer needs. Our applications and design engineering teams routinely make minor adjustments to standard parts-such as lengthening flanges, adjusting retention features, or altering PCB connector lengths—to support specific design requirements. Below are some examples.

Product CTOL
CTOL
CTOL series are robust optical connectors for the rapid deployment of high-speed transmission links under harsh environments. The hermaphroditic mating makes it possible to “daisy chain” cable assemblies without using any interconnect adapters. The specific lens design guarantees a large beam diameter and a low loss connection, less sensitivity to dirt and dust.

Product CTOS
CTOS
CTOS series is a robust optical connector for the rapid deployment of high-speed transmission links under harsh environments. The hermaphroditic mating makes it possible to “daisy chain” cable assemblies without using any interconnect adapters. The specific lens design guarantees a large beam diameter and a low loss connection, less sensitive to dirt and dust.

Product CTOS
CTOS
CTOS is an expanded beam fiber optic connector available in singlemode and multimode. Designed for gloved handling and blind mating in the most extreme conditions, features include up to 4 channels, a hermaphroditic design, a protective window with contactless transmission, and qualification in accordance with NATO/STANAG4290 norms.

Product CTOS - Expanded Beam FO Connector
CTOS - Expanded Beam FO Connector
Amphenol SOCAPEX CTOS is an expanded beam fiber optic connector available in singlemode and multimode. Designed for gloved handling and blind mating in the most extreme conditions, its features include up to 4 channels, a hermaphroditic design, a protective window with contactless transmission, and qualification in accordance with NATO/STANAG4290 norms.

Product C-Type USB Connector
C-Type USB Connector
Amphenol LTW offers a comprehensive range of rugged USB Type-C connectors delivering a high data transmission rate of up to 10 Gbps and superior power charging up to 5A current. Designed in various form factors with multiple termination options make it ideal to fulfill industrial harsh application【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

Product Current Sensors
Current Sensors
Piher Sensing Systems designs and manufacturers current sensors based on contactless technology for accurate measurement of currents in automotive battery management and motor control applications. Piher’s precision current sensors improve motor or solenoid control applications and grid monitoring addressing the needs of both Tier 1 suppliers and OEMs.

Product Custom Molded Cables for Harsh Environments
Custom Molded Cables for Harsh Environments
Amphenol offers high-performance injection-molded cable assemblies (PVC, TPU, LSZH, and Polyurethane). Amphenol performs potting and encapsulation with MIL-M 24041 epoxies. Our mold library supports most Amphenol and Mil-Spec connectors. With vast adhesion studies made on new plating materials, superior over-molding is achieved.

Product D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
MIL-DTL-38999 connectors are ideally suited for shielded contacts for high-performance, high-speed interconnection applications. Insert arrangements can incorporate: coax (sizes 8, 12, and 16); twinax (sizes 8 and 12); and triax contacts (sizes 8, 10, and 12).

Product D38999 Pin and Socket Contacts
D38999 Pin and Socket Contacts
SV Microwave has released a line of D38999 pin and socket contacts that are aligned to the latest specification set forth by SOSA™. These coaxial contacts fit both standard and series III housing and are offered in BMB size 8 and SMPM size 12. These contacts are ideal in an embedded system that transitions from the chassis to an out-of-the-box application.

Product D38999 Power
D38999 Power
For high power transmissions.

Product Data Concentrator Media Converters
Data Concentrator Media Converters
Media conversion products that concentrate data and simplify system cabling and architectures.

Product Differential Twinax Contacts
Differential Twinax Contacts
Used to facilitate the launching of controlled impedance signals to printed circuit boards. Two strategically spaced inner contacts form two 100 or 150 Ohm matched impedance differential pairs. Requires modification of MIL-DTL-38999 connector to accommodate keyed contacts. Available in size 8 crimp termination style. Also available in size 8 with PC tails.

Product Digital Video Interface Media Converters
Digital Video Interface Media Converters
Proven line of Digital Video Interface media converters that can be used in harsh environment avionics, ground systems, or naval applications that need to transmit and receive such encoded interfaces over fiber optic cables.

Product DL Series
DL Series
DL Series are highly reliable circular connectors (wire soldering type) approved by TUV satisfying European safety standards and UL standards. They feature IP67 class water and dustproof, when mated, and a protective earth circuit with first mate break grounding contacts. They are ideal for use in machine tools, robots, and other industrial machines.

Product D-Sub Accessories
D-Sub Accessories
In addition to a wide variety of D-Sub connectors, we offer a large assortment of Backshells, Locking Systems and Mounting Hardware. We also offer blind mate options, EMI covers, Sealing Options, and custom options to fit many different application requirements.

Product D-Sub & Micro D Connectors
D-Sub & Micro D Connectors
Amphenol CIT D-Sub & Micro-D filter connectors meet all the requirements of MIL-PRF-24308 and MIL-PRF-83513 while providing filtering in accordance with the attenuation curves noted herein. MIL-PRF-24308 connectors (Standard density and Hi-density) and MIL-PRF-83513 are manufactured in all layouts offering maximum contact density in a minimum of space.

Product Dualok High-Vibration
Dualok High-Vibration
Dualok is an enhanced anti-decoupling mechanism designed to perform under severe vibration environments. The Dualok system is proven to mitigate the negative effects of high vibration operation by eliminating connector back-off and reducing conditions that can cause fretting corrosion. Dualok is compatible with D38999 Series III receptacles and is qualified to Boeing BACC63EK.

Product Electro-Mechanical Integration
Electro-Mechanical Integration
Full integration, in-house LRU capabilities include aluminum enclosures, rigid, flex, and panel circuit card assemblies, internal/external cable assemblies, integration, and final assembly, and fully functional testing and environmental stress screening (ESS) in order to support our customers with full turnkey solutions.

Showing 81 to 100 of 430 items