Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Lightweight C-Clamps
Lightweight C-Clamps
Lightweight C-Clamps provide routing, support, and fixing for cable harnesses of various diameters. They are used in the wing sections of aircraft, in the fuselage for power and electrical cables, as well as inside the cabin for in-flight entertainment or cabin service systems. Different materials and configurations are available depending on the temperature and routing of the conduits.

Product Lightweight Ground Modules
Lightweight Ground Modules
New, lightweight grounding modules are suitable for a wide variety of military and airframe power distribution and grounding system applications. A convenient footprint for mounting on airframe or vehicle frames. High altitude operating specifications, low outgassing, and a high degree of salt spray resistance make the modules suitable for space & near-space applications.

Product Luminus
Luminus
Luminus are small, lightweight, cost-effective connectors that are highly reliable and simple to use. With multiple configurations and arrangements available, a solution can be tailored to suit your application’s exact requirements. RoHS and REACH compliant.

Product M12 Hermetic Connectors
M12 Hermetic Connectors
These connectors are miniature threaded, hermetically sealed connectors that are designed to meet and exceed the mechanical and environmental requirements IEC-61076-2-101 with fixed pin contacts, fused into a glass dielectric insert. These connectors are available as Stainless Steel receptacles with eyelets, solder buckets, or PCB contacts.

Product M55116 Plugs and Jacks
M55116 Plugs and Jacks
Complete line of qualified MIL-DTL-55116 audio connectors which are used throughout military and commercial radio systems and intercom systems for ground, vehicle, airborne, and naval communications. Custom M55116-type connectors with options such as PCB contacts, grounded and shielded connectors, and right-angle plug connections.

Product M81714-Style Electronic Splices and Modules
M81714-Style Electronic Splices and Modules
M81714 Style Splices/Electronic Splices are designed to provide a quick and efficient solution to application design wiring requirements and are highly resistant to temperature and fluids. Supplied with a wide variety of diodes, resistors, capacitors, and fuses. These solutions allow customers to incorporate system modifications into a wire bundle, avoiding changes in panels or boards.

Product MACH-D
MACH-D
Positronic MACH-D connectors are built with precision machined shells providing superior EMI shielding, which protect against electronic disruptions, guard against data loss, & defend against system failure. They offer standard & high density signal contact arrangements as well as hybrid versions, combining power & signal in a single connector body. A wide variety of accessories are available.

Product Magnetostrictive Linear Position Sensors
Magnetostrictive Linear Position Sensors
Temposonics is recognized as an industry leader in sensing technologies and solutions. These sensors permit precise and dynamic position and speed measurement in advanced automation and safety-relevant applications. With a versatile and ever-increasing product portfolio, Temposonics works closely with customers, to optimize performance and reduce downtimes.

Product Martec Julus
Martec Julus
Martec presents the Julus Range, a collection of high-performance hermetic connectors designed and manufactured exclusively for demanding applications where integrity is crucial. Our Julus industrial feedthrough connectors bring reliability and performance to electronic systems throughout the military, aerospace and industrial sectors.

Product Martec Nimbus
Martec Nimbus
Martec presents the Nimbus range – a series of lightweight high-performance hermetic connectors designed and manufactured exclusively for demanding applications where integrity is crucial. Our Nimbus aluminium connectors bring reliability and performance to electronic systems throughout the Aerospace, Military, Space and Motorsport industries.

Showing 171 to 180 of 349 items