Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product SMPM-XT RF Interconnects
SMPM-XT RF Interconnects
SMPM-XT RF Interconnects are designed to maintain reliable electrical performance even when mechanical tolerances vary. Featuring an extended interface, these SMPM interconnects accommodate a greater degree of axial tolerance, ensuring secure and repeatable board-to-board connections up to 12 GHz. Featuring fixed-length bullets and single, two-, and four-port mating halves.

Product SMP/SMPM Fixed Bullets
SMP/SMPM Fixed Bullets
SV Microwave offers a complete line of SMP and SMPM fixed bullets in a variety of lengths. Our newest fixed bullets start at a nominal length of .265" for SMP and .188" for SMPM. These additional lengths round out SV's fixed bullet offering and allow a system designer flexibility when integrating a board-to-board RF solution.

Product SMPS Spring Bullets
SMPS Spring Bullets
SV Microwave’s newest spring loaded bullet product line employs an SMPS RF interface to maximize density and high frequency in applications up to 32 GHz. These spring loaded bullets have been designed for repeatable RF performance under all states of compression by solving axial and radial misalignment issues when fully mated.

Product SMPS VITA 67.3 Gen2 Cable Assemblies
SMPS VITA 67.3 Gen2 Cable Assemblies
SV Microwave's VITA 67.3 Gen2 product line now includes a new range of flexible cable assemblies, designed to provide robust, high-performance RF signal routing within embedded systems. Expanding on our innovative VITA 67.3 interconnects, these assemblies feature popular right angle SMPM and SMPS connectors terminated to our VITA 67.3 Gen2 Plug-in Contacts.

Product Solaris
Solaris
Solaris is a small, plastic, easy-to-use rectangular connector designed specifically for low and medium power applications. Solaris’ spring-loaded slide lock mechanism is a snap to use - simply push to lock and slide to unlock. The slide lock provides convenient single-handed & tool-less mating, eliminating the Foreign Object Debris (FOD) found in typical screw mount D-Subs.

Product Solderless Mount Micro-D
Solderless Mount Micro-D
This standard Micro-D interface connector is equipped with Amphenol surface mount clip technology. It is fully intermateable with standard M83513 connectors but provides a reduced footprint allowing for increased contact density. It eliminates the need for washing and soldering processes saving time and cost in PCB assembly. It allows for double-sided PCB design for more components.

Product SSMC Connectors
SSMC Connectors
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz.

Product Standard Density D-Sub
Standard Density D-Sub
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.

Product Standard Gang Mating Hardware
Standard Gang Mating Hardware
SV Microwave’s ganged RF cable assemblies are designed to mate directly with readily available COTS multiport connectors, enabling a single, push-on interface that simplifies installation without compromising RF performance.

Product Standoffs
Standoffs
Standoffs were designed with strength, stability, and weight reduction in mind. Our Standoffs are made with PEEK— a very strong, non-conductive/non-corrosive, and lightweight material - designed to replace heavier aluminum. They come with a locking feature for security, are designed with ribs to provide additional strength.

Showing 291 to 300 of 349 items