Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Air LB VG96927-2 approved harnesses, Basic type A-D1 & M-P
Air LB VG96927-2 approved harnesses, Basic type A-D1 & M-P
Custom electrical and fiber-optic harnesses built to VG96929-2 (A-D1 & M-P) or IPC/WHMA-A-620. We deliver precision prototypes and series builds for defense, aviation, marine, industrial, and electric air mobility. Built-to-print or built-to-spec with full test documentation including FAI, ATR, and electrical testing, plus mechanical integration.

Product Air LB VG96944 / PowerSafe
Air LB VG96944 / PowerSafe
Robust circular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating, offering 4 or 6 power contacts rated up to 100A per contact and 1000V operating voltage. FMLB leading contacts and LMFB lagging contacts, together with IP2X finger protection, ensure safe make/brake timing and high protection for both user and system.

Product Air LB VG version J - Aluminum alloy with zinc-tin plating and/or black anodized
Air LB VG version J - Aluminum alloy with zinc-tin plating and/or black anodized
Breakthrough into a cadmium-free future: Amphenol-Air LB sets new standards with its VG-approved version J. Zinc-tin is an innovative, environmentally friendly alternative to cadmium plating -1:1 compatible and equivalent for future-proof technology without compromise. RoHS & REACH compliant: Cadmium and chromium(VI)-free. Electrically conductive and corrosion-resistant

Product Alternate to Cadmium Platings
Alternate to Cadmium Platings
Multiple options for alternate-to-cadmium platings, including Durmalon, Black Zinc Nickel, and the new AP-93 1000-hour salt spray approved plating. Amphenol uses the RoHS requirements and the latest revisions to the MIL-DTL-38999 specification to develop these platings.

Product Alternative to M12 - Ultra High-Density X-Lok Push-Lock Connector
Alternative to M12 - Ultra High-Density X-Lok Push-Lock Connector
Amphenol LTW’s 33-pin Ultra High-Density (UHD) X-Lok Metal Mini Size push-lock connector boasts a compact design and high contact density, providing space efficiency and enhanced data transmission. This connector serves as an excellent alternative to traditional M12 solutions【Video: https://www.youtube.com/watch?v=7gU_zye2zIw】【Quck guide: https://amphenolltw.com/down.php?supp_download=112】

Product AOC USB Type C Extender - Active Optical Cable
AOC USB Type C Extender - Active Optical Cable
USB Type C Active Optical Cable extender is a hybrid copper and fiber optic cable that enables long distance transmission of high-speed USB 3.2 Gen 2 data, video, and power delivery without signal loss or latency. This USB Type C extender supports lengths up to 15 meters maximum instead 1 meter max in copper version, delivering stable data and video transmission over long distances.

Product AP-93 Plating
AP-93 Plating
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F). AP-93 meets a 200° C temperature rating, is compatible with other platings, and is available on all D38999-style Series III connectors.

Product Arc Angular Position Sensor
Arc Angular Position Sensor
The PS2P-ARC is an arc position sensor engineered to provide complete immunity to radial & axial play on pivot joints. Ideally suited for steering angle, pedal, throttle, and suspension systems, this contactless sensor delivers reliable absolute position feedback without wear. It offers IP67 and IP69K sealing, dual redundant outputs, and an unlimited operational life for demanding industrial and

Product ARC Off-Axis High-Speed RPS for eMotor Rotor Position
ARC Off-Axis High-Speed RPS for eMotor Rotor Position
Piher ARC off-axis inductive eMotor RPS for xEV traction motors delivers true power-on rotor angle, speed and direction feedback up to 600,000 electrical rpm. Rare-earth-free, compact, ASIL-D-ready and immune to stray magnetic fields, standard offer ±0.3° el accuracy, absolute analog sine/cosine or digital ABI, SPI, SENT, AB or PWM outputs, IP67/IP69K sealing and -40°C to +160°C operation.

Product ARINC 404
ARINC 404
Amphenol's "AR" Series, ARINC rack and panel connectors, are designed to meet or exceed the requirements of MIL-C-81659 and ARINC Specification 404. The "AR" Series is a multi-purpose connector used in aerospace, military, and computer periphery applications. It can accommodate signal and power contacts in sizes 12, 16, 20, and 22. Coaxial contacts are available in sizes 5 and 9.

Product ARINC 404 Filter Connectors
ARINC 404 Filter Connectors
Amphenol CDI Filtered ARINC 404 filter connectors feature the complete line of standard ARINC layouts and meet the applicable performance and environmental portions of the ARINC and SAE specifications. These connectors provide the key interface for rack and panel avionics equipment. As with all avionics boxes, signal integrity is paramount and filtering is a must.

Product ARINC 600
ARINC 600
ARINC 600 Connectors are a recognized standard rack and panel connector for Aircraft applications. The ARINC 600 is the successor to the ARINC 404 for many of the new avionic designs. Compared to the ARINC 404, the ARINC 600 features lower mating force contacts, increased contact count, and a front release, floating keying system. Can be filtered.

Product ASNE Relay Sockets
ASNE Relay Sockets
Adaptation device between a Relay and a Cable harness, these Amphenol Air LB France's ASNE relay sockets are widely used by European aircraft manufacturers. They offer sealing and polarization provided by specific contact configurations or polarized mounting devices. Available 8, 14 or 16 contacts size 20 / 16 (ASNE crimp contacts)

Product Between-Series Adapters
Between-Series Adapters
Designed with RF performance in mind, SV Microwave's between-series adapters ensure optimal signal integrity and performance. Between-series adapters support transitions between various connector series, accommodating the diverse needs of RF and microwave systems, all while maintaining a compact footprint.

Product Blind Mate - X-Lok Push-Lock Connector
Blind Mate - X-Lok Push-Lock Connector
Amphenol LTW’s X-Lok Connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audible and tactile feedback. The X-Lok provides less mating failure & quicker installation than traditional threaded solutions【Quick guide: https://amphenolltw.com/down.php?supp_download=112】

Product BMB RF Adapters
BMB RF Adapters
SV Microwave expands its BMB product offering with the latest line of between-series RF adapters, developed to support the testing and calibration of SOSA-aligned open systems. With the recent adoption of BMB Size 8 D38999 contacts into the latest SOSA technical standard, these adapters provide a reliable solution for verifying RF performance.

Product BMB RF Interconnects
BMB RF Interconnects
SV Microwave’s latest product line offers a comprehensive range of RF interconnects, including standard and bulkhead cable connectors for a variety of cable types and PCB connectors ideal for use in board-to-board solutions, with connectors in both Full Detent and Smooth Bore options, as well as a bullet. This product line is rated to work up to 22 GHz, ensuring reliable and high-performance RF solutions.

Product Breakaway Plugs and Jacks
Breakaway Plugs and Jacks
Watertight, breakaway connectors are designed to meet severe environmental conditions. They are watertight, with wiping-action contacts that self-clean. Shielded versions are available and termination is either solder or insulation-piercing, which is field installable. Miniature versions are also available.

Product Breakaway / Push-Pull Military Connectors - FLOS & FLOS+
Breakaway / Push-Pull Military Connectors - FLOS & FLOS+
Amphenol LTW FLOS Y Series Robust Metal Circular Connectors are an advanced and highly reliable design with Push-Pull or Break-Away locking for military applications. The Y Series comply with IP68 and offer 2-10 contacts with a rated current of 5A. The compact, low-reflection surface and light-weight design make these connectors ideally【Video: https://www.youtube.com/watch?v=CAefPuUinac】

Product Breathable Vent
Breathable Vent
Amphenol LTW provides a comprehensive product range of Breathable Vent. The Vents help control pressure release within safe operating limits, specifically designed to balance internal and external pressures. Range: M6, M8, M10, Fit-In Plastic/Metal (Oil Filtration), M12, M14, M24, M32 & Rectangular【Quick Guide: https://amphenolltw.com/down.php?supp_download=103】Video: https://youtu.be/dke5JH_B2A0

Showing 41 to 60 of 349 items