Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product 2M Caps
2M Caps
A large selection of protective caps for 2M plugs and receptacles.

Product 2M Micro38999 Connectors
2M Micro38999 Connectors
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors. Fully Intermateable, Intermountable, and Interchangeable with Mighty Mouse.

Product 387TV Series
387TV Series
Size 7 connectors dedicated to size 8 high-speed contacts (Coax, Twinax, Quadrax, 1Gb Octomax, 10Gb Octomax coming soon) and fiber optic.

Product 38999 Integral Accessories
38999 Integral Accessories
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding, enhanced sealing, and ease for overmold applications.

Product 75P Clamp
75P Clamp
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.

Product 86P Clamp
86P Clamp
86P Clamp was developed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring key value-add design elements, including separate locking and mounting locations, a bottom hinge for easy wire bundle installation, and a non-conductive, non-corrosive, PEEK polymer construction, a versatile solution for anyone looking to reduce weight and installation time.

Product Adapter / Saver
Adapter / Saver
D-Sub Gender Changers and Adapters offer a simple solution to change the functionality of your existing connector. A D-Sub Connector Saver can add longevity and durability to your system. Both are optimal to use in the prototype phase of your project.

Product Adapter USB3 Type A to Type C
Adapter USB3 Type A to Type C
The USB 3.0 Type A to Type C adapter is designed to integrate modern USB-C devices into existing USB-A infrastructures, ensuring high-speed data transfer and robust performance in demanding environments.

Product Adhesive Snap 'N Post
Adhesive Snap 'N Post
Designed as a 1-for-1 replacement to BACS31H / NMC RP1703/1704 ring posts. Wire installation time reduced from ~30sec to less than 5sec. Weight-neutral compared to BACS31H/RP1703/RP1704. Can stack in two 90° orientations. Arced rings allow for tie straps to cover remaining ±45° orientations.

Product Adhesive Standoff
Adhesive Standoff
Material options of PEEK 150GL30, or GF Ultem. Adhesion: Accommodates VHB Tape and wet processes. Can be crossed to Boeing’s BACS21DZ & Click Bond’s CB4002. Uses 1032 insert making it compatible with APH Clamps, metric option also available.

Product Adhesive Tie Mounts
Adhesive Tie Mounts
Material: GF Ultem, GF PEEK & GF Nylon. Adhesion: Accommodates VHB Tape and wet processes. Click Bond Me-Too alternative crossing to CB9302 & CB9120. Can be used with any standard MS3367 or equivalent tie-down strap.

Product Air LB AALB-FSPL | D-SUB-*-Y3- Series / VG96940-6 approved
Air LB AALB-FSPL | D-SUB-*-Y3- Series / VG96940-6 approved
Our ELECTRICALLY CONDUCTIVE GASKETS are approved acc. to VG96940-6 and offer excellent shielding characteristics against electromagnetic interference and maximum protection against moisture and dirt. They are also resistant to aggressive liquids such as oil or kerosene. The gasket are are available for a huge range of connector standards / series: Circular, rectangular, D-Sub, caps or customized

Product Air LB Contacts / VG95319-1009 approved
Air LB Contacts / VG95319-1009 approved
VG-approved 75 Ω coaxial, or fiber optic contacts for video and data transmission. Compatible with VG95319‑1016, MIL-DTL-38999 Series III, TV/CTV connectors. Coaxial contacts support 0–3 GHz with matched 75 Ω impedance; fiber optic termini offer excellent optical and mechanical performance for single- and multimode.

Product Air LB metallic ties / VG95319-1015 appoved
Air LB metallic ties / VG95319-1015 appoved
These bands firmly secure shielding braids to the backshell, delivering robust protection against EMI, moisture, and dirt while ensuring reliable strain relief. Crafted from passivated stainless steel and fully compatible with VG95319-1011, they offer dependable performance and VG-approved quality.

Product Air LB TV|CTV Series / VG95319-1006; -1007; -1008; -1016 A, B, C, G, H, N
Air LB TV|CTV Series / VG95319-1006; -1007; -1008; -1016 A, B, C, G, H, N
Circular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating, offering up to 187 contacts for electrical or fiber-optic data transmission, as well as signal or power transmission up to 230A per contact— all within a scoop-proof shell. A wide range of versions, contacts, and insert arrangements is available to meet the most demanding application requirements

Product Air LB VG96927-2 approved harnesses, Basic type A-D1 & M-P
Air LB VG96927-2 approved harnesses, Basic type A-D1 & M-P
Custom electrical and fiber-optic harnesses built to VG96929-2 (A-D1 & M-P) or IPC/WHMA-A-620. We deliver precision prototypes and series builds for defense, aviation, marine, industrial, and electric air mobility. Built-to-print or built-to-spec with full test documentation including FAI, ATR, and electrical testing, plus mechanical integration.

Product Alternate to Cadmium Platings
Alternate to Cadmium Platings
Multiple options for alternate-to-cadmium platings, including Durmalon, Black Zinc Nickel, and the new AP-93 1000-hour salt spray approved plating. Amphenol uses the RoHS requirements and the latest revisions to the MIL-DTL-38999 specification to develop these platings.

Product Alternative to M12 - Ultra High-Density X-Lok Push-Lock Connector
Alternative to M12 - Ultra High-Density X-Lok Push-Lock Connector
Amphenol LTW’s 33-pin Ultra High-Density (UHD) X-Lok Metal Mini Size push-lock connector boasts a compact design and high contact density, providing space efficiency and enhanced data transmission. This connector serves as an excellent alternative to traditional M12 solutions【Video: https://www.youtube.com/watch?v=7gU_zye2zIw】【Quck guide: https://amphenolltw.com/down.php?supp_download=112】

Product AOC USB Type C Extender - Active Optical Cable
AOC USB Type C Extender - Active Optical Cable
USB Type C Active Optical Cable extender is a hybrid copper and fiber optic cable that enables long distance transmission of high-speed USB 3.2 Gen 2 data, video, and power delivery without signal loss or latency. This USB Type C extender supports lengths up to 15 meters maximum instead 1 meter max in copper version, delivering stable data and video transmission over long distances.

Product AP-93 Plating
AP-93 Plating
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F). AP-93 meets a 200° C temperature rating, is compatible with other platings, and is available on all D38999-style Series III connectors.

Showing 1 to 20 of 289 items