Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.
TFlex®-402 is a flexible microwave coaxial cable offering low loss, strong EMI shielding, and low PIM. Featuring a silver-plated copper-clad steel core, low-density PTFE dielectric, and dual-braid shielding, it ensures reliable RF performance. The rugged FEP jacket makes it ideal for aerospace, defense, and telecom applications in harsh environments.
The TFOCA-II® 12-ch. connector, designed and patented by AFSI, is ideal for environmentally harsh conditions and its design takes advantage of the latest technology by utilizing industry-standard physical contact ceramic ferrules. The TFOCA-II® connector is designed for minimal maintenance in the field, and its removable end cap allows direct access to the alignment sleeve and termini.
Amphenol CDI Threaded Cable Connectors provide secure, vibration-resistant connections for high-frequency RF applications. Designed for aerospace, military, space, and industrial environments, these connectors ensure reliable signal integrity, low insertion loss, and strong shielding against interference.
SV Microwave has just released a new line of threaded SMPM cable assemblies that feature a standard SMPM RF interface with a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high vibration environments while still maintaining superior electrical and mechanical performance.
Amphenol SV Microwave has a complete line of threaded SMPM RF connectors that feature a standard SMPM RF interface with the addition of a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high-vibration environments while still maintaining superior electrical and mechanical performance. Available in a variety of finishes.
With precision-machined contacts and a thru-hole soldering design, these connectors ensure excellent impedance control, low insertion loss, and enhanced durability. Their robust construction allows for strong retention to the PCB, providing a long-lasting and stable connection in high-frequency environments.
Rapid Prototyping. Achieve any pin-out you can imagine – without sacrificing performance or lead time. Thanks to Amphenol’s revolutionary insulator technology (patent pending), we can rapidly produce connectors in any PCB contact configuration and get you fully functional sample pieces within a week. MIL-DTL-38999, Reverse Bayonet GT, MIL-DTL-5015, 2M, and more.
Twinax connectors feature keyway polarization to ensure system integrity and prevent signals from being mixed, making them ideal for computer network applications.