Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
The HDE series is a HAZLOC EX Class 1, Div 1, and Zone 1 rated connector system for the most extreme hazardous locations. This product line is intermateable with the Pyle National AF/GD connectors.
AEx Class I, Div 1 Gr BCD, T5-T6 Ex db IIC, T5-T6 Gb
Explosion-Proof UL1203 and CSA C22.2 No. 30-M1986
Flame-Proof UL/ EN/ CSA C22.2 60079-1
Increased Safety UL/ EN/ CSA C2
Heavy Duty M12 Connectors - For high-temperature, ultra-reliable applications
Amphenol LTW presents the robust M12 high-temperature connector, the HDM12. Engineered for commercial applications with elevated vibration and challenging environmental conditions, the HDM12 excels in heavy-duty and harsh surroundings. Compliant with IEC 61076-2-101 and SAE J2839 standards, the HDM12 connectors emerge as the ideal solution for ultra-rugged applications prevalent in markets.
SV Microwave has extended our selection of rugged RF interconnects with a new line of bulkhead hermetic adapters. These hermetically sealed, panel mount connectors can be used for "inside-of-the-box" applications that must withstand rigorous environments and harsh elements like water, dust, air, or the vacuum of space. Current configurations include SMA, 2.92mm, SMP and SMPM series.
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.
SV Microwave now offers fixed-length Ø.047" and Ø.085" RF cable assemblies in standard 125mm, 250mm, and 500mm lengths. These assemblies focus on high-density, high-frequency configurations featuring SMP, SMPM, or SMPS interfaces.
SV Microwave has released a line of high density SMP, SMPM and SMPS in-series RF adapters that operate up to a frequency of 65 GHz. With a blindmate push-on interface, these adapters are ideal for applications that are tight on space and electrical specifications.
SV Microwave offers DC to 40 GHz high frequency size 8, 12 and 16 coaxial contacts for the D38999 Series III housing and standard inserts. These contacts allow any application to continue to use the D38999 connector and be able to expand the use to include the microwave transmission lines.
SV Microwave has released a line of high-performance adapters capable of excellent signal performance up to 65 GHz. These between-series adapters are configured with a reliable, easily-calibrated, and consistent threaded interface on one end and a convenient high-density push-on interface on the other, making them ideal for various applications.
We provide our customers with high reliability, competitively priced Backplane and Backplane assemblies.
Low Dk/Df Material
Backdrill
Press-fit (compliant - pin)
Surface mount
Wave / selective solder
60+ Layers
Up to 0.440" Thick PCB
Up to 24" x 54" panels
Automated Optical Inspection (AOI) of connectors / pins
X-Ray inspection
High Temperature Series Five connectors are the ideal solution for interconnect and electrical wire assemblies near engines, firewalls, and other high-heat sources. Built for applications with higher temperatures such as hyper-sonic weapon systems, small module nuclear reactors, space launch vehicles, and other advanced aircraft.
INSTABEND™ are flexible, coaxial microwave assemblies designed for interconnects between RF circuit cards, modules, and enclosure panels. The cable can be bent very closely behind the connector, simplifying cable routing.
SV Microwave has designed a new product line of high-frequency, low pass filters with a small form factor. These low pass filters are available with DC to 12 or 18 GHz passbands and are available as a standard connectorized offerings for the SMA and SMPM series. Additionally, the SMPM filter does not compromise on connector density and maintains the same outer diameter as a typical SMPM bullet.
IP67 rated D-Subs are built to protect your electronics from ingress of dust, solids, water, and other liquids. Sealing is available in PCB mount and Crimp Removable.
Jig Board Clamps outlast and outperform, made of Acetal. Our durable clamps maintain their original shape after continued use, yet the smooth design of their edges diminishes wear and tear as the harnesses are being assembled. Developed in multiple sizes, our Jig Board clamps can accommodate a wide range of cable diameters. The one-piece design enables efficient inventory management.
Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. Series II uses M39029/22 socket contacts. Both accommodate 12-26 AWG wires. Mounting rail and installation/termination accessories and customization available.
LDG P-Clamps use a softer rubber for clamp cushioning, reducing wear and tear on mission-critical cable harnesses – all without compromising the strength and performance of the clamp itself. Specifically designed for high-performance aerospace cables, such as the MT/MTL product lines, the LDG P-Clamps are easy to use, simple to maintain, and are available in 17 different sizes.
QuickSNAP Lightening Bushings are made to help guide wired bundles through the aircraft’s frame and stringers. QuickSNAP Lightening Bushings significantly reduce installation times and the amount of foreign object debris (FOD). Made with smooth edges in order to reduce wire chaffing, available in various standard configurations and sizes, customization is always an option.
Lightweight C-Clamps provide routing, support, and fixing for cable harnesses of various diameters. They are used in the wing sections of aircraft, in the fuselage for power and electrical cables, as well as inside the cabin for in-flight entertainment or cabin service systems. Different materials and configurations are available depending on the temperature and routing of the conduits.
New, lightweight grounding modules are suitable for a wide variety of military and airframe power distribution and grounding system applications. A convenient footprint for mounting on airframe or vehicle frames. High altitude operating specifications, low outgassing, and a high degree of salt spray resistance make the modules suitable for space & near-space applications.