Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product PTSR-141
PTSR-141
The PhaseTrack®141 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.

Product PTSRB-047
PTSRB-047
The PhaseTrack®-047 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.

Product PTSRB-086
PTSRB-086
The PhaseTrack®-86 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.

Product PTSRB-141
PTSRB-141
The PhaseTrack®141 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.

Product Push-On RF Adapters
Push-On RF Adapters
Ideal for aerospace, military, space, and industrial applications, these adapters offer low insertion loss, strong shielding against interference, and mechanical durability. Their push-on design allows for easy installation and removal, making them perfect for high-density systems and applications requiring frequent connections.

Product Push-On RF Cable Connectors
Push-On RF Cable Connectors
Amphenol CDI Push-On RF Cable Connectors provide fast and reliable connections for high-frequency applications. Designed for ease of use, these connectors eliminate the need for threading, allowing for quick, tool-free mating while maintaining excellent electrical performance.

Product Pyle 26500 Hermetic Connectors
Pyle 26500 Hermetic Connectors
Amphenol/Pyle Commercial 26500 Connectors are qualified to Military Specification MIL-DTL-26500, as well as numerous high-performance customer specifications. Available in Stainless Steel receptacle, with bayonet or threaded coupling. Amphenol/Pyle is an experienced supplier of highly reliable hermetic connectors for the aircraft industry and our ZZL and ZZB series of hermetics.

Product QMA Connector Series
QMA Connector Series
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 6 GHz.

Product QN Connectors
QN Connectors
Amphenol RF’s QN connector is a quick disconnect version of the N-Type connector with similar internal construction, which enables fast and easy matings with minimum space requirements.

Product Quick Mount Relay Sockets
Quick Mount Relay Sockets
Quick Mount Relay Sockets snap mount into standard aircraft panel cutouts and eliminate all socket-to-bulkhead mounting hardware. Simplifying installation, reducing weight, and installation cost. Sockets meet the applicable performance and dimensional requirements of M12883 and are compatible with Mil-Spec approved relays from any manufacture.

Showing 241 to 250 of 383 items