Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
TCOM-240-FR is a flexible, low-loss coaxial cable with the same attenuation as LMR, engineered for durability and low PIM performance. Its multi-layer shielding ensures reliable operation in demanding environments with frequent handling. The TCOM-240-FR variant features a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket for added safety and compliance.
TCOM®-240-PUR-DB is a low-loss coaxial cable designed for rugged, low PIM performance in demanding environments. It features a solid center conductor and a UV-resistant, watertight black polyurethane jacket, making it ideal for outdoor applications that require durability, flexibility, and long-term reliability after installation.
TCOM-400-FR is a flexible, low-loss coaxial cable offering the same attenuation as LMR with enhanced shielding and rugged construction. Ideal for low PIM applications involving movement after installation and harsh environments. The TCOM-400-FR variant adds fire resistance with a non-halogen, CMR/MPR-rated (PCC-FT4) jacket for added safety and compliance.
TCOM®-400-FS-DB is a rugged, low-loss coaxial cable with the same attenuation as LMR®, designed for low PIM performance and flexibility. It features a stranded center conductor and a watertight, UV-resistant black polyurethane jacket, making it ideal for outdoor and harsh environments requiring movement after installation and long-term durability.
TCOM®-400-PUR-DB is a durable, low-loss coaxial cable offering the same attenuation as LMR®, designed for low PIM and rugged performance. It features a solid center conductor and a UV-resistant, watertight black polyurethane jacket, making it ideal for outdoor applications and harsh environments requiring movement after installation and long-term reliability.
TCOM-600-FR is a rugged, low-loss coaxial cable offering the same attenuation as LMR with superior shielding and flexibility. Designed for low PIM applications involving movement after installation, it performs reliably in harsh environments. The TCOM-600-FR variant includes a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket for enhanced safety and compliance.
TCOM®-600-FS-DB is a low-loss, flexible coaxial cable with the same attenuation as LMR®, built for rugged, low PIM performance. It features a stranded center conductor and a black, watertight polyurethane jacket that is UV-resistant, making it ideal for outdoor use and environments requiring frequent handling and long-term durability.
TCOM®-600-PUR-DB is a robust, low-loss coaxial cable delivering the same attenuation as LMR®, with excellent low PIM performance and shielding. It features a solid copper-clad aluminum center conductor and a black, UV-resistant polyurethane jacket that is fully watertight—ideal for outdoor use and demanding environments requiring flexibility and long-term durability.
SV Microwave's TEE-Series adapters are crafted to facilitate tee connections, allowing for multiple signal paths. This series is designed to accommodate applications where signal splitting or combining is essential. Offering a range of connector options, our TEE-Series adapters ensure efficient signal distribution while maintaining high-quality electrical performance.
New high current technology alternative to our RadSok socket. Temper Grip contacts increase ampacity up to 40%, which increases the value of your system or downsize cable size and space on a panel. Temper-Grip contacts will far outlast the temperature extremes of the standard connectors they can go into.