Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Threaded SMPM Connectors, Adapters and Cable Assemblies
Threaded SMPM Connectors, Adapters and Cable Assemblies
SV Microwave just released a new line of threaded SMPM connectors that feature a standard SMPM RF interface with a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high vibration environments while still maintaining superior electrical and mechanical performance.

Product Threaded SMPM PCB Connectors
Threaded SMPM PCB Connectors
SV Microwave has expanded its popular line of threaded SMPM connectors to include even more PCB connector variations. These connectors feature a standard SMPM RF interface with the addition of a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high vibration environments while still maintaining superior performance.

Product Threaded SMPM RF Cable Assemblies
Threaded SMPM RF Cable Assemblies
SV Microwave has just released a new line of threaded SMPM cable assemblies that feature a standard SMPM RF interface with a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high vibration environments while still maintaining superior electrical and mechanical performance.

Product Threaded SMPM RF Interconnects
Threaded SMPM RF Interconnects
Amphenol SV Microwave has a complete line of threaded SMPM RF connectors that feature a standard SMPM RF interface with the addition of a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high-vibration environments while still maintaining superior electrical and mechanical performance. Available in a variety of finishes.

Product Thru-Hole PCB Connectors
Thru-Hole PCB Connectors
With precision-machined contacts and a thru-hole soldering design, these connectors ensure excellent impedance control, low insertion loss, and enhanced durability. Their robust construction allows for strong retention to the PCB, providing a long-lasting and stable connection in high-frequency environments.

Product Tilt Sensor / Inclinometer
Tilt Sensor / Inclinometer
Based on mechanics-free MEMS technology these inclinometers accurately measure inclination, tilt and angle in harsh environmental conditions. With its ability to measure angles up to 360° with an accuracy of <0.5° over the full temperature range, it is perfect for use in heavy-duty applications such as vehicle load monitoring, leveling, boom angle monitor, skid-steers, mobile cranes, platform leveling etc.

Product TNC and RP-TNC Connector Series
TNC and RP-TNC Connector Series
The TNC connector series is a miniature, threaded weatherproof series with a constant 50 Ω impedance and a frequency range of DC - 11 GHz.

Product Tracer - Rapid Prototyping
Tracer - Rapid Prototyping
Rapid Prototyping. Achieve any pin-out you can imagine – without sacrificing performance or lead time. Thanks to Amphenol’s revolutionary insulator technology (patent pending), we can rapidly produce connectors in any PCB contact configuration and get you fully functional sample pieces within a week. MIL-DTL-38999, Reverse Bayonet GT, MIL-DTL-5015, 2M, and more.

Product Twinax Connector Series
Twinax Connector Series
Twinax connectors feature keyway polarization to ensure system integrity and prevent signals from being mixed, making them ideal for computer network applications.

Product UHD Connectors
UHD Connectors
The Ultra High Density (UHD) interconnect is a high-reliability packaging solution for airborne, space, shipboard, and ground-based applications. With 80 contacts per linear inch, the UHD connector is tested and qualified to DSCC 89065. A modular approach allows for straightforward incorporation of signal, power, coax, and fiber-optic inserts, as well as EMI shielding.

Showing 341 to 350 of 383 items