Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
In an embedded system application, there are two halves to any VITA module: the Plug-In Card and the Backplane. SV Microwave offers a variety of VITA 66.5, 67.1,67.2, and VITA 67.3 Plug-In and Backplane modules and blocks in SMPM, SMPS, and NanoRF interfaces.
SV Microwave has released a unique product line of VITA 67.3 cable assemblies with features designed to minimize strain and insertion loss. Available in longer-length 24 inches, these cable assemblies are capable of routing signals from the chassis slot to an analyzer and support series VITA NanoRF, SMPM and SMPS. Ideal for prototyping, product development and testing.
SV Microwave has a suite of VITA 67.3 tools that simplify the process of installing and removing contacts or cable assemblies. These tools can be used for both the plug-in card and the backplane, and are available in SMPM and SMPS interfaces.
Military AC and DC/DC power converters adhere to rigorous military standards and are designed to comply with MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160, EN2282, MIL-DTL-901 and DEF Stan 61-5, ensuring durability, reliability and the ability to withstand harsh conditions. This makes them ideal power solutions for end-to-end military and aerospace applications.
Our military power converters are indispensable for providing stable and reliable power to communication systems, radar, missile guidance, and other crucial military technologies. Compliant with MIL-STD-704, MIL-STD-810, and MIL-STD-461, they ensure ruggedness, durability, and resilience in challenging environmental conditions within modern defense infrastructure.
Our DC/DC power converters are essential to provide regulated power to various military equipment, including sensors, avionics, weapons and communication systems. Complying with strict MIL-STD standards, they are designed to withstand harsh conditions, ensuring efficient power distribution, voltage transformation and insulation, improving the functionality and resilience of military technology in the field.
DC-to-AC power inverters are crucial for diverse military equipment, ensuring power source compatibility and meeting stringent standards like MIL-STD-461, MIL-STD-704, and MIL-STD-810. These inverters are essential for critical applications such as communication systems, radars, avionics, and weapon systems.
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking mechanism.
Amphenol-BSI’s range of VPX backplanes is fully customizable to our customers requirements. One such example is the ½ size ATR backplane that uses an OpenVPX65 profile, but the mechanical envelope is customized to fit a typical ½ size ATR enclosure. ABSI continues to invest in our Engineering team to provide our customers with a Solution Provider that they can trust and grow in partnership.
VITA 66.x and VITA 67.x are standards that define families of blind mate Fibre Optic interconnects and analogue coaxial interconnects respectively, for use with VPX 46 backplanes and plugin modules.
Features:
-multiple guiding features for blind mate
-support industry standard MT ferrules up to 24 fibre optic channel per MT
-rugged durability to chassis, payload cards
-interoperability