Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
MilTech® 340-XR Ruggedized are hermetically sealed, flexible RF and microwave assemblies designed for extreme durability and high-reliability performance. These highly ruggedized, fully vapor-sealed transmission lines are optimized and qualified for commercial, military airborne, and other demanding applications.
Amphenol offers a multi-channel circular connector with high-density MT fiber optics. This connector uses MT ferrules. Ferrules are available in either 12-fiber or 24-fiber versions, in multi-mode PC, single-mode PC, and single-mode APC configurations. 2 arrangements are available -- shell size 11 with one ferrule and shell size 21 with four ferrules.
MilTech® 650 assemblies are hermetically sealed, flexible RF and microwave solutions designed for robust performance in the most challenging environments. These ruggedized transmission lines feature complete vapor sealing and are thoroughly optimized and qualified for commercial, military airborne, and other demanding applications.
MilTech® 210 Light-Weight are hermetically sealed, flexible RF and microwave assemblies built for superior performance in harsh and high-stress environments. These ruggedized and fully vapor-sealed transmission lines are specifically optimized and qualified for use in commercial, military airborne, and other demanding applications.
MilTech® 230 Light-Weight are hermetically sealed, flexible RF and microwave assemblies built for durability and high performance in challenging environments. These ruggedized transmission lines are fully vapor sealed and engineered for reliability in commercial, military airborne, and other mission-critical applications.
MilTech® 270 Light-Weight are hermetically sealed, flexible RF and microwave assemblies designed for high-performance signal transmission in extreme environments. These ruggedized and fully vapor-sealed transmission lines are optimized and qualified for use in commercial, military airborne, and other demanding applications.
MilTech® 230 Light-Weight are hermetically sealed, flexible RF and microwave assemblies built for durability and high performance in challenging environments. These ruggedized transmission lines are fully vapor sealed and engineered for reliability in commercial, military airborne, and other mission-critical applications.
MilTech® 330-XR Lightweight and Ruggedized assemblies deliver hermetically sealed, flexible RF and microwave performance for the toughest environments. Built with high durability in mind, these transmission lines offer full vapor sealing and optimized performance, meeting strict qualifications for commercial, military airborne, and other demanding applications.
MilTech® 440 Light-Weight are hermetically sealed, flexible RF and microwave assemblies engineered for high-reliability performance in challenging environments. These ruggedized, fully vapor-sealed transmission lines are optimized and qualified for commercial, military airborne, and other mission-critical applications.
The Piher MTS-360 is a miniature, contactless rotary position sensor with a through-shaft design and 360-degree absolute position feedback. This Hall-effect SMD angular sensor delivers reliable operation for up to 50 million cycles in space-constrained applications.
The NanoDMT series of miniature D-sub MT connectors are designed to meet the demands of high-performance and high-density applications within harsh environments. The NanoDMT connector is ideal for high-speed displays, supporting up to 64 fibers in a single MT. Designed for
precision machined AI housing makes it easy to identify orientiation.
Nano-Pegasus is a small, plastic, easy-to-use connector designed specifically for sensing, command, and control applications where a Micro or Nano Dsub would be used. Nano-Pegasus & Nano-Luminus provide exceptional performance in tight spaces, packing 11 high-grade contacts in a shell size 5 housing.
SV Microwave expands its VITA connector portfolio with a new line of Backplane and Plug-In modules designed for the NanoRF connector system and fully aligned to the latest SOSA technical standard. Engineered for modern embedded computing platforms, these modules deliver ultra-high density, high-frequency RF performance and seamless modular interoperability.
Our newest VITA adapter product line is designed to support the test, calibration, and optimization of embedded systems using SV’s NanoRF VITA 67.3 contacts. This suite of precision adapters provides direct access to individual NanoRF pin (Backplane) and socket (Plug-In) contacts, allowing system designers to validate electrical performance and easily maintain signal integrity during development.
SV Microwave, a longstanding participant in the VITA community and active member of the electro-mechanical and hardware working groups, is now officially licensed to offer NanoRF modules and contacts. This addition to our VITA modular interconnect system underscores our commitment to staying at the forefront of VITA technologies.
Adaptation device between a Relay and a Cable harness, these Amphenol Air LB France's NFC type relay sockets are widely used by European aircraft manufacturers. They offer sealing and polarization provided by specific contact configurations or polarized mounting devices. Available 8, 14 or 16 cts size 20 / 16 (crimp contacts as per NFC 93422 model HE310A contacts)
Amphenol Fiber Systems International (AFSI) is pleased to offer MIL-PRF-NGCON compliant fiber optic connectors with proven technology and features from existing connector standards of D38999 and 28876 for the next generation connector (NGCON). These innovative connectors include genderless contacts and high-density packaging.
SV Microwave’s latest addition to its Non-Magnetic product family introduces high-performance cable assemblies engineered for magnetically sensitive environments. These compact 6" assemblies pair trusted SMA and SMPM interfaces with Ø.047" or Ø.085" flexible cables to deliver low-loss, high-frequency performance in a ready-to-use format. Ideal for applications in quantum computing, test and measurement.
Amphenol CDI Non-Metallic Overbraid provides lightweight, flexible, and durable protection for cable assemblies in aerospace, military, space, and industrial applications. Designed to enhance abrasion resistance, insulation, and overall cable longevity, these overbraids offer a high-performance alternative to traditional metallic shielding.
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.