Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product SD308
SD308
For Sea, Air or Land, these connectors are SEALED! Amphenol’s SD308 Sealed D-Subminiature Connectors are available in the full range of standard density and hi-density insert arrangements, pin and socket contacts. These connectors are supplied with fixed screw-machine contacts and are available in Solder Cup, Straight PCB, and Right Angle PCB terminations.

Product SEAL3D™ Connector
SEAL3D™ Connector
SEAL3D™, our sealed 38999 III adapter connectors, are bulkhead-mount interconnect devices that can be designed for most MIL-STD-1560 contact patterns, are configurable to socket/pin, pin/socket, or pin/pin mating faces, feature lighter aluminum shells that are fully sealed to 1x10-5 cc/sec helium leak rate (1x10-6 cc/sec air), provide fully sealed performance from -55 °C to 150 °C.

Product Secure Locking SMPS RF Connectors
Secure Locking SMPS RF Connectors
SV's secure locking QuarterBack® SMPS product line expands our trusted QB series with four new high-frequency solutions, including a cable assembly and cable connector for Ø.047" cable type as well as edge launch and surface mount PCB connectors. Newly designed into an even smaller form factor, these connectors feature our high frequency SMPS interface and deliver reliable performance up to 65 GHz.

Product Secure-Locking Tools
Secure-Locking Tools
SV Microwave has expanded its tooling portfolio with a new family of installation and removal tools designed for our Threaded SMPM connectors and the SMPS QuarterBack secure-locking product line. These tools ensure proper engagement and improve system reliability in high-density, high-frequency environments. Suitable for both production teams and field technicians.

Product Series Five Connectors
Series Five Connectors
The MIL-DTL-38999 series of connectors was born in the 1960’s and Amphenol has continued to innovate new features and capabilities. The new Series Five connector is the next evolutionary step in the impressive D38999 lineage. Combining all of the capabilities of the traditional 38999 style connector in a lighter, smaller, and more compact package to support the military and aerospace industry.

Product Series II Sockets
Series II Sockets
SV Microwave’s Series II D38999/2M SMPM and SMPS socket contacts are engineered for use in connector shells requiring Series II socket configurations. Available in Size 12 (SMPM) and 16 (SMPS) for .047" and .085" cable, these contacts feature a shorter body length than Series I, III, and IV socket contacts, due to the lower profile connector shells.

Product Shielded Edge Launch PCB Connectors
Shielded Edge Launch PCB Connectors
Engineered for environments sensitive to EMI and cross talk, SV Microwave’s new Shielded Multiport connectors deliver outstanding performance with industry-leading isolation and crosstalk suppression—achieving 70 dB min at 30 GHz. This exceptional electrical separation between ports ensures ultra-clean signal transmission, setting a new benchmark compared to traditional coax PCB multiports.

Product Signal Contacts
Signal Contacts
Featuring several terminations (Crimp, Solder, PC Tail, Compliant pins), the signal contacts are ideal for MIL-DTL-38999/EN3645/2M, SIM/EN4165, EN2997, ARINC600, or even relay sockets. They're in accordance with the latest standards (European - EN3155)

Product SIM Connectors Series 3
SIM Connectors Series 3
Scoop-proof, modular and rectangular, Amphenol Air LB France's EN4165 / SIM series 3 consists of shells and modules, which together create an integrated solution for signal and power. Flexible and easy-to-use, SIM is suited for a wide range of applications. Available in metallic versions for robust applications, SIM are comparable to U.S. MIL-STD-810 in performance.

Product SIM QR (Quick Release)
SIM QR (Quick Release)
Based on legacy EN4165 connectors, Amphenol Air LB France's SIM QR features a quick disconnection system. Fitted with modules selected from an extensive range of overmoulded EN4165 / SIM modules providing multiple contacts sizes and arrangements offering best-in-class dielectric and sealing performances. For Power & Signal contacts.

Product SIM Splices for Mil/Aero
SIM Splices for Mil/Aero
Amphenol Air LB France's modular composite splice provides a reliable and simple connection between two EN4165 / SIM modules. Available with or without cable clamp, and/or flange, the SIM splice can be fixed on/under a structure or Feed-through. It can be fitted with the whole range of EN4165 / SIM modules.

Product Size 16 D38999 RF Cable Assemblies
Size 16 D38999 RF Cable Assemblies
SV Microwave has recently expanded its Size 16 D38999 RF Cable Assemblies portfolio with six new fixed-length cable assemblies featuring SMPS D38999 pin and socket contacts. Designed for SWaP-C optimization, these assemblies offer a smaller form factor than their Size 12 and Size 8 counterparts while maintaining high-performance up to 65 GHz.

Product SJT Hermetic Connectors
SJT Hermetic Connectors
Amphenol SJT connectors combine unique design features of the scoop-proof LJT series within standard mounting dimensions of JT types. Available in a wide range of shell sizes, finishes, and insert arrangements.

Product SMA and RP-SMA Connector Series
SMA and RP-SMA Connector Series
Using a threaded interface, SMA 50 Ohm connectors are semi-precision units that provide excellent electrical performance from DC to 18 GHz and outstanding mechanical durability.

Product Small Hall-Effect Rotary Position Sensor
Small Hall-Effect Rotary Position Sensor
The Piher MSC-360 is a miniature, contactless Hall-effect rotary position sensor designed for space-constrained applications. It delivers high performance with 360-degree absolute position feedback, 12-bit resolution, and IP67 sealing. This lightweight, rugged sensor eliminates mechanical wear and operates reliably in the most demanding and harsh environments.

Product SMP and SMPM Edge Lock PCB Connectors
SMP and SMPM Edge Lock PCB Connectors
SV Microwave’s newly expanded Edge Lock PCB Connector introduces small form, push-on SMP and SMPM connectors. Designed for high-frequency performance up to 65 GHz, these edge launch connectors deliver minimal Insertion Loss and low reflections without burdensome assembly techniques for reflow. Their fixture-less, conical-leg design ensures secure PCB edge retention.

Product SMP and SMPM Multiport PCB Connectors
SMP and SMPM Multiport PCB Connectors
SV Microwave’s new two-, four-, and eight-port PCB surface-mount connectors are designed for high-frequency, high-density PCB applications where minimizing crosstalk is essential. Available in SMP, and SMPM RF interface configurations, these connectors deliver reliable performance for demanding designs. Elevate your system’s capabilities today!

Product SMP Connector Series
SMP Connector Series
The SMP interface is a subminiature interface in the same scale as MMCX connectors but offers a frequency range of DC to 40 GHz. It is commonly used in miniaturized high frequency coaxial modules and is offered in both push-on and snap-on mating styles.

Product SMPM Mini-D RF Interconnects
SMPM Mini-D RF Interconnects
SV Microwave’s SMPM Mini-D RF Interconnects combine the proven Mini-D multiport form factor with a high-performance SMPM interface, delivering a high-density solution for RF applications up to 40 GHz. This product family includes an 8-port ganged RF cable assembly and two PCB connector mating halves, creating a complete interconnect system for PCB applications.

Product SMPM/SMPS VITA 67.3 RF Terminations
SMPM/SMPS VITA 67.3 RF Terminations
This line of VITA 67.3 contact terminations prevents RF signals from reflecting back and causing damage to your embedded system. Now available for both SMPM and SMPS series. SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform.

Showing 361 to 380 of 462 items