Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
86P Clamp was developed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring key value-add design elements, including separate locking and mounting locations, a bottom hinge for easy wire bundle installation, and a non-conductive, non-corrosive, PEEK polymer construction, a versatile solution for anyone looking to reduce weight and installation time.
Amphenol 97B reverse bayonet coupled connectors designed to meet the requirement of MIL-DTL-5015, available in a variety of styles & classes. Connectors having features like quick mating of bayonet coupling with audible full mating features provides resistance to shock & vibration and avoid connector decoupling in even the most ruggedized application.
Low-Cost and Compact
23-50 kHz (-6dB) Operating Frequency
Integrated electromechanical connections
MSI Stem interface
Wet-mate connectors
Molded cable for maximum flexibility
Optimized for Transmit and Receive functionality
High Bit Rate / High Bandwidth (80%)
6000 m Depth
Omni-Directional Beam
100% Duty Cycle
Low-Cost and Compact
20-50 kHz (-6dB)
Integrated electromechanical connections
MSI Stem interface
Wet-mate connectors
Molded cable for maximum flexibility
Operating Frequency
Optimized for Transmit and Receive functionality
High Bit Rate / High Bandwidth (95%)
6000 m Depth
Omni-Directional Beam
100% Duty Cycle
65 - 135 kHz (-3dB) Operating Frequency
High Bit Rate / High Bandwidth (78%)
6000 m Depth
Long Range
Directional Beam
100% Duty Cycle
Custom Options
Operational Center Frequencies from 5 kHz to 400 kHz
Beamwidths from 15° to 30°
Source Level up to cavitation
Custom packaging, form factor, and connector options
Variable Aperture Transducer to select beam angle of projection between...
Wide Beam (30+°)
Medium Beam (10°-15°)
Narrow Beam (6°)
65 - 135 kHz (-3dB) Operating Frequency
High Bit Rate / High Bandwidth (78%)
6000 m Depth
Long Range
Directional Beam
100% Duty Cycle
Custom Options
Operational Center Frequencies from 5 kHz to 400 kHz
Beamwidths from 15° to 30°
Source Level up to cavitation
35 - 80 kHz (-3dB) Operating Frequency
High Bit Rate / High Bandwidth (85%)
6000 m Depth
Long Range
Directional Beam
100% Duty Cycle
Custom Options
Operational Center Frequencies from 5 kHz to 400 kHz
Beamwidths from 15° to 30°
Source Level up to cavitation
Custom packaging, form factor, and connector options
Variable Aperture Transducer to select beam angle of projection
10 - 22 kHz (-3dB) Operating Frequency
High Bit Rate / High Bandwidth (81%)
6000 m Depth
Long Range
Directional Beam
100% Duty Cycle
Custom Options
Operational Center Frequencies from 5 kHz to 400 kHz
Beamwidths from 15° to 30°
Source Level up to cavitation
Custom packaging, form factor, and connector options
Variable Aperture Transducer to select beam angle of projection
The USB 3.0 Type A to Type C adapter is designed to integrate modern USB-C devices into existing USB-A infrastructures, ensuring high-speed data transfer and robust performance in demanding environments.
Adaptation device between a Fuse, a Light or a switch and a Cable harness, these Amphenol Air LB France's sockets are widely used by European aircraft and helicopters manufacturers.
Designed as a 1-for-1 replacement to BACS31H / NMC RP1703/1704 ring posts. Wire installation time reduced from ~30sec to less than 5sec. Weight-neutral compared to BACS31H/RP1703/RP1704. Can stack in two 90° orientations. Arced rings allow for tie straps to cover remaining ±45° orientations.
Material options of PEEK 150GL30, or GF Ultem. Adhesion: Accommodates VHB Tape and wet processes. Can be crossed to Boeing’s BACS21DZ & Click Bond’s CB4002. Uses 1032 insert making it compatible with APH Clamps, metric option also available.
Material: GF Ultem, GF PEEK & GF Nylon. Adhesion: Accommodates VHB Tape and wet processes. Click Bond Me-Too alternative crossing to CB9302 & CB9120. Can be used with any standard MS3367 or equivalent tie-down strap.
Sealed DISTRIBUTION MODULE for up to 6 Twinax crimp contacts for aircraft and helicopters. Suitable Twinax contacts are available for various cable types. The modules are snapped onto rails according to MBBN3495 (1750 series) and are designed for ARINC429 signals.
SEPERATORS Series 3308 qualified according to Airbus standard ABS1144.
They are used to maintain the required distance between two parallel or crossing cable bundles.
Available in 3 spacings: 25mm, 50mm or 75mm for easy installation with cable ties for cable diameters up to 45mm
Air LB AALB-FSPL | D-SUB-*-Y3- Series / VG96940-6 approved
Our ELECTRICALLY CONDUCTIVE GASKETS are approved acc. to VG96940-6 and offer excellent shielding characteristics against electromagnetic interference and maximum protection against moisture and dirt. They are also resistant to aggressive liquids such as oil or kerosene. The gasket are are available for a huge range of connector standards / series: Circular, rectangular, D-Sub, caps or customized
Air LB braided copper conductors / VG96936-10 / VG96927-9 approved
Flat braided copper conductors for flexible grounding and protective connections, sold by the meter or pre-assembled with cable lugs. Ideal for military vehicles and demanding industrial applications, ensuring reliable electrical continuity. VG-approved Amphenol Air LB product, combining flexibility, durability, and long-term performance.
BACKSHELLS form the watertight seal of a connector and offer protection against electromagnetic interference, moisture, and dirt. They are available in different versions: band connection / clamping cone (SQ) / for heat shrink boots / straight or angled with a wide selection of cable outputs, materials and platings. Suitable for VG95319-1016 / MIL-DTL-38999 Series III / TV/CTV connectors.
Air LB CAT7 Ethernet Cable / VG95218T031-B001 approved
CAT7 ETHERNET CABLE with VG95218T031 Type B001 approval for secure data transmission in all defense, marine, aviation and industrial applications. Approved for data connectors up to CAT6A as per VG96912. Available by the meter, starting at 1 m. UV-resistant and halogen-free PE cable jacket. RoHS compliant