Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
T-COM® 240 are the most versatile, low-loss coaxial cables on the market. Featuring the same attenuation as LMR®, these TCOM cables feature a multi-layer shield to deliver a flexible, rugged, low loss, low PIM coaxial option.
TCOM-240-FR is a flexible, low-loss coaxial cable with the same attenuation as LMR, engineered for durability and low PIM performance. Its multi-layer shielding ensures reliable operation in demanding environments with frequent handling. The TCOM-240-FR variant features a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket for added safety and compliance.
TCOM®-240-PUR-DB is a low-loss coaxial cable designed for rugged, low PIM performance in demanding environments. It features a solid center conductor and a UV-resistant, watertight black polyurethane jacket, making it ideal for outdoor applications that require durability, flexibility, and long-term reliability after installation.
TCOM®-400 is a low-loss, flexible coaxial cable offering the same attenuation as LMR® with robust, multi-layer shielding for superior low PIM performance. Ideal for demanding environments and applications requiring movement after installation. The TCOM®-400 features a durable black polyethylene jacket for enhanced protection and long-term reliability.
TCOM-400-FR is a flexible, low-loss coaxial cable offering the same attenuation as LMR with enhanced shielding and rugged construction. Ideal for low PIM applications involving movement after installation and harsh environments. The TCOM-400-FR variant adds fire resistance with a non-halogen, CMR/MPR-rated (PCC-FT4) jacket for added safety and compliance.
TCOM®-400-FS-DB is a rugged, low-loss coaxial cable with the same attenuation as LMR®, designed for low PIM performance and flexibility. It features a stranded center conductor and a watertight, UV-resistant black polyurethane jacket, making it ideal for outdoor and harsh environments requiring movement after installation and long-term durability.
TCOM®-400-PUR-DB is a durable, low-loss coaxial cable offering the same attenuation as LMR®, designed for low PIM and rugged performance. It features a solid center conductor and a UV-resistant, watertight black polyurethane jacket, making it ideal for outdoor applications and harsh environments requiring movement after installation and long-term reliability.
TCOM®-600 is a low-loss, flexible coaxial cable delivering the same attenuation as LMR® with rugged, multi-layer shielding for low PIM performance. Ideal for applications requiring movement after installation and resilience in harsh environments. The TCOM®-600 features a durable black polyethylene jacket for added protection and long-term reliability.
TCOM-600-FR is a rugged, low-loss coaxial cable offering the same attenuation as LMR with superior shielding and flexibility. Designed for low PIM applications involving movement after installation, it performs reliably in harsh environments. The TCOM-600-FR variant includes a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket for enhanced safety and compliance.
TCOM®-600-FS-DB is a low-loss, flexible coaxial cable with the same attenuation as LMR®, built for rugged, low PIM performance. It features a stranded center conductor and a black, watertight polyurethane jacket that is UV-resistant, making it ideal for outdoor use and environments requiring frequent handling and long-term durability.
TCOM®-600-PUR-DB is a robust, low-loss coaxial cable delivering the same attenuation as LMR®, with excellent low PIM performance and shielding. It features a solid copper-clad aluminum center conductor and a black, UV-resistant polyurethane jacket that is fully watertight—ideal for outdoor use and demanding environments requiring flexibility and long-term durability.
SV Microwave's TEE-Series adapters are crafted to facilitate tee connections, allowing for multiple signal paths. This series is designed to accommodate applications where signal splitting or combining is essential. Offering a range of connector options, our TEE-Series adapters ensure efficient signal distribution while maintaining high-quality electrical performance.
With more than 70 years of experience in the development, design, and manufacture of high-quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies.
New high current technology alternative to our RadSok socket. Temper Grip contacts increase ampacity up to 40%, which increases the value of your system or downsize cable size and space on a panel. Temper-Grip contacts will far outlast the temperature extremes of the standard connectors they can go into.
Amphenol Socapex Temper-Grip contact series is designed for use in high-current and high-temperature applications and is available for most Amphenol connectors. Temper-Grip contacts can increase allowed current by up to 40 percent(High current pin - For reference only). https://www.amphenol-socapex.com/products/contacts/power-contacts/temper-grip-power-contacts
SV Microwave's termination components are essential elements in RF and microwave systems, designed to absorb and dissipate signals effectively. Terminations prevent signal reflections and maintain impedance matching, contributing to signal integrity. SV Microwave offers a variety of termination components with different power handling capabilities, frequency ranges, and connector options.
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.
TF-047 is a versatile micro-coaxial cable ideal for high density applications. Available in bulk or cable assembly with a wide selection of interfaces, TF-047 offers high performance and reliability in a compact footprint.
TFlex®-401 is a flexible, low-loss microwave coaxial cable offering excellent EMI shielding and low PIM. With a silver-plated copper core, PTFE dielectric, and rugged FEP jacket, it ensures reliable RF performance and easy installation. Ideal for aerospace, defense, and high-power RF applications in harsh environments.
TFlex®-402 is a flexible microwave coaxial cable offering low loss, strong EMI shielding, and low PIM. Featuring a silver-plated copper-clad steel core, low-density PTFE dielectric, and dual-braid shielding, it ensures reliable RF performance. The rugged FEP jacket makes it ideal for aerospace, defense, and telecom applications in harsh environments.