Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
Amphenol SV Microwave’s SMPS VITA 67.3 Gen2 product line is the next evolution of our high-performance RF interconnects for embedded computing systems. Building upon the Gen1 platform, these optimized designs enhance compatibility, reliability, and ease of integration across all port configurations. The Gen2 series allows every port to optimally accept cable or adapter contacts.
SV Microwave's VITA 67.3 Gen2 product line now includes a new range of flexible cable assemblies, designed to provide robust, high-performance RF signal routing within embedded systems. Expanding on our innovative VITA 67.3 interconnects, these assemblies feature popular right angle SMPM and SMPS connectors terminated to our VITA 67.3 Gen2 Plug-in Contacts.
Solaris is a small, plastic, easy-to-use rectangular connector designed specifically for low and medium power applications. Solaris’ spring-loaded slide lock mechanism is a snap to use - simply push to lock and slide to unlock. The slide lock provides convenient single-handed & tool-less mating, eliminating the Foreign Object Debris (FOD) found in typical screw mount D-Subs.
This standard Micro-D interface connector is equipped with Amphenol surface mount clip technology. It is fully intermateable with standard M83513 connectors but provides a reduced footprint allowing for increased contact density. It eliminates the need for washing and soldering processes saving time and cost in PCB assembly. It allows for double-sided PCB design for more components.
SV Microwave’s high speed RF/coaxial reduced flange edge launch connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reusable connectors are 30% smaller than the standard flange allowing for a smaller footprint on your board. Additionally, these connectors can accommodate multiple PCB thicknesses.
Solder-on PCB Edge Launch and Surface Mount Connectors
SV Microwave’s high speed RF/coaxial solder-on bulkhead edge launch and low profile surface mount connectors are ideal for high frequency PCB applications where precision is critical. These female connectors feature a new body style design and are available in SMA, 2.92mm, 2.4mm and 1.85mm series.
Amphenol CDI Solder Pot Panel Connectors are designed for secure and reliable RF signal transmission, offering a robust solder termination for optimal electrical performance. These panel-mount connectors provide low-loss connectivity in aerospace, military, space, and industrial applications, ensuring superior durability and long-term reliability.
As a member of SOSA's standards committees, SV Microwave spearheaded the effort to include RF industry-recognized interfaces like SMPM and SMPS as open standards. Watch the video below, and partner with SV on your next SOSA aligned project.
SV Microwave has developed a line of Select on Test Space Attenuators that are designed to fine tune the RF power levels of microwave circuits in satellites. This product line features SMP Male-to-Male and Male-to-Female configurations that are rated to work through 40 GHz at a variety of attenuation values.
High-performance connectors that meet the stringent qualifications required for space flight, including the Goddard Space Flight Center S-311 and MIL-DTL-24308 Class M specifications. Our D-Subminiature spaceflight series connectors work well in aviation and space flight applications.