Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Space ST Connector
Space ST Connector
A MIL-STD-83522 style connector and strain relief boot are compliant to NASAEEE-INST-002 material guidelines for space applications. The Space ST is an M83522 style variant, which features a higher spring force than commercial ST connectors, allowing it to meet the shock and vibration requirements of MIL-C-83522.

Product SP Max
SP Max
The SP Max is specifically designed for power and signal management in military, space, satellite, and commercial air applications. Its slim precision machined shell is available in three sizes with four contact sizes and twenty-one layout options available for versatility.

Product SS549 Survey Transducer
SS549 Survey Transducer
The SS549 is designed for shallow-water and coastal-survey applications where high frequency and narrow beamwidth are required. The narrow 3° beam and low side lobes result in high-precision surveying. The stainless steel housing with threaded stem makes this model easy to mount. Minimal sidelobes and concentrated energy on target, providing excellent definition

Product SSMC Connectors
SSMC Connectors
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz.

Product Standard Caps
Standard Caps
A large selection of caps for plugs and receptacles. Protect your plugs and receptacles against dust, water, moisture, EMI, and contact bending. We provide protective caps for 38999 Series I, II, III (MIL-DTL-38999/EN3645), PT/451 Series (MIL-DTL-26482), and RJ/USB Field connectors. Standard caps, snap caps, rubber caps, and dummy receptacles are available.

Product Standard Density D-Sub
Standard Density D-Sub
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.

Product Standard Gang Mating Hardware
Standard Gang Mating Hardware
SV Microwave’s ganged RF cable assemblies are designed to mate directly with readily available COTS multiport connectors, enabling a single, push-on interface that simplifies installation without compromising RF performance.

Product Standoffs
Standoffs
Standoffs were designed with strength, stability, and weight reduction in mind. Our Standoffs are made with PEEK— a very strong, non-conductive/non-corrosive, and lightweight material - designed to replace heavier aluminum. They come with a locking feature for security, are designed with ribs to provide additional strength.

Product Standoffs - ABD031
Standoffs - ABD031
Standoffs were designed with strength, stability, and weight reduction in mind. ABD031 standoffs are made with black thermoplastic and conform to ABD031 flammability standards. There are two types of these standoffs - Type I has an operating temperature range of -67° to 266° and uses a screw mount; whereas Type II has an operating temperature range of -67° to 185° and uses a tie-down mount.

Product Starline - Starline Ex
Starline - Starline Ex
The Star-Line EX® series is certified for use in a Zone 1/2/21/22 hazardous environment. Classified facilities such as petrochemical refineries and land/offshore drilling systems are but a few of the applications for this broad product series. The Star-Line EX® is certified to the latest IECEx, ATEX, UL FM, EN 60079 standards, as well as the current EAC/GOST standards. Ex db/eb/tb/op-is/op-pr

Showing 671 to 680 of 795 items