Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
With USB Field, you can insert a standard USB 3.0 cordset into a metallic plug which will protect it from shocks, dust, and fluids. No hazardous on-field cabling and grounding!
With Amphenol SOCAPEX USBF TV & USB3F TV, connectors, users can insert a standard USB 2.0 or USB 3.0 cordset into a metallic plug that protects it from shock, dust, and fluids. The range is for Atex Zone 2 environments. It's based on MIL-DTL-38999 series III with a threaded locking mechanism. The connectors are sealed against fluids and dust (IP68).
Available in Nylon, PEEK, and Ultem. Aerospace-grade VHB tape per 5958FR . Versatile Base geometry for VHB or wet process. Lightweight, metal-free design. Color-coded grommets for each size. Accommodates multiple-sized grommets per housing. Bonded & mounted Versions are available.
PCB manufactures sensors used by design engineers and testing professionals to measure vibration, shock, pressure, force/strain, and acoustics in research and development, as well as monitoring applications for aerospace and defense, automotive, transportation, civil engineering, and general R&D industries.
Viper connectors offer a ruggedized VPX-compliant interconnect solution capable of up to 10 Gbps. With 63 differential signals per linear inch, this high-density connector system was developed to meet current and future requirements for high speed in high-level vibration and mechanical shock environments. Footprint compatible with VITA 46 connectors to leverage existing module card designs.
Cutting-edge VITA 62 compliant and SOSA-aligned power supplies, meeting rigorous military standards, seamlessly integrate into modern modular architectures for unparalleled performance. Ideal for diverse applications in defense, aerospace, telecommunications, and industrial sectors.
VITA 62 Compliant Power Supplies: Unveiling Cutting-Edge Power Solutions designed to meet MIL-STD-461F, MIL-STD-704F, MIL-STD-810G, MIL-STD-1275. Engineered for seamless integration into modern modular architectures for unprecedented performance and flexibility, perfectly merging reliability and i nnovation. These power supplies adhere to industry standards that ensure interoperability, scalability, and ada