Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Generator control Units Power Supplies (GCU)
Generator control Units Power Supplies (GCU)
Our Generator Control Units are setting the Gold Standard by using precision to harness perpetual power in Compliance with strict standards for unmatched performance in permanent Magnet-Fed Power Supply Systems.

Product Gladiator
Gladiator
APCD’s newest, small, lightweight, and flat connector is designed for soldier-worn applications, including data sharing, battery charging, and peripheral connectivity. Plugs and receptacles fit through MOLLE pack straps. Receptacles are designed for panel mounting, clipped into MOLLE, or sewn into place.

Product Greenbrush
Greenbrush
Standardized product MIL DTL 55302/166 to /172.

Product Ground Blocks
Ground Blocks
Ground Blocks provide the lightest weight, highest density grounding solutions. Wired connections are environmentally-sealed, providing protection from moisture, spray, and debris. Unused connections are protected via Amphenol Pcd’s patented FODSeal Technology, which replaces the sealing plugs - reducing FOD, weight, and part count.

Product Grounding Blocks
Grounding Blocks
Amphenol CDI Grounding Blocks are essential components for protecting RF systems from electrical surges and ensuring reliable signal performance. Designed to provide a low-resistance path to ground, these blocks help prevent damage caused by static discharge, lightning strikes, and power surges.

Product Ground Plane Connectors
Ground Plane Connectors
MIL-DTL-38999 type connectors with metal inserts to maintain a common ground plane with the shell for all the shielded contacts contained in the connector. For High Speed Data Bus, LAN and Coax, Triax and Twinax Data Transmission. Applications for ground plane connectors include MIL-STD 1553B data bus as well as video, signal and multiplex transmission.

Product Ground Plane D38999/EN3645
Ground Plane D38999/EN3645
Derived from MIL-DTL-38999 & EN3645, consists of metallic inserts to maintain electrical continuity between the shell and contacts.

Product GT
GT
This series meets the applicable requirements of SAE AS95234 and VG95234 with optional RADSOK® socket contact technology in a ruggedized harsh environment, metal reverse bayonet coupling, power, and signal connector. With over 280 insert arrangements ranging from 1 to 85 contacts per connector and up to 250 amps possible with a standard operating temperature from -50°C to +200°C.

Product H23 Series Next Generation Hydrophones
H23 Series Next Generation Hydrophones
H23 series IEPE hydrophones are rated for underwater operation to 680 meters, 2230 feet, 1000 PSI. They are EMI-shielded and self-amplified. They come in three sensitivities and subsequent frequency responses to cover diverse lab and ocean applications, including calibration, surveillance, underwater biological studies, ship noise studies, and monitoring of underwater ordnance.

Product H505L General Purpose Hydrophone
H505L General Purpose Hydrophone
The rugged H505L hydrophone is small and versatile with a measurement range to 10 kHz, for use in a wide variety of underwater acoustic measurements. Applications include monitoring underwater ordinance, ship noise studies, and underwater biological studies with continuous submersion down to 250 meters. It is self-amplified with an ultra-low-noise internal amplifier.

Product H507A Ultra-low-noise Wide Band Hydrophone
H507A Ultra-low-noise Wide Band Hydrophone
The H507A hydrophone is compact and versatile with a measurement range to 100 kHz, for use in a wide variety of underwater acoustic measurements. Applications include monitoring of underwater ordinance, ship noise studies, and underwater biological studies with continuous submersion down to 500 meters. It is self-amplified with an ultra-low-noise internal amplifier.

Product H601 Hydrophone for Towed Arrays
H601 Hydrophone for Towed Arrays
The H601 hydrophone outputs pure acoustic pressure measurements in towed array applications. It has a patented ultra-low noise filter to eliminate vessel noise when towed behind ships, submarines, UUVs, USVs and other platforms.

Product Hall-Effect Gear Tooth Speed and Direction Sensor
Hall-Effect Gear Tooth Speed and Direction Sensor
Piher Sensing Systems' flange mount gear tooth speed and direction sensors provide precise, reliable speed and direction measurement for demanding environments. The touchless, rugged design ensures long-term reliability. Key features include: "Plug and play" operation, wide operating temperature range, fast and near-zero speed sensing, compact and rugged design and IP67 sealing.

Product Hall-Effect Rotary Position Sensor with Integrated Connector
Hall-Effect Rotary Position Sensor with Integrated Connector
The Piher HRPS is a rugged, contactless Hall-effect rotary position sensor featuring an integrated AMP Superseal connector. It offers endless 360-degree mechanical rotation with configurable electrical angles from 50 to 360 degrees. Rated to IP67 and IP69K, this durable sensor delivers accurate ratiometric analog output and a product lifetime of up to 50 million cycles.

Product Harness & Hat Supports
Harness & Hat Supports
Designed to secure and guidewire bundles throughout an aircraft, Harness and Hat Supports were designed for lean manufacturing and durability. Built-in a one-piece, lightweight design with multiple fixing points, the high-performance products are strong, durable and make wire bundle installation and maintenance easy. They are able to support large bundles and high-stress requirements.

Product HCSP-3BS Three-Phase Open-Loop Current Sensor
HCSP-3BS Three-Phase Open-Loop Current Sensor
The Piher HCSP-3BS is an automotive-grade, three-phase open-loop current sensor engineered for EV traction inverters and battery management systems. Utilizing Hall-effect technology, it measures up to ±1,200 A with galvanic separation. The compact, busbar-mounted design features press-fit contacts and compatibility with Infineon HybridPack modules for precise, non-intrusive motor control.

Product HD38999
HD38999
The HD38999 family of connectors is designed to work with existing mil-specified 38999 shells. To the end-users familiar with standard 38999 connectors, this family of high-density connectors will look, feel and perform just like MIL-qualified connectors.

Product HD38999 High Density
HD38999 High Density
Features 30% more contact density than standard MIL-DTL-38999 inserts while utilizing the same connector dimensions and shell sizes. This connector design benefits users who need to increase the number of contacts in their application, allowing them to do so without increasing the size of their connector. Qualified to MIL-DTL-38999 Series III.

Product HDAS
HDAS
Amphenol Socapex's versatile HDAS board-to-board connector offers a wide range of contact types and arrangements. HDAS is used in more than 10 civil & military aircraft programs. HDAS is a high-density connector dedicated to harsh environments.

Product HDB3/HSB3
HDB3/HSB3
Incorporates a higher density contact pattern and lower mated height than Amphenol’s standard low mating force rectangular connectors. HDB3 connectors utilize the same durable and reliable B3 brush contact in a tighter .070” X .060” staggered grid pattern. Up to 160 brush contacts with data rates up to 6.250 Gb/s via 100 ohms matched impedance differential pairs. 100,000 mating cycles.

Showing 301 to 320 of 792 items