Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
Metal Caplock is a hardware cybersecurity solution designed for MIL-DTL-38999 Series III receptacles. It provides protection against physical and electromagnetic threats through a secure locking mechanism that restricts access to authorized users only. Its EMC/EMI-shielded design is ideal for critical and TEMPEST environments, reducing compromising emissions and interference. Easy to install, it effectively
Metal Caplock is a hardware cybersecurity solution designed for MIL-DTL-38999 Series III receptacles. It provides protection against physical and electromagnetic threats through a secure locking mechanism that restricts access to authorized users only. Its EMC/EMI-shielded design is ideal for critical and TEMPEST environments, reducing compromising emissions and interference. Easy to install, it effectively
The C.A.P. Series consists of a family of connectors that provide users easy access to standard communication and power ports, but in a ruggedized format that is easily integrated into aerospace or other demanding environments. The spring-loaded, 360-degree cover provides quick access to the front side/user port.
These lightweight style connectors have a positive latch type lock. CB/CBX connectors are perfect for PC board and blind mating applications. Key Features are PC board mounting, In-line mating, IFE (In-Flight Entertainment) system, Video, Audio, Seat-to-Seat, etc., and Aircraft lighting ballast.
The CBC line of galley and buffet connectors are designed and warranted to meet or exceed the original equipment specifications and performance parameters long established for conventional aircraft. These connectors are subjected to rigid individual inspection and close-controlled quality assurance standards to ensure years of trouble-free service in the heavily-used passenger service areas of the aircraft.
Amphenol Air LB France's CC1339 Light clamps provide routing, support, and fixing for cable harnesses of various diameters (5 to 48 mm). Robust and flexible, they absorb shocks, vibrations and offer unequaled protection of bundles against pinching, crushing, or mechanical wear. Derived from legacy ABS1339 standard clamps, they offer up to 18% more weight savings.
Improved version of the CC5516 standard series, these Amphenol Air LB France's lightweight versions offer additional weight saving (up to 24% more!). Designed to keep the cable harnesses or hydraulic pipes securely maintained on a structure, they are easy-to-install, robust, flexible, and provide safety over time vs. metallic clamps. Stacking mount possible.
CC5516 series is a new line of lightweight Cable Clamps, in composite and silicone, derived from the legacy NSA5516 metallic clamps. They are designed to keep cable harnesses or hydraulic pipes securely maintained on a structure. They are closed and fixed on the structure by screw (not supplied), in one simple operation.
Lightweight alternative to metallic cable clamps, Amphenol Air LB France's CC5516 series is a line of composite and silicone clamps offering significant weight saving and safety over time. Designed to keep the cable harnesses or hydraulic pipes securely maintained on a structure, they are easy to install, robust and flexible.
Combines our extensive legacy of Mil-Spec connectors with the latest in high-speed technology, providing both a durable and high-bandwidth system that supports data rates up to 56 Gbps in a lightweight, aluminum MIL-DTL-38999 shell.
Amphenol LTW Ceres Connectors are environmentally sealed, up to IP68, rugged, and cost-effective, available in plastic and metal. Our Ceres provides a comprehensive size range and variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments and are suitable for power and data applications【Quick guide: https://amphenolltw.com/down.php?supp_download=92】.
The industry standard for Fiber Optics meets or exceeds MIL-DTL-38999 Series III requirements. Recessed pins in this 100% scoop-proof connector minimize potential termini damage. Shells of stainless steel or cadmium over nickel plating withstand 500-hour salt spray exposure. Operates under severe high-temperature vibration.
These low pass filter connectors include the most popular circuits, C, CL/LC, Pi and T, and are constructed using planar filter technology for maximum strength and high performance from low to high frequencies. MIL-DTL-38999 Series I, II, III, IV.
This product combines SMPM/SMPS connectors into a single multiport, reducing its footprint as compared to an equivalent amount of threaded single port connectors. This unique multiport has a keying feature that properly aligns connectors to their mating halves.
This reduces mating error, the time necessary to make multiple connections and the amount of tooling needed.
Heavy-duty cylindrical connector for higher Amperage requirements suitable for Military & Industrial application, The rigid configuration & control assures correct interconnection of an electrical circuit for maximum safety & reliability. Connectors are QPL qualified & meet the requirement of the MIL-DTL-22992 military standard.
MIL-DTL-22992 Class L heavy-duty connectors are the largest size mil-spec cylindrical connectors. Current range from 40 to 200 amperes. Direct current or single/three-phase, 60/400 Hertz alternating current. Resistance to the operating environments of heat, moisture, vibration, high impact, and immersion. Automatic grounding for safety.
The connectors in use today by the airframe OEMs and the suppliers of galleys and galley insert modules have been standardized for ease of maintenance and interchangeability, and are designed to accommodate the many different plug-in warming devices and other ancillary units presently in use world-wide. These lightweight style connectors have a positive latch type lock.
State-of-the-art machine with abilities to machine, coat, inspect, and assemble mechanical solutions for our internal and external customers. Our capabilities include Six 4-Axis Mazak machines, 5-Axis Mazak Integrex, water-jet, and press brake, CMM, vacuum fixturing for thin-walled heat-sinks.
Reliable interconnection and continued performance in size 8, 12, & 16 crimp termination style. Available for use in MIL DTL 38999 Series I, II, and III Connectors. Also available in PC Tail.
Amphenol RF attenuators are designed to offer flat attenuation over the designated frequency range and feature a microwave grade resistor that consistently reduces power. Hex flats on the body allow this attenuator to be easily torqued to the mating connector.