Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product 0.40mm Pitch FFC/FPC – F21L Series
0.40mm Pitch FFC/FPC – F21L Series
F21L series is a 0.40mm pitch right angle ZIF flex connector with a front flip lock, surface mount termination, dual beam and double contact points. It features 2.60mm height and comes in 4 to 120 contacts. This series features a cable thickness of 0.30mm and provides enhanced durability of 30 mating cycles. The connectors come with a robust design and prevent solder and flux wicking.

Product 0.50mm Board-to-Board
0.50mm Board-to-Board
0.50MM PITCH, 85Ω BOARD-TO-BOARD SOLUTION Amphenol high-speed board-to-board connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights and pin counts are offered to provide maximum design flexibility. Amphenol 0.50mm pitch connector design is suitable for high-performance applications.

Product 0.50mm FFC/FPC Connectors
0.50mm FFC/FPC Connectors
Amphenol's 0.50mm pitch flex connectors utilize 0.50mm contact spacing to terminate mobile devices across a variety of applications. These connectors are offered with top, bottom, dual beams and dual contact positions with both ZIF (Zero Insertion Force) and Non-ZIF cable terminations. The connector comes with a wide height range of 1.25mm to 5.80mm with 4 to 80 contact positions in VT and RA.

Product 0.50mm FFC/FPC Connectors-SFV/SFVL/VLL/OPU Series
0.50mm FFC/FPC Connectors-SFV/SFVL/VLL/OPU Series
FCI Basic 0.50mm pitch flex connectors provide an economical way to connect displays and support flexible board to board connections. These connectors are available in both Right-Angle and Vertical configurations with Surface Mount mounting styles, and offer ZIF (zero insertion force) cable styles with optional cable lock function for extra cable retention.

Product 0.50mm Pitch FFC/FPC Autolock Connectors
0.50mm Pitch FFC/FPC Autolock Connectors
F33M/F332/F323 series is a 0.50mm pitch Non-ZIF flex connector with an Autolock mechanism and surface mount termination. It comes with 6 to 68 contact positions in both right angle and vertical orientations. This series features a cable thickness of 0.33mm and provide the durability of 20 mating cycles. Its robust connector design makes it suitable for robotic operations, supporting Industry 4.0.

Product 0.60mm Board-to-Board 85Ω
0.60mm Board-to-Board 85Ω
Amphenol high-speed BTB connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights & pin counts is offered to provide maximum design flexibility. With superior signal integrity (SI) performance, this 0.60mm pitch connector design is suitable for high-performance applications & meets PCIe Gen 3, 8GT/s.

Product 0.80mm Board-to-Board 100Ω
0.80mm Board-to-Board 100Ω
Amphenol high-speed BTB connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights & pin counts is offered to provide maximum design flexibility. With superior signal integrity (SI) performance, this 0.80mm pitch connector design is suitable for high-performance applications & meets SAS 3.0, 12GT/s.

Product 0.80mm Board-to-Board 85Ω
0.80mm Board-to-Board 85Ω
Amphenol high-speed BTB connectors provide high contact force reliability ensuring strong connectivity, forced insertions, and removals. A broad range of stacking heights & pin counts is offered to provide maximum design flexibility. With superior signal integrity (SI) performance, this 0.80mm pitch connector design is suitable for high-performance applications & meets PCIe Gen 3, 8GT/s.

Product 0.80mm Board-to-Board Connectors - B401/B402 Series
0.80mm Board-to-Board Connectors - B401/B402 Series
HIGH DENSITY VERTICAL BOARD-TO-BOARD CONNECTORS Amphenol's B401/B402 series is 0.80mm pitch board-to-board connectors designed for high-density applications. They support stack heights up to 10mm and 100 positions. These connectors feature surface mount terminations and are available in a comprehensive range to satisfy different customer requirements.

Product 0.80mm Floating Board-to-Board Connectors - B406/B407/B410 Series
0.80mm Floating Board-to-Board Connectors - B406/B407/B410 Series
Amphenol's B406/B407/B410 series is 0.80mm pitch floating board-to-board connectors that support stack height up to 23mm and positions from 30 to 120. Its unique connector design has a floating range of ±0.50mm in the X, Y, and Z directions which makes it resistant to vibration. It also supports speed performance up to 2.5Gb/s to meet high transmission requirements.

Product 0nanon Ball & Land Grid Array Socket System for 0.0315 [.80mm] Adapters
0nanon Ball & Land Grid Array Socket System for 0.0315 [.80mm] Adapters
BGA sockets; which are high density and have superior electrical performance: Thermal Performance: Operating Temperature Range: -55 to 140C; Glass Transition Temperature Range: 150 to 200C; Electrical Performance: Maximum Voltage: 75 VAC / 100 VDC; Maximum Current: 1 Amperes per contact Contact Resistance: Dry Circuit: .01ΩMax. @ .01 Amps/5VDC Insulation Resistance, @ 500VDC: 10,000 MOhms Min.

Product 0nanon Ball & Land Grid Array Socket System for 1mm & 1.27mm Adapters
0nanon Ball & Land Grid Array Socket System for 1mm & 1.27mm Adapters
BGA sockets; which are high density and have superior electrical performance: Thermal Performance: Operating Temperature Range: -55 to 140C; Glass Transition Temperature Range: 150 to 200C; Electrical Performance: Maximum Voltage: 75 VAC / 100 VDC; Maximum Current: 1 Amperes per contact Contact Resistance: Dry Circuit: .01ΩMax. @ .01 Amps/5VDC Insulation Resistance, @ 500VDC: 10,000 MOhms Min.

Product 0nanon Connector Series - MagConnect® Echo
0nanon Connector Series - MagConnect® Echo
0nanon’s MagConnect® | Echo is an intuitive, magnetic self-mating connector designed for medical, industrial, and rugged use applications. With 2 to 20 pin configurations, it features a magnetic safety latch, EMI/RFI shielding, and supports both low (<12V) and high (>5000V) voltage environments. Customizable for both reusable and single-use setups, Echo can integrate EEPROMs, resistors, and capacitors.

Product 0nanon Connector Series - MagConnect® Hero
0nanon Connector Series - MagConnect® Hero
0nanon’s MagConnect® | Hero is an intuitive, magnetic self-mating connector designed for medical, industrial, and rugged-use applications. With 2 to 20 pin configurations, it features a magnetic safety latch, EMI/RFI shielding, and supports both low (<12V) and high (>5000V) voltage environments. Customizable for reusable or single-use setups, Hero can integrate EEPROMs, resistors, and capacitors.

Product 0nanon Connector Series - MagConnect® HV
0nanon Connector Series - MagConnect® HV
0nanon’s MagConnect® | HV is an intuitive, magnetic self-mating connector built for high-voltage medical procedures like IVL and PFA. With 2 to 15 pin configurations, it features a magnetic safety latch, EMI/RFI shielding, and supports both low (<12V) and high (>7000V) voltage environments. Customizable for reusable or single-use setups, HV can integrate EEPROMs, resistors, and capacitors.

Product 0nanon Connector Series -  MagConnect® Rho
0nanon Connector Series - MagConnect® Rho
0nanon’s MagConnect® | Rho is an intuitive, magnetic self-mating connector designed for medical, industrial, and rugged-use applications. With 4 to 16 pin configurations, it features a magnetic safety latch, EMI/RFI shielding, and supports both low (<12V) and high (>5000V) voltage environments. Customizable for reusable or single-use setups, Rho can integrate EEPROMs, resistors, and capacitors.

Product 0nanon Custom Cable Assemblies - CableConnect®
0nanon Custom Cable Assemblies - CableConnect®
CableConnect® offers fully customizable cable assembly solutions tailored to your product’s specifications. 0nanon provides automated wire processing, robotic soldering, and termination to nearly any connector type, including off-the-shelf and application-specific options. Capabilities include overmolding with materials like TPU, silicone, polyimide, and integration of embedded electronics.

Product 0nanon Friction Connector Series - Apollo®
0nanon Friction Connector Series - Apollo®
0nanon’s Apollo® is a compact, friction-mating snap-latch connector with elliptical keying, engineered for surgical and reusable medical devices. Supporting up to 34 pins, it’s rated for 3.5A and 250VAC, and can embed components like EEPROMs and resistors for enhanced functionality. Available in reusable and disposable formats, Apollo is ETO, Gamma, and autoclave compatible.

Product  0nanon Friction Connector Series - Neutrino®
0nanon Friction Connector Series - Neutrino®
0nanon’s Neutrino® is a compact, lightweight connector designed for medical applications requiring precision and durability. With up to 10 pins and a friction-mating style, it supports 800VDC, 400VAC, and 3A. Customizable for reusable or disposable use, Neutrino features a rugged Flex-Pin system ideal for handheld devices and hospital instrumentation.

Product 0nanon Friction Connector Series - Pluto®
0nanon Friction Connector Series - Pluto®
0nanon’s Pluto® is a compact, friction-fit push-pull connector designed for tight-space medical applications. With up to 14 pins, it’s rated at 3A and 250VAC and features elliptical keying for secure, easy use. Compatible with ETO, Gamma, and autoclave sterilization, Pluto supports reusable or disposable setups and can integrate smart components like EEPROMs and resistors.

Showing 1 to 20 of 1,106 items