Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
Amphenol-CTI overmolding technologies work in many applications; offering the best-value solutions to your interconnect challenges. Certifications: UL, CSA, ISO9001, CE, IPC 620, WHMA, C-TPAT, IATF16949 (and others) Capabilities: Multi-conductor data cables (DVI, HDMI, USB, etc) / Filtered Power / Custom molds / Soft or hard tooled, 3D printing molds / Single/multiple cavities / PVC/PP/ABS/TPU/PBT
The Piher PSE series features compact, panel-mount Hall-effect rotary position sensors providing accurate absolute position feedback. Built with a non-contacting design for up to 50 million cycles of operational life, these robust sensors are available with 360-degree endless rotation or a 290-degree mechanical stop to deliver high resistance to humidity, vibration, and shock.
Panel Socket Interfaces
M8 and M12 panel jacks/plugs with IP67, front mounting, 3- to 8-pin, A/D-coded. M8 with 0.5 m TPE wire, M12 with cable. RJ45 and USB interfaces for control panels, IP67/IP69 protected, M22/PG21 cut-outs, also for 30 mm housings.
All ideal for automation and front-panel integration.
The Compact Power connector series was developed with the PCI Industrial Computer Manufacturers Group (PICMG) as the power interface for plug-in power supplies or other chassis mount applications. It delivers high current through a small package and three levels of sequential mating.
This series is economical pluggable PCB terminal blocks, and with simple construction. They can connect conducting wires whose cross-sections are 0.08mm² to 3.3mm². The pitches are available at 3.5mm to 8.0mm.Product design in line with IEC60947-7-1, IEC60998-2-1, IEC60999-1, UL1059, CSA C22.2 No.158 and other international standards.
Piher provides high-accuracy position sensors engineered for harsh environments. Utilizing resistive, Hall-effect and inductive technologies, these automotive-qualified sensors eliminate physical wear to ensure long-term reliability. The product portfolio includes arc, linear, and rotary sensors for precise measurement and control in demanding industrial and vehicle applications.
Amphenol LTW's Power Series is rated up to IP68, providing a current rating range up to 80A in a variety of shell sizes. In design, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions and a more robust design are only a few of the features of the series【Quick Guide: https://amphenolltw.com/down.php?supp_download=102】
Power supplies for inductive, resistive, and capacitive loads with single-, three-, and 1-/2-/3-phase options. Output range: 30–2400 W. Compact design enables parallel and redundant operation. Efficiency up to 95.9%. Includes DC/DC converters, UPS, and redundancy modules.
LÜTZE LEPOS® Power Supplies – The Entry Series
A cost-optimized power supply series for standard applications. It includes a 1-phase Basic Series, a 1-phase Performance Series for more demanding needs, a 2-phase Wide Range Series for global use, and 3-phase devices offering full performance Series without compromise.
Amphenol RF offers pre-configured RF test cables designed for high-performance applications requiring minimal insertion and return loss. They are ideal for test and measurement applications and each assembly is tested to ensure electrical and mechanical performance.