Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
Amphenol's MRU series of USB 2.0 Type A connectors provide IP67 protection for enclosures per IEC 60529. With data rates up to 480Mb/s, the connector series is designed to provide a standard USB interface for enclosures exposed to harsh environments. While these connectors are offered as mating pairs, the receptacles can also mate with any other standard USB 2.0 plug.
This series of lock screw plugs can provide shrapnel type and lift type two choices, according to the need to optimize the selection of screwdriver operation direction and wiring direction.
The Amphenol sensor|mate® circular connectors program is mainly utilized in the field of automation but can also be used for further applications of analog and digital signal transmission.
In addition to standard applications, our M8-, M12- and 7/8” connectors also cover the areas of power and the ever-growing crucial sector of interconnection with huge data volumes.
Amphenol LTW’s Single Pair Ethernet mechanical interfaces are all designed and made according to IEEE 802.3bp standard offering 5 mechanical mating interfaces all IP67 up and above giving you the freedom to choose the interconnects suitable to your needs. The SPE Connectors interface integrated in M5, M8, M12, FLOS and X-Lok【Quick Guide: https://amphenolltw.com/down.php?supp_download=107】
Single Pair Ethernet (SPE) IP20 Connectors and Cable Assemblies
Single Pair Ethernet (SPE) connectors for Industrial applications bring direct Ethernet connectivity to peripheral devices like sensors, actuators, and vision system cameras that operate at speeds up to 1Gb/s. SPE eliminates slow expensive and complex Fieldbus protocols and connections by simplifying and standardizing existing and new industrial network systems.
Single Pair Ethernet (SPE) IP67 Circular Push-Pull Connectors and Cables
Single Pair Ethernet (SPE) connectors for Industrial applications bring direct Ethernet connectivity to peripheral devices like sensors, actuators, and vision system cameras that operate at speeds up to 1Gb/s. SPE eliminates slow expensive and complex fieldbus protocols and connections by simplifying and standardizing existing and new industrial network systems.
Using a threaded interface, SMA 50 Ohm connectors are semi-precision units that provide excellent electrical performance from DC to 18 GHz and outstanding mechanical durability.
The Piher MSC-360 is a miniature, contactless Hall-effect rotary position sensor designed for space-constrained applications. It delivers high performance with 360-degree absolute position feedback, 12-bit resolution, and IP67 sealing. This lightweight, rugged sensor eliminates mechanical wear and operates reliably in the most demanding and harsh environments.
(Smart Solution in Lighting) SSL Solution Connectors
Amphenol LTW's SSL (Smart Solution in Lighting) series is a waterproof and non-waterproof connector series developed for LED lighting and non-lighting applications. Its low profile design aims at minimizing and eliminating the field wiring and reducing labor time as well as facilitating any maintenance job【Quick Guide: https://amphenolltw.com/down.php?supp_download=53】
The SMC interface features threaded coupling with 10-32 threads and is available in 50 and 75 Ohm configurations. SMC connectors offer broadband performance with low reflection DC to 10 GHz and are primarily used in telecommunications and instrumentation applications.
This line of VITA 67.3 contact terminations prevents RF signals from reflecting back and causing damage to your embedded system. Now available for both SMPM and SMPS series. SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform.
This series is pluggable terminal blocks that match with screw clamp plugs or spring clamp plugs, which can be made into different combinations and are also provided with 2 main advantages of simple maintenance and reliable connection in design.
The SPM2 polishing machine is designed for standard-compliant polishing and reworking of single connectors. The robust and durable design is suitable for both field and laboratory use. It is characterized by simple operation and flexible application possibilities by mains and battery operation and is suitable for all standard connectors (special designs can be realized on customer's request).
This series has two connection methods: spring-cage connection and push-in spring connection. They have the features of anti-vibration, simple wiring operation, and compact construction. Product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No.158, and other international standards.
This series of lock-free screw plugs has the characteristics of anti-vibration, reliable clamping, easy wiring operation, can be quickly connected to the wire.
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz.
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.
With more than 70 years of experience in the development, design, and manufacture of high-quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies.