Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
ROK, rugged oval key allows you to save and carry any information in total security. This memory key cannot be damaged, even by fire, by rolling up with a car, or by a pandemic. This is available in capacities
from 16 to 256Gb, fast with a USB3.2 Gen1 transfer rate of 5 Gb/s, and can be connected to any USB port.
Amphenol extends the RotaConnect® Board-to-Board (BTB) range with a pegged version. The locating pegs aid simple placement. This eliminates the hold-down and hence will help customer save the space between connectors on the PCB. The hermaphroditic “mates to itself” design enables mating at any angle between +90° and -60°, enabling the connectors to be placed anywhere on the PCB.
The Piher HRPS-M50 is a high-performance, contactless magnetic angle sensor featuring an integrated connector and robust IP67/IP69K sealing. Utilizing a touchless Hall-effect system with an endless 360-degree mechanical range, it delivers up to 50 million cycles and configurable ratiometric or current-based outputs for reliable operation in harsh environments.
Amphenol's MRU series of USB 2.0 Type A connectors provide IP67 protection for enclosures per IEC 60529. With data rates up to 480Mb/s, the connector series is designed to provide a standard USB interface for enclosures exposed to harsh environments. While these connectors are offered as mating pairs, the receptacles can also mate with any other standard USB 2.0 plug.
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB plugs.
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION
Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.
Rugged USB Type C Active Optical Cable Extender for Harsh Military and Industrial Environments
The AOC USB Type‑C Active Optical Cable extends high‑speed connectivity up to 15 meters with guaranteed performance, even in harsh environments. It features rugged MIL‑DTL‑38999 Series III thread coupling, EMI protection with full shielding continuity, IP68 fluid and dust resistance, and a low‑smoke, halogen‑free TPE jacket for maximum reliability.
Rugged USB Type C Active Optical Cable Extender for Harsh Military and Industrial Environments
The AOC USB Type‑C Active Optical Cable extends high‑speed connectivity up to 15 meters with guaranteed performance, even in harsh environments. It features rugged MIL‑DTL‑38999 Series III thread coupling, EMI protection with full shielding continuity, IP68 fluid and dust resistance, and a low‑smoke, halogen‑free TPE jacket for maximum reliability.