Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
SV Microwave has released a line of D38999 pin and socket contacts that are aligned to the latest specification set forth by SOSA™. These coaxial contacts fit both standard and series III housing and are offered in BMB size 8 and SMPM size 12. These contacts are ideal in an embedded system that transitions from the chassis to an out-of-the-box application.
DDR2 SO-DIMM sockets are designed to accept modules that conform to JEDEC MO-224. The sockets come with a small form factor which allows fitting into smaller chassis, aiding the development of smaller & lighter notebooks. It comes in two voltage options with different key-ID to prevent incorrect mating. It operates at a higher speed & bandwidth lowers power consumption.
HIGH-SPEED HIGH-DENSITY SO-DIMM SOCKETS
DDR4 SO-DIMM connectors deliver high-speed and bandwidth. Being half the size of regular DIMMs, they lower power consumption and promote better thermal management. Different key positions aid alignment and prevent mismating. 260 position SO-DIMM connectors are available in 4.00mm, 5.20mm, 8.00mm, 9.20mm height, in standard or reverse options.
Defibrillation shock therapy demands safe, high-performance cable systems capable of transmitting up to 360 joules and 15 amperes. Bernd Richter GmbH develops customized, high-voltage-safe connectors and cables with reinforced isolation, vibration resistance for emergency use, Kevlar or steel tensile support, and full traceability via serial labeling.
Amphenol's DensiShield® I/O system is designed to support the transmission of high-speed, serial differential signals while taking customers' equipment packaging requirements into consideration. Combining high density, mechanical robustness, and ease of PCB assembly with excellent shielding and signal integrity performance means that system designers no longer have to compromise.
DHR (Down-hole Rotatable ) is made from high-temperature material (200°C operations) with gold-plated BeCu contact bands. Our process enables the creation of 1-piece contacts, from the ring- through the back end. 4, 8, and 10 Contacts available. These solid connectors have eliminated solder and laser-weld failure points within the connector, and have increased the strength and life.
FCI Basics DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability. The product design for Board-to-Board and I/O solutions involve both standard mount and reverse mount mating combination.
DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in the Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market. The 2.54mm pitch HT connectors comply with the relevant standards like IEC 603-2, NFF 16-101/102, and EN45545-2.
FCI Basics DIN IDC cable connectors are available in 4 connector sizes as 96, 42, 21, and 9 positions. Available in wire sizes 30AWG to 24AWG, their unique insulation displacement design grants the lowest installed cost for users. Standard accessories are also offered to make up a fully modular system.
FCI Basics DIN Power connector offers contacts with medium power of 5.5A and high power of 15A range. This series includes connectors for board-mount or rack applications and is available in vertical receptacle and right-angle header mating combination. A mix of both medium and high power is also available.
Distributed Power & Control / Factory Automation Cables
Distributed power and control, factory automation cable assemblies, and connectors for use in most robotic and material handling systems, such as conveyors, sorting, automated storage and retrieval, packaging, overhead transport, palletizing, and any other options imaginable.
Amphenol LTW's distributor boxes are designed in multiple ports with different connector or cable terminations. The embedded LED indicators provide you an overview data, signal or power delivery, especially in industrial automation applications.
Amphenol's sockets for DLP® products are interconnect solutions for the Texas Instruments DLP® chips suitable for ultra-mobile and portable applications. TI's DLP technology leads the industry in display and advanced light control solutions.
DL Series are highly reliable circular connectors (wire soldering type) approved by TUV satisfying European safety standards and UL standards. They feature IP67 class water and dustproof, when mated, and a protective earth circuit with first mate break grounding contacts. They are ideal for use in machine tools, robots, and other industrial machines.
The DPBP 70/3333-TETRA-N is a Duplex Bandpass Filter for the European Public Safety/mission-critical network called Tetra, but it can also highly be used for the P25 networks or LMR/PMR UHF450 (380-470 MHz) radio networks. It is specked to 200 W CW and benefits among others for having a very high TX/RX Isolation and a very low Insertion Loss due to a unique silver plating in the filter house.
DSFP SMT Connectors offer dual high-speed lanes operating at 28Gb/s NRZ and 56Gb/s PAM-4 for a 50G & 100G aggregated bandwidth solution. It has additional 2 pins compared to the SFP/SFP+ family, which enables it to have a second high-speed channel with an identical connector form factor. The DSFP shares the same unique mating interface and EMI cage dimensions as the whole range of SFP/SFP+ cages.
FCI Basics D-Sub Accessories complement FCI Basics D-sub offering by accounting for the moderate to severe mechanical stresses encountered, and preventing risks like pulling up and accidental mismating. The range of derived accessories includes plastic or metalized plastic hoods, EMI/RFI shielded two-part metal hoods, various cable clamps, locking devices, dust caps, and brackets.
In addition to a wide variety of D-Sub connectors, we offer a large assortment of Backshells, Locking Systems and Mounting Hardware. We also offer blind mate options, EMI covers, Sealing Options, and custom options to fit many different application requirements.
FCI Basics D-Sub Cable Connectors span across signal and power applications in computer equipment, cash register, and high-end industrial cabinets. Signal connectors are available as removable crimp contacts, and power connectors in crimp, solder bucket, and wire wrap terminations.